CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Clear
Filter
Series
d - Bore (in)
d - Bore (mm)
D - Cup Outer Diameter (in)
D - Cup Outer Diameter (mm)
T - Bearing Width across Cones (in)
T - Bearing Width across Cones (mm)
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)
Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 52387P - 52637D | Series N/A 52000 | d - Bore N/A 3.8750 in98.425 mm | D - Cup Outer Diameter N/A 6-3/8 in161.925 mm | B - Cone Width N/A 1.4219 in36.116 mm | C - Double Cup Width N/A 2.4375 in61.913 mm | T - Bearing Width across Cones N/A 3.2498 in82.545 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 15400 lbf68700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 104000 lbf461000 N |
CAD
N/A
|
| 52387 - 52637D | Series N/A 52000 | d - Bore N/A 3.8750 in98.425 mm | D - Cup Outer Diameter N/A 6-3/8 in161.925 mm | B - Cone Width N/A 1.4219 in36.116 mm | C - Double Cup Width N/A 2.4375 in61.913 mm | T - Bearing Width across Cones N/A 3.2498 in82.545 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 13000 lbf57900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 87500 lbf389000 N |
CAD
N/A
|
| 52401 - 52637D | Series N/A 52000 | d - Bore N/A 4 in101.600 mm | D - Cup Outer Diameter N/A 6-3/8 in161.925 mm | B - Cone Width N/A 1.4219 in36.116 mm | C - Double Cup Width N/A 2.4375 in61.913 mm | T - Bearing Width across Cones N/A 3.2498 in82.545 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 13000 lbf57900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 87500 lbf389000 N |
CAD
N/A
|
| 52375 - 52637D | Series N/A 52000 | d - Bore N/A 3 3/4 in95.250 mm | D - Cup Outer Diameter N/A 6-3/8 in161.925 mm | B - Cone Width N/A 1.4219 in36.116 mm | C - Double Cup Width N/A 2.4375 in61.913 mm | T - Bearing Width across Cones N/A 3.2498 in82.545 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 13000 lbf57900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 87500 lbf389000 N |
CAD
N/A
|
| 52400W - 52637D | Series N/A 52000 | d - Bore N/A 4 in101.600 mm | D - Cup Outer Diameter N/A 6-3/8 in161.925 mm | B - Cone Width N/A 1.4219 in36.116 mm | C - Double Cup Width N/A 2.4375 in61.913 mm | T - Bearing Width across Cones N/A 3.2498 in82.545 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 13000 lbf57900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 87500 lbf389000 N |
CAD
N/A
|
| 52400 - 52637D | Series N/A 52000 | d - Bore N/A 4 in101.600 mm | D - Cup Outer Diameter N/A 6-3/8 in161.925 mm | B - Cone Width N/A 1.4219 in36.116 mm | C - Double Cup Width N/A 2.4375 in61.913 mm | T - Bearing Width across Cones N/A 3.2498 in82.545 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 13000 lbf57900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 87500 lbf389000 N |
CAD
N/A
|
| 52400A - 52637D | Series N/A 52000 | d - Bore N/A 4 in101.600 mm | D - Cup Outer Diameter N/A 6-3/8 in161.925 mm | B - Cone Width N/A 1.4219 in36.116 mm | C - Double Cup Width N/A 2.4375 in61.913 mm | T - Bearing Width across Cones N/A 3.2498 in82.545 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 13000 lbf57900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 87500 lbf389000 N |
CAD
N/A
|
| 52393 - 52637DC | Series N/A 52000 | d - Bore N/A 3 15/16 in100.013 mm | D - Cup Outer Diameter N/A 6-3/8 in161.925 mm | B - Cone Width N/A 1.4219 in36.116 mm | C - Double Cup Width N/A 2.4375 in61.913 mm | T - Bearing Width across Cones N/A 3.2498 in82.545 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 13000 lbf57900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 87500 lbf389000 N |
CAD
N/A
|
| 52400 - 52637DC | Series N/A 52000 | d - Bore N/A 4 in101.600 mm | D - Cup Outer Diameter N/A 6-3/8 in161.925 mm | B - Cone Width N/A 1.4219 in36.116 mm | C - Double Cup Width N/A 2.4375 in61.913 mm | T - Bearing Width across Cones N/A 3.2498 in82.545 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 13000 lbf57900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 87500 lbf389000 N |
CAD
N/A
|
| 52387P - 52637DC | Series N/A 52000 | d - Bore N/A 3.8750 in98.425 mm | D - Cup Outer Diameter N/A 6-3/8 in161.925 mm | B - Cone Width N/A 1.4219 in36.116 mm | C - Double Cup Width N/A 2.4375 in61.913 mm | T - Bearing Width across Cones N/A 3.2498 in82.545 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 15400 lbf68700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 104000 lbf461000 N |
CAD
N/A
|
| 52387W - 52637DC | Series N/A 52000 | d - Bore N/A 3.8750 in98.425 mm | D - Cup Outer Diameter N/A 6-3/8 in161.925 mm | B - Cone Width N/A 1.4219 in36.116 mm | C - Double Cup Width N/A 2.4375 in61.913 mm | T - Bearing Width across Cones N/A 3.2498 in82.545 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 13000 lbf57900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 87500 lbf389000 N |
CAD
N/A
|
| 52387 - 52637DC | Series N/A 52000 | d - Bore N/A 3.8750 in98.425 mm | D - Cup Outer Diameter N/A 6-3/8 in161.925 mm | B - Cone Width N/A 1.4219 in36.116 mm | C - Double Cup Width N/A 2.4375 in61.913 mm | T - Bearing Width across Cones N/A 3.2498 in82.545 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 13000 lbf57900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 87500 lbf389000 N |
CAD
N/A
|
| 52375 - 52637DC | Series N/A 52000 | d - Bore N/A 3 3/4 in95.250 mm | D - Cup Outer Diameter N/A 6-3/8 in161.925 mm | B - Cone Width N/A 1.4219 in36.116 mm | C - Double Cup Width N/A 2.4375 in61.913 mm | T - Bearing Width across Cones N/A 3.2498 in82.545 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 13000 lbf57900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 87500 lbf389000 N |
CAD
N/A
|
| 52400A - 52637DC | Series N/A 52000 | d - Bore N/A 4 in101.600 mm | D - Cup Outer Diameter N/A 6-3/8 in161.925 mm | B - Cone Width N/A 1.4219 in36.116 mm | C - Double Cup Width N/A 2.4375 in61.913 mm | T - Bearing Width across Cones N/A 3.2498 in82.545 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 13000 lbf57900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 87500 lbf389000 N |
CAD
N/A
|
| 52401 - 52637DC | Series N/A 52000 | d - Bore N/A 4 in101.600 mm | D - Cup Outer Diameter N/A 6-3/8 in161.925 mm | B - Cone Width N/A 1.4219 in36.116 mm | C - Double Cup Width N/A 2.4375 in61.913 mm | T - Bearing Width across Cones N/A 3.2498 in82.545 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 13000 lbf57900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 87500 lbf389000 N |
CAD
N/A
|
| 52400W - 52637DC | Series N/A 52000 | d - Bore N/A 4 in101.600 mm | D - Cup Outer Diameter N/A 6-3/8 in161.925 mm | B - Cone Width N/A 1.4219 in36.116 mm | C - Double Cup Width N/A 2.4375 in61.913 mm | T - Bearing Width across Cones N/A 3.2498 in82.545 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 13000 lbf57900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 87500 lbf389000 N |
CAD
N/A
|
| 52394X - 52637DC | Series N/A 52000 | d - Bore N/A 3.937 in100 mm | D - Cup Outer Diameter N/A 6-3/8 in161.925 mm | B - Cone Width N/A 1.4219 in36.116 mm | C - Double Cup Width N/A 2.4375 in61.913 mm | T - Bearing Width across Cones N/A 3.2498 in82.545 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 12300 lbf54700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 82600 lbf367000 N |
CAD
N/A
|
| 53162 - 53376D | Series N/A 53000 | d - Bore N/A 1 5/8 in41.275 mm | D - Cup Outer Diameter N/A 3.7500 in95.250 mm | B - Cone Width N/A 1.1142 in28.301 mm | C - Double Cup Width N/A 1.7500 in44.450 mm | T - Bearing Width across Cones N/A 2.5625 in65.088 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6920 lbf30800 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 46500 lbf207000 N |
CAD
N/A
|
| 53150 - 53376D | Series N/A 53000 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 3.7500 in95.250 mm | B - Cone Width N/A 1.1142 in28.301 mm | C - Double Cup Width N/A 1.7500 in44.450 mm | T - Bearing Width across Cones N/A 2.5625 in65.088 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6920 lbf30800 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 46500 lbf207000 N |
CAD
N/A
|
| 53177 - 53376D | Series N/A 53000 | d - Bore N/A 1 3/4 in44.450 mm | D - Cup Outer Diameter N/A 3.7500 in95.250 mm | B - Cone Width N/A 1.1142 in28.301 mm | C - Double Cup Width N/A 1.7500 in44.450 mm | T - Bearing Width across Cones N/A 2.5625 in65.088 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6920 lbf30800 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 46500 lbf207000 N |
CAD
N/A
|
| 53176 - 53376D | Series N/A 53000 | d - Bore N/A 1 3/4 in44.450 mm | D - Cup Outer Diameter N/A 3.7500 in95.250 mm | B - Cone Width N/A 1.1142 in28.301 mm | C - Double Cup Width N/A 1.7500 in44.450 mm | T - Bearing Width across Cones N/A 2.5625 in65.088 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6920 lbf30800 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 46500 lbf207000 N |
CAD
N/A
|
| 53178 - 53376D | Series N/A 53000 | d - Bore N/A 1 3/4 in44.450 mm | D - Cup Outer Diameter N/A 3.7500 in95.250 mm | B - Cone Width N/A 1.1142 in28.301 mm | C - Double Cup Width N/A 1.7500 in44.450 mm | T - Bearing Width across Cones N/A 2.5625 in65.088 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6920 lbf30800 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 46500 lbf207000 N |
CAD
N/A
|
| 53176 - 53390D | Series N/A 53000 | d - Bore N/A 1 3/4 in44.450 mm | D - Cup Outer Diameter N/A 3.8750 in98.425 mm | B - Cone Width N/A 1.1142 in28.301 mm | C - Double Cup Width N/A 1.7500 in44.450 mm | T - Bearing Width across Cones N/A 2.5625 in65.088 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6920 lbf30800 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 46500 lbf207000 N |
CAD
N/A
|
| 53177 - 53390D | Series N/A 53000 | d - Bore N/A 1 3/4 in44.450 mm | D - Cup Outer Diameter N/A 3.8750 in98.425 mm | B - Cone Width N/A 1.1142 in28.301 mm | C - Double Cup Width N/A 1.7500 in44.450 mm | T - Bearing Width across Cones N/A 2.5625 in65.088 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6920 lbf30800 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 46500 lbf207000 N |
CAD
N/A
|
| 53178 - 53390D | Series N/A 53000 | d - Bore N/A 1 3/4 in44.450 mm | D - Cup Outer Diameter N/A 3.8750 in98.425 mm | B - Cone Width N/A 1.1142 in28.301 mm | C - Double Cup Width N/A 1.7500 in44.450 mm | T - Bearing Width across Cones N/A 2.5625 in65.088 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6920 lbf30800 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 46500 lbf207000 N |
CAD
N/A
|