CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Clear
Filter
Series
d - Bore (in)
d - Bore (mm)
D - Cup Outer Diameter (in)
D - Cup Outer Diameter (mm)
T - Bearing Width across Cones (in)
T - Bearing Width across Cones (mm)
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)
Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 56418 - 56650D | Series N/A 56000 | d - Bore N/A 4 3/16 in106.363 mm | D - Cup Outer Diameter N/A 6 1/2 in165.1 mm | B - Cone Width N/A 1.4375 in36.513 mm | C - Double Cup Width N/A 2.5 in63.5 mm | T - Bearing Width across Cones N/A 3.2499 in82.547 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 13200 lbf58700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 88600 lbf394000 N |
CAD
N/A
|
| 582 - 572D | Series N/A 575 | d - Bore N/A 3 1/4 in82.550 mm | D - Cup Outer Diameter N/A 5.5115 in139.992 mm | B - Cone Width N/A 1.4212 in36.098 mm | C - Double Cup Width N/A 2.6250 in66.675 mm | T - Bearing Width across Cones N/A 3.2500 in82.550 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 12100 lbf53600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 80900 lbf360000 N |
CAD
N/A
|
| 575 - 572D | Series N/A 575 | d - Bore N/A 3 in76.2 mm | D - Cup Outer Diameter N/A 5.5115 in139.992 mm | B - Cone Width N/A 1.4212 in36.098 mm | C - Double Cup Width N/A 2.6250 in66.675 mm | T - Bearing Width across Cones N/A 3.2500 in82.550 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 12100 lbf53600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 80900 lbf360000 N |
CAD
N/A
|
| 575-S - 572D | Series N/A 575 | d - Bore N/A 3 in76.2 mm | D - Cup Outer Diameter N/A 5.5115 in139.992 mm | B - Cone Width N/A 1.4212 in36.098 mm | C - Double Cup Width N/A 2.6250 in66.675 mm | T - Bearing Width across Cones N/A 3.2500 in82.550 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 12100 lbf53600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 80900 lbf360000 N |
CAD
N/A
|
| 575W - 572D | Series N/A 575 | d - Bore N/A 3 in76.2 mm | D - Cup Outer Diameter N/A 5.5115 in139.992 mm | B - Cone Width N/A 1.4212 in36.098 mm | C - Double Cup Width N/A 2.6250 in66.675 mm | T - Bearing Width across Cones N/A 3.2500 in82.550 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 12100 lbf53600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 80900 lbf360000 N |
CAD
N/A
|
| 576 - 572D | Series N/A 575 | d - Bore N/A 2.8750 in73.025 mm | D - Cup Outer Diameter N/A 5.5115 in139.992 mm | B - Cone Width N/A 1.4212 in36.098 mm | C - Double Cup Width N/A 2.6250 in66.675 mm | T - Bearing Width across Cones N/A 3.2500 in82.550 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 12100 lbf53600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 80900 lbf360000 N |
CAD
N/A
|
| 577 - 572D | Series N/A 575 | d - Bore N/A 2 15/16 in74.613 mm | D - Cup Outer Diameter N/A 5.5115 in139.992 mm | B - Cone Width N/A 1.4212 in36.098 mm | C - Double Cup Width N/A 2.6250 in66.675 mm | T - Bearing Width across Cones N/A 3.2500 in82.550 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 12100 lbf53600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 80900 lbf360000 N |
CAD
N/A
|
| 578 - 572D | Series N/A 575 | d - Bore N/A 3.1490 in79.985 mm | D - Cup Outer Diameter N/A 5.5115 in139.992 mm | B - Cone Width N/A 1.4212 in36.098 mm | C - Double Cup Width N/A 2.6250 in66.675 mm | T - Bearing Width across Cones N/A 3.2500 in82.550 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 12100 lbf53600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 80900 lbf360000 N |
CAD
N/A
|
| 580 - 572D | Series N/A 575 | d - Bore N/A 3 1/4 in82.550 mm | D - Cup Outer Diameter N/A 5.5115 in139.992 mm | B - Cone Width N/A 1.4212 in36.098 mm | C - Double Cup Width N/A 2.6250 in66.675 mm | T - Bearing Width across Cones N/A 3.2500 in82.550 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 12100 lbf53600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 80900 lbf360000 N |
CAD
N/A
|
| 580X - 572D | Series N/A 575 | d - Bore N/A 3 1/4 in82.550 mm | D - Cup Outer Diameter N/A 5.5115 in139.992 mm | B - Cone Width N/A 1.4212 in36.098 mm | C - Double Cup Width N/A 2.6250 in66.675 mm | T - Bearing Width across Cones N/A 3.2500 in82.550 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 12100 lbf53600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 80900 lbf360000 N |
CAD
N/A
|
| 581 - 572D | Series N/A 575 | d - Bore N/A 3 3/16 in80.963 mm | D - Cup Outer Diameter N/A 5.5115 in139.992 mm | B - Cone Width N/A 1.4212 in36.098 mm | C - Double Cup Width N/A 2.6250 in66.675 mm | T - Bearing Width across Cones N/A 3.2500 in82.550 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 12100 lbf53600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 80900 lbf360000 N |
CAD
N/A
|
| 580W - 572D | Series N/A 575 | d - Bore N/A 3 1/4 in82.550 mm | D - Cup Outer Diameter N/A 5.5115 in139.992 mm | B - Cone Width N/A 1.4212 in36.098 mm | C - Double Cup Width N/A 2.6250 in66.675 mm | T - Bearing Width across Cones N/A 3.2500 in82.550 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 11400 lbf50600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 76500 lbf340000 N |
CAD
N/A
|
| 580WA - 572D | Series N/A 575 | d - Bore N/A 3 1/4 in82.550 mm | D - Cup Outer Diameter N/A 5.5115 in139.992 mm | B - Cone Width N/A 1.4212 in36.098 mm | C - Double Cup Width N/A 2.6250 in66.675 mm | T - Bearing Width across Cones N/A 3.2500 in82.550 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 11400 lbf50600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 76500 lbf340000 N |
CAD
N/A
|
| 575 - 572DC | Series N/A 575 | d - Bore N/A 3 in76.2 mm | D - Cup Outer Diameter N/A 5.5115 in139.992 mm | B - Cone Width N/A 1.4212 in36.098 mm | C - Double Cup Width N/A 2.6250 in66.675 mm | T - Bearing Width across Cones N/A 3.2500 in82.550 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 12100 lbf53600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 80900 lbf360000 N |
CAD
N/A
|
| 580X - 572DC | Series N/A 575 | d - Bore N/A 3 1/4 in82.550 mm | D - Cup Outer Diameter N/A 5.5115 in139.992 mm | B - Cone Width N/A 1.4212 in36.098 mm | C - Double Cup Width N/A 2.6250 in66.675 mm | T - Bearing Width across Cones N/A 3.2500 in82.550 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 12100 lbf53600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 80900 lbf360000 N |
CAD
N/A
|
| 575W - 572DC | Series N/A 575 | d - Bore N/A 3 in76.2 mm | D - Cup Outer Diameter N/A 5.5115 in139.992 mm | B - Cone Width N/A 1.4212 in36.098 mm | C - Double Cup Width N/A 2.6250 in66.675 mm | T - Bearing Width across Cones N/A 3.2500 in82.550 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 12100 lbf53600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 80900 lbf360000 N |
CAD
N/A
|
| 582 - 572DC | Series N/A 575 | d - Bore N/A 3 1/4 in82.550 mm | D - Cup Outer Diameter N/A 5.5115 in139.992 mm | B - Cone Width N/A 1.4212 in36.098 mm | C - Double Cup Width N/A 2.6250 in66.675 mm | T - Bearing Width across Cones N/A 3.2500 in82.550 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 12100 lbf53600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 80900 lbf360000 N |
CAD
N/A
|
| 576 - 572DC | Series N/A 575 | d - Bore N/A 2.8750 in73.025 mm | D - Cup Outer Diameter N/A 5.5115 in139.992 mm | B - Cone Width N/A 1.4212 in36.098 mm | C - Double Cup Width N/A 2.6250 in66.675 mm | T - Bearing Width across Cones N/A 3.2500 in82.550 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 12100 lbf53600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 80900 lbf360000 N |
CAD
N/A
|
| 577 - 572DC | Series N/A 575 | d - Bore N/A 2 15/16 in74.613 mm | D - Cup Outer Diameter N/A 5.5115 in139.992 mm | B - Cone Width N/A 1.4212 in36.098 mm | C - Double Cup Width N/A 2.6250 in66.675 mm | T - Bearing Width across Cones N/A 3.2500 in82.550 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 12100 lbf53600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 80900 lbf360000 N |
CAD
N/A
|
| 580WA - 572DC | Series N/A 575 | d - Bore N/A 3 1/4 in82.550 mm | D - Cup Outer Diameter N/A 5.5115 in139.992 mm | B - Cone Width N/A 1.4212 in36.098 mm | C - Double Cup Width N/A 2.6250 in66.675 mm | T - Bearing Width across Cones N/A 3.2500 in82.550 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 11400 lbf50600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 76500 lbf340000 N |
CAD
N/A
|
| 578 - 572DC | Series N/A 575 | d - Bore N/A 3.1490 in79.985 mm | D - Cup Outer Diameter N/A 5.5115 in139.992 mm | B - Cone Width N/A 1.4212 in36.098 mm | C - Double Cup Width N/A 2.6250 in66.675 mm | T - Bearing Width across Cones N/A 3.2500 in82.550 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 12100 lbf53600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 80900 lbf360000 N |
CAD
N/A
|
| 580W - 572DC | Series N/A 575 | d - Bore N/A 3 1/4 in82.550 mm | D - Cup Outer Diameter N/A 5.5115 in139.992 mm | B - Cone Width N/A 1.4212 in36.098 mm | C - Double Cup Width N/A 2.6250 in66.675 mm | T - Bearing Width across Cones N/A 3.2500 in82.550 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 11400 lbf50600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 76500 lbf340000 N |
CAD
N/A
|
| 581 - 572DC | Series N/A 575 | d - Bore N/A 3 3/16 in80.963 mm | D - Cup Outer Diameter N/A 5.5115 in139.992 mm | B - Cone Width N/A 1.4212 in36.098 mm | C - Double Cup Width N/A 2.6250 in66.675 mm | T - Bearing Width across Cones N/A 3.2500 in82.550 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 12100 lbf53600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 80900 lbf360000 N |
CAD
N/A
|
| 580 - 572DC | Series N/A 575 | d - Bore N/A 3 1/4 in82.550 mm | D - Cup Outer Diameter N/A 5.5115 in139.992 mm | B - Cone Width N/A 1.4212 in36.098 mm | C - Double Cup Width N/A 2.6250 in66.675 mm | T - Bearing Width across Cones N/A 3.2500 in82.550 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 12100 lbf53600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 80900 lbf360000 N |
CAD
N/A
|
| 597X - 592D | Series N/A 595 | d - Bore N/A 3.5433 in90 mm | D - Cup Outer Diameter N/A 6 in152.400 mm | B - Cone Width N/A 1.4300 in36.322 mm | C - Double Cup Width N/A 2.5 in63.5 mm | T - Bearing Width across Cones N/A 3.2500 in82.550 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 12600 lbf56000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 84600 lbf376000 N |
CAD
N/A
|