CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Clear
Filter
Series
d - Bore (in)
d - Bore (mm)
D - Cup Outer Diameter (in)
D - Cup Outer Diameter (mm)
T - Bearing Width across Cones (in)
T - Bearing Width across Cones (mm)
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)
Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 67390 - 67323D | Series N/A 67300 | d - Bore N/A 5.2500 in133.350 mm | D - Cup Outer Diameter N/A 7.7500 in196.850 mm | B - Cone Width N/A 1.8125 in46.038 mm | C - Double Cup Width N/A 3.6250 in92.075 mm | T - Bearing Width across Cones N/A 4.2500 in107.950 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 21400 lbf95300 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 144000 lbf640000 N |
CAD
N/A
|
| 67391 - 67325D | Series N/A 67300 | d - Bore N/A 5.2500 in133.350 mm | D - Cup Outer Diameter N/A 7.875 in200.025 mm | B - Cone Width N/A 1.8125 in46.038 mm | C - Double Cup Width N/A 3.3750 in85.725 mm | T - Bearing Width across Cones N/A 4.0000 in101.600 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 21400 lbf95300 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 144000 lbf640000 N |
CAD
N/A
|
| 67390 - 67325D | Series N/A 67300 | d - Bore N/A 5.2500 in133.350 mm | D - Cup Outer Diameter N/A 7.875 in200.025 mm | B - Cone Width N/A 1.8125 in46.038 mm | C - Double Cup Width N/A 3.3750 in85.725 mm | T - Bearing Width across Cones N/A 4.0000 in101.600 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 21400 lbf95300 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 144000 lbf640000 N |
CAD
N/A
|
| 67389 - 67325D | Series N/A 67300 | d - Bore N/A 5.1250 in130.175 mm | D - Cup Outer Diameter N/A 7.875 in200.025 mm | B - Cone Width N/A 1.8125 in46.038 mm | C - Double Cup Width N/A 3.3750 in85.725 mm | T - Bearing Width across Cones N/A 4.0000 in101.600 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 21400 lbf95300 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 144000 lbf640000 N |
CAD
N/A
|
| 67384 - 67325D | Series N/A 67300 | d - Bore N/A 4.7500 in120.650 mm | D - Cup Outer Diameter N/A 7.875 in200.025 mm | B - Cone Width N/A 1.8125 in46.038 mm | C - Double Cup Width N/A 3.3750 in85.725 mm | T - Bearing Width across Cones N/A 4.0000 in101.600 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 25400 lbf113000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 171000 lbf759000 N |
CAD
N/A
|
| 67388 - 67325D | Series N/A 67300 | d - Bore N/A 5 in127 mm | D - Cup Outer Diameter N/A 7.875 in200.025 mm | B - Cone Width N/A 1.8125 in46.038 mm | C - Double Cup Width N/A 3.3750 in85.725 mm | T - Bearing Width across Cones N/A 4.0000 in101.600 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 21400 lbf95300 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 144000 lbf640000 N |
CAD
N/A
|
| 67786 - 67720CD | Series N/A 67700 | d - Bore N/A 6.8750 in174.625 mm | D - Cup Outer Diameter N/A 9 3/4 in247.650 mm | B - Cone Width N/A 1.875 in47.625 mm | C - Double Cup Width N/A 3.3125 in84.138 mm | T - Bearing Width across Cones N/A 4.0624 in103.185 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 23600 lbf105000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 159000 lbf705000 N |
CAD
N/A
|
| 67791 - 67720CD | Series N/A 67700 | d - Bore N/A 7 in177.800 mm | D - Cup Outer Diameter N/A 9 3/4 in247.650 mm | B - Cone Width N/A 1.875 in47.625 mm | C - Double Cup Width N/A 3.3125 in84.138 mm | T - Bearing Width across Cones N/A 4.0624 in103.185 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 23600 lbf105000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 159000 lbf705000 N |
CAD
N/A
|
| 67780 - 67720CD | Series N/A 67700 | d - Bore N/A 6 1/2 in165.1 mm | D - Cup Outer Diameter N/A 9 3/4 in247.650 mm | B - Cone Width N/A 1.875 in47.625 mm | C - Double Cup Width N/A 3.3125 in84.138 mm | T - Bearing Width across Cones N/A 4.0624 in103.185 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 23600 lbf105000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 159000 lbf705000 N |
CAD
N/A
|
| 67790V - 67720CD | Series N/A 67700 | d - Bore N/A 7 in177.800 mm | D - Cup Outer Diameter N/A 9 3/4 in247.650 mm | B - Cone Width N/A 1.875 in47.625 mm | C - Double Cup Width N/A 3.3125 in84.138 mm | T - Bearing Width across Cones N/A 4.0624 in103.185 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 28000 lbf124000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 188000 lbf836000 N |
CAD
N/A
|
| 67790 - 67720CD | Series N/A 67700 | d - Bore N/A 7 in177.800 mm | D - Cup Outer Diameter N/A 9 3/4 in247.650 mm | B - Cone Width N/A 1.875 in47.625 mm | C - Double Cup Width N/A 3.3125 in84.138 mm | T - Bearing Width across Cones N/A 4.0624 in103.185 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 23600 lbf105000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 159000 lbf705000 N |
CAD
N/A
|
| 67787V - 67720CD | Series N/A 67700 | d - Bore N/A 6.8750 in174.625 mm | D - Cup Outer Diameter N/A 9 3/4 in247.650 mm | B - Cone Width N/A 1.875 in47.625 mm | C - Double Cup Width N/A 3.3125 in84.138 mm | T - Bearing Width across Cones N/A 4.0624 in103.185 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 28000 lbf124000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 188000 lbf836000 N |
CAD
N/A
|
| 67780V - 67720CD | Series N/A 67700 | d - Bore N/A 6 1/2 in165.1 mm | D - Cup Outer Diameter N/A 9 3/4 in247.650 mm | B - Cone Width N/A 1.875 in47.625 mm | C - Double Cup Width N/A 3.3125 in84.138 mm | T - Bearing Width across Cones N/A 4.0624 in103.185 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 28000 lbf124000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 188000 lbf836000 N |
CAD
N/A
|
| 67787 - 67720CD | Series N/A 67700 | d - Bore N/A 6.8750 in174.625 mm | D - Cup Outer Diameter N/A 9 3/4 in247.650 mm | B - Cone Width N/A 1.875 in47.625 mm | C - Double Cup Width N/A 3.3125 in84.138 mm | T - Bearing Width across Cones N/A 4.0624 in103.185 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 23600 lbf105000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 159000 lbf705000 N |
CAD
N/A
|
| 67782 - 67720CD | Series N/A 67700 | d - Bore N/A 6.6250 in168.275 mm | D - Cup Outer Diameter N/A 9 3/4 in247.650 mm | B - Cone Width N/A 1.875 in47.625 mm | C - Double Cup Width N/A 3.3125 in84.138 mm | T - Bearing Width across Cones N/A 4.0624 in103.185 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 23600 lbf105000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 159000 lbf705000 N |
CAD
N/A
|
| 67782W - 67720CD | Series N/A 67700 | d - Bore N/A 6.6250 in168.275 mm | D - Cup Outer Diameter N/A 9 3/4 in247.650 mm | B - Cone Width N/A 1.875 in47.625 mm | C - Double Cup Width N/A 3.3125 in84.138 mm | T - Bearing Width across Cones N/A 4.0624 in103.185 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 22300 lbf99200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 150000 lbf666000 N |
CAD
N/A
|
| 67780 - 67720DW | Series N/A 67700 | d - Bore N/A 6 1/2 in165.1 mm | D - Cup Outer Diameter N/A 9 3/4 in247.650 mm | B - Cone Width N/A 1.875 in47.625 mm | C - Double Cup Width N/A 3.6875 in93.663 mm | T - Bearing Width across Cones N/A 4.0624 in103.185 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 23600 lbf105000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 159000 lbf705000 N |
CAD
N/A
|
| 67780V - 67720DW | Series N/A 67700 | d - Bore N/A 6 1/2 in165.1 mm | D - Cup Outer Diameter N/A 9 3/4 in247.650 mm | B - Cone Width N/A 1.875 in47.625 mm | C - Double Cup Width N/A 3.6875 in93.663 mm | T - Bearing Width across Cones N/A 4.0624 in103.185 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 28000 lbf124000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 188000 lbf836000 N |
CAD
N/A
|
| 67782 - 67720DW | Series N/A 67700 | d - Bore N/A 6.6250 in168.275 mm | D - Cup Outer Diameter N/A 9 3/4 in247.650 mm | B - Cone Width N/A 1.875 in47.625 mm | C - Double Cup Width N/A 3.6875 in93.663 mm | T - Bearing Width across Cones N/A 4.0624 in103.185 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 23600 lbf105000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 159000 lbf705000 N |
CAD
N/A
|
| 67790 - 67720DW | Series N/A 67700 | d - Bore N/A 7 in177.800 mm | D - Cup Outer Diameter N/A 9 3/4 in247.650 mm | B - Cone Width N/A 1.875 in47.625 mm | C - Double Cup Width N/A 3.6875 in93.663 mm | T - Bearing Width across Cones N/A 4.0624 in103.185 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 23600 lbf105000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 159000 lbf705000 N |
CAD
N/A
|
| 67786 - 67720DW | Series N/A 67700 | d - Bore N/A 6.8750 in174.625 mm | D - Cup Outer Diameter N/A 9 3/4 in247.650 mm | B - Cone Width N/A 1.875 in47.625 mm | C - Double Cup Width N/A 3.6875 in93.663 mm | T - Bearing Width across Cones N/A 4.0624 in103.185 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 23600 lbf105000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 159000 lbf705000 N |
CAD
N/A
|
| 67791 - 67720DW | Series N/A 67700 | d - Bore N/A 7 in177.800 mm | D - Cup Outer Diameter N/A 9 3/4 in247.650 mm | B - Cone Width N/A 1.875 in47.625 mm | C - Double Cup Width N/A 3.6875 in93.663 mm | T - Bearing Width across Cones N/A 4.0624 in103.185 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 23600 lbf105000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 159000 lbf705000 N |
CAD
N/A
|
| 67787 - 67720DW | Series N/A 67700 | d - Bore N/A 6.8750 in174.625 mm | D - Cup Outer Diameter N/A 9 3/4 in247.650 mm | B - Cone Width N/A 1.875 in47.625 mm | C - Double Cup Width N/A 3.6875 in93.663 mm | T - Bearing Width across Cones N/A 4.0624 in103.185 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 23600 lbf105000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 159000 lbf705000 N |
CAD
N/A
|
| 67787V - 67720DW | Series N/A 67700 | d - Bore N/A 6.8750 in174.625 mm | D - Cup Outer Diameter N/A 9 3/4 in247.650 mm | B - Cone Width N/A 1.875 in47.625 mm | C - Double Cup Width N/A 3.6875 in93.663 mm | T - Bearing Width across Cones N/A 4.0624 in103.185 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 28000 lbf124000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 188000 lbf836000 N |
CAD
N/A
|
| 67790V - 67720DW | Series N/A 67700 | d - Bore N/A 7 in177.800 mm | D - Cup Outer Diameter N/A 9 3/4 in247.650 mm | B - Cone Width N/A 1.875 in47.625 mm | C - Double Cup Width N/A 3.6875 in93.663 mm | T - Bearing Width across Cones N/A 4.0624 in103.185 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 28000 lbf124000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 188000 lbf836000 N |
CAD
N/A
|