CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Clear
Filter
Series
d - Bore (in)
d - Bore (mm)
D - Cup Outer Diameter (in)
D - Cup Outer Diameter (mm)
T - Bearing Width across Cones (in)
T - Bearing Width across Cones (mm)
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)
Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 67782W - 67720DW | Series N/A 67700 | d - Bore N/A 6.6250 in168.275 mm | D - Cup Outer Diameter N/A 9 3/4 in247.650 mm | B - Cone Width N/A 1.875 in47.625 mm | C - Double Cup Width N/A 3.6875 in93.663 mm | T - Bearing Width across Cones N/A 4.0624 in103.185 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 22300 lbf99200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 150000 lbf666000 N |
CAD
N/A
|
| 67787 - 67721D | Series N/A 67700 | d - Bore N/A 6.8750 in174.625 mm | D - Cup Outer Diameter N/A 9 3/4 in247.650 mm | B - Cone Width N/A 1.875 in47.625 mm | C - Double Cup Width N/A 3.4375 in87.313 mm | T - Bearing Width across Cones N/A 4.1874 in106.360 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 23600 lbf105000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 159000 lbf705000 N |
CAD
N/A
|
| 67780 - 67721D | Series N/A 67700 | d - Bore N/A 6 1/2 in165.1 mm | D - Cup Outer Diameter N/A 9 3/4 in247.650 mm | B - Cone Width N/A 1.875 in47.625 mm | C - Double Cup Width N/A 3.4375 in87.313 mm | T - Bearing Width across Cones N/A 4.1874 in106.360 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 23600 lbf105000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 159000 lbf705000 N |
CAD
N/A
|
| 67780V - 67721D | Series N/A 67700 | d - Bore N/A 6 1/2 in165.1 mm | D - Cup Outer Diameter N/A 9 3/4 in247.650 mm | B - Cone Width N/A 1.875 in47.625 mm | C - Double Cup Width N/A 3.4375 in87.313 mm | T - Bearing Width across Cones N/A 4.1874 in106.360 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 28000 lbf124000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 188000 lbf836000 N |
CAD
N/A
|
| 67782 - 67721D | Series N/A 67700 | d - Bore N/A 6.6250 in168.275 mm | D - Cup Outer Diameter N/A 9 3/4 in247.650 mm | B - Cone Width N/A 1.875 in47.625 mm | C - Double Cup Width N/A 3.4375 in87.313 mm | T - Bearing Width across Cones N/A 4.1874 in106.360 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 23600 lbf105000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 159000 lbf705000 N |
CAD
N/A
|
| 67782W - 67721D | Series N/A 67700 | d - Bore N/A 6.6250 in168.275 mm | D - Cup Outer Diameter N/A 9 3/4 in247.650 mm | B - Cone Width N/A 1.875 in47.625 mm | C - Double Cup Width N/A 3.4375 in87.313 mm | T - Bearing Width across Cones N/A 4.1874 in106.360 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 22300 lbf99200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 150000 lbf666000 N |
CAD
N/A
|
| 67786 - 67721D | Series N/A 67700 | d - Bore N/A 6.8750 in174.625 mm | D - Cup Outer Diameter N/A 9 3/4 in247.650 mm | B - Cone Width N/A 1.875 in47.625 mm | C - Double Cup Width N/A 3.4375 in87.313 mm | T - Bearing Width across Cones N/A 4.1874 in106.360 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 23600 lbf105000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 159000 lbf705000 N |
CAD
N/A
|
| 67791 - 67721D | Series N/A 67700 | d - Bore N/A 7 in177.800 mm | D - Cup Outer Diameter N/A 9 3/4 in247.650 mm | B - Cone Width N/A 1.875 in47.625 mm | C - Double Cup Width N/A 3.4375 in87.313 mm | T - Bearing Width across Cones N/A 4.1874 in106.360 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 23600 lbf105000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 159000 lbf705000 N |
CAD
N/A
|
| 67787V - 67721D | Series N/A 67700 | d - Bore N/A 6.8750 in174.625 mm | D - Cup Outer Diameter N/A 9 3/4 in247.650 mm | B - Cone Width N/A 1.875 in47.625 mm | C - Double Cup Width N/A 3.4375 in87.313 mm | T - Bearing Width across Cones N/A 4.1874 in106.360 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 28000 lbf124000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 188000 lbf836000 N |
CAD
N/A
|
| 67790 - 67721D | Series N/A 67700 | d - Bore N/A 7 in177.800 mm | D - Cup Outer Diameter N/A 9 3/4 in247.650 mm | B - Cone Width N/A 1.875 in47.625 mm | C - Double Cup Width N/A 3.4375 in87.313 mm | T - Bearing Width across Cones N/A 4.1874 in106.360 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 23600 lbf105000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 159000 lbf705000 N |
CAD
N/A
|
| 67790V - 67721D | Series N/A 67700 | d - Bore N/A 7 in177.800 mm | D - Cup Outer Diameter N/A 9 3/4 in247.650 mm | B - Cone Width N/A 1.875 in47.625 mm | C - Double Cup Width N/A 3.4375 in87.313 mm | T - Bearing Width across Cones N/A 4.1874 in106.360 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 28000 lbf124000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 188000 lbf836000 N |
CAD
N/A
|
| 67890H - 67820CD | Series N/A 67800 | d - Bore N/A 7.5 in190.5 mm | D - Cup Outer Diameter N/A 10.5 in266.7 mm | B - Cone Width N/A 1.9685 in50 mm | C - Double Cup Width N/A 3.3125 in84.138 mm | T - Bearing Width across Cones N/A 4.0625 in103.188 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 22500 lbf100000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 151000 lbf672000 N |
CAD
N/A
|
| 67875 - 67820CD | Series N/A 67800 | d - Bore N/A 7.0866 in180 mm | D - Cup Outer Diameter N/A 10.5 in266.7 mm | B - Cone Width N/A 1.8110 in45.999 mm | C - Double Cup Width N/A 3.3125 in84.138 mm | T - Bearing Width across Cones N/A 4.0211 in102.136 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 24300 lbf108000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 163000 lbf725000 N |
CAD
N/A
|
| 67883 - 67820CD | Series N/A 67800 | d - Bore N/A 7.2500 in184.150 mm | D - Cup Outer Diameter N/A 10.5 in266.7 mm | B - Cone Width N/A 1.8438 in46.833 mm | C - Double Cup Width N/A 3.3125 in84.138 mm | T - Bearing Width across Cones N/A 4.0625 in103.188 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 24300 lbf108000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 163000 lbf725000 N |
CAD
N/A
|
| 67884 - 67820CD | Series N/A 67800 | d - Bore N/A 7.3750 in187.325 mm | D - Cup Outer Diameter N/A 10.5 in266.7 mm | B - Cone Width N/A 1.8438 in46.833 mm | C - Double Cup Width N/A 3.3125 in84.138 mm | T - Bearing Width across Cones N/A 4.0625 in103.188 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 24300 lbf108000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 163000 lbf725000 N |
CAD
N/A
|
| 67885 - 67820CD | Series N/A 67800 | d - Bore N/A 7.5 in190.5 mm | D - Cup Outer Diameter N/A 10.5 in266.7 mm | B - Cone Width N/A 1.8438 in46.833 mm | C - Double Cup Width N/A 3.3125 in84.138 mm | T - Bearing Width across Cones N/A 4.0625 in103.188 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 24300 lbf108000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 163000 lbf725000 N |
CAD
N/A
|
| 67886 - 67820CD | Series N/A 67800 | d - Bore N/A 7.4834 in190.078 mm | D - Cup Outer Diameter N/A 10.5 in266.7 mm | B - Cone Width N/A 1.8110 in45.999 mm | C - Double Cup Width N/A 3.3125 in84.138 mm | T - Bearing Width across Cones N/A 4.0211 in102.136 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 24300 lbf108000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 163000 lbf725000 N |
CAD
N/A
|
| 67887 - 67820CD | Series N/A 67800 | d - Bore N/A 7.5625 in192.088 mm | D - Cup Outer Diameter N/A 10.5 in266.7 mm | B - Cone Width N/A 1.8438 in46.833 mm | C - Double Cup Width N/A 3.3125 in84.138 mm | T - Bearing Width across Cones N/A 4.0625 in103.188 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 24300 lbf108000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 163000 lbf725000 N |
CAD
N/A
|
| 67891H - 67820CD | Series N/A 67800 | d - Bore N/A 7.5625 in192.088 mm | D - Cup Outer Diameter N/A 10.5 in266.7 mm | B - Cone Width N/A 1.9685 in50 mm | C - Double Cup Width N/A 3.3125 in84.138 mm | T - Bearing Width across Cones N/A 4.0625 in103.188 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 22500 lbf100000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 151000 lbf672000 N |
CAD
N/A
|
| 67989H - 67920CD | Series N/A 67900 | d - Bore N/A 8.2500 in209.550 mm | D - Cup Outer Diameter N/A 11.1250 in282.575 mm | B - Cone Width N/A 1.9375 in49.213 mm | C - Double Cup Width N/A 3.25 in82.55 mm | T - Bearing Width across Cones N/A 4.0000 in101.600 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 27300 lbf121000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 183000 lbf814000 N |
CAD
N/A
|
| 67982 - 67920CD | Series N/A 67900 | d - Bore N/A 7.8720 in199.949 mm | D - Cup Outer Diameter N/A 11.1250 in282.575 mm | B - Cone Width N/A 1.9375 in49.213 mm | C - Double Cup Width N/A 3.25 in82.55 mm | T - Bearing Width across Cones N/A 4.0000 in101.600 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 27300 lbf121000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 183000 lbf814000 N |
CAD
N/A
|
| 67985 - 67920CD | Series N/A 67900 | d - Bore N/A 8.1250 in206.375 mm | D - Cup Outer Diameter N/A 11.1250 in282.575 mm | B - Cone Width N/A 1.8125 in46.038 mm | C - Double Cup Width N/A 3.25 in82.55 mm | T - Bearing Width across Cones N/A 4.0000 in101.600 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 29300 lbf130000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 197000 lbf875000 N |
CAD
N/A
|
| 67989 - 67920CD | Series N/A 67900 | d - Bore N/A 8.2500 in209.550 mm | D - Cup Outer Diameter N/A 11.1250 in282.575 mm | B - Cone Width N/A 1.8125 in46.038 mm | C - Double Cup Width N/A 3.25 in82.55 mm | T - Bearing Width across Cones N/A 4.0000 in101.600 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 29300 lbf130000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 197000 lbf875000 N |
CAD
N/A
|
| 67983 - 67920CD | Series N/A 67900 | d - Bore N/A 8 in203.2 mm | D - Cup Outer Diameter N/A 11.1250 in282.575 mm | B - Cone Width N/A 1.8125 in46.038 mm | C - Double Cup Width N/A 3.25 in82.55 mm | T - Bearing Width across Cones N/A 4.0000 in101.600 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 29300 lbf130000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 197000 lbf875000 N |
CAD
N/A
|
| 67985 - 67921D | Series N/A 67900 | d - Bore N/A 8.1250 in206.375 mm | D - Cup Outer Diameter N/A 11.1250 in282.575 mm | B - Cone Width N/A 1.8125 in46.038 mm | C - Double Cup Width N/A 3.5000 in88.900 mm | T - Bearing Width across Cones N/A 4.2500 in107.950 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 29300 lbf130000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 197000 lbf875000 N |
CAD
N/A
|