CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Clear
Filter
Series
d - Bore (in)
d - Bore (mm)
D - Cup Outer Diameter (in)
D - Cup Outer Diameter (mm)
T - Bearing Width across Cones (in)
T - Bearing Width across Cones (mm)
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)
Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 67982 - 67921D | Series N/A 67900 | d - Bore N/A 7.8720 in199.949 mm | D - Cup Outer Diameter N/A 11.1250 in282.575 mm | B - Cone Width N/A 1.9375 in49.213 mm | C - Double Cup Width N/A 3.5000 in88.900 mm | T - Bearing Width across Cones N/A 4.2500 in107.950 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 27300 lbf121000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 183000 lbf814000 N |
CAD
N/A
|
| 67983 - 67921D | Series N/A 67900 | d - Bore N/A 8 in203.2 mm | D - Cup Outer Diameter N/A 11.1250 in282.575 mm | B - Cone Width N/A 1.8125 in46.038 mm | C - Double Cup Width N/A 3.5000 in88.900 mm | T - Bearing Width across Cones N/A 4.2500 in107.950 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 29300 lbf130000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 197000 lbf875000 N |
CAD
N/A
|
| 67989 - 67921D | Series N/A 67900 | d - Bore N/A 8.2500 in209.550 mm | D - Cup Outer Diameter N/A 11.1250 in282.575 mm | B - Cone Width N/A 1.8125 in46.038 mm | C - Double Cup Width N/A 3.5000 in88.900 mm | T - Bearing Width across Cones N/A 4.2500 in107.950 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 29300 lbf130000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 197000 lbf875000 N |
CAD
N/A
|
| 67989H - 67921D | Series N/A 67900 | d - Bore N/A 8.2500 in209.550 mm | D - Cup Outer Diameter N/A 11.1250 in282.575 mm | B - Cone Width N/A 1.9375 in49.213 mm | C - Double Cup Width N/A 3.5000 in88.900 mm | T - Bearing Width across Cones N/A 4.2500 in107.950 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 27300 lbf121000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 183000 lbf814000 N |
CAD
N/A
|
| EE700091 - 700168D | Series N/A 700000 | d - Bore N/A 9 in228.600 mm | D - Cup Outer Diameter N/A 16.7500 in425.450 mm | B - Cone Width N/A 3.7500 in95.250 mm | C - Double Cup Width N/A 6.2500 in158.750 mm | T - Bearing Width across Cones N/A 8.2500 in209.550 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 99000 lbf440000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 665000 lbf2960000 N |
CAD
N/A
|
| EE700091 - 700168DC | Series N/A 700000 | d - Bore N/A 9 in228.600 mm | D - Cup Outer Diameter N/A 16.7500 in425.450 mm | B - Cone Width N/A 3.7500 in95.250 mm | C - Double Cup Width N/A 6.2500 in158.750 mm | T - Bearing Width across Cones N/A 8.2500 in209.550 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 99000 lbf440000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 665000 lbf2960000 N |
CAD
N/A
|
| 71433X - 71751D | Series N/A 71000 | d - Bore N/A 4.3307 in110 mm | D - Cup Outer Diameter N/A 7.5 in190.5 mm | B - Cone Width N/A 1.9375 in49.213 mm | C - Double Cup Width N/A 3.1875 in80.963 mm | T - Bearing Width across Cones N/A 4.1874 in106.360 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 21200 lbf94300 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 142000 lbf633000 N |
CAD
N/A
|
| 71455 - 71751D | Series N/A 71000 | d - Bore N/A 4.5310 in115.087 mm | D - Cup Outer Diameter N/A 7.5 in190.5 mm | B - Cone Width N/A 1.9375 in49.213 mm | C - Double Cup Width N/A 3.1875 in80.963 mm | T - Bearing Width across Cones N/A 4.1874 in106.360 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 21200 lbf94300 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 142000 lbf633000 N |
CAD
N/A
|
| 71453 - 71751D | Series N/A 71000 | d - Bore N/A 4.5310 in115.087 mm | D - Cup Outer Diameter N/A 7.5 in190.5 mm | B - Cone Width N/A 1.9375 in49.213 mm | C - Double Cup Width N/A 3.1875 in80.963 mm | T - Bearing Width across Cones N/A 4.1874 in106.360 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 21200 lbf94300 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 142000 lbf633000 N |
CAD
N/A
|
| 71450 - 71751D | Series N/A 71000 | d - Bore N/A 4 1/2 in114.300 mm | D - Cup Outer Diameter N/A 7.5 in190.5 mm | B - Cone Width N/A 1.9375 in49.213 mm | C - Double Cup Width N/A 3.1875 in80.963 mm | T - Bearing Width across Cones N/A 4.1874 in106.360 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 21200 lbf94300 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 142000 lbf633000 N |
CAD
N/A
|
| 71437 - 71751D | Series N/A 71000 | d - Bore N/A 4.3750 in111.125 mm | D - Cup Outer Diameter N/A 7.5 in190.5 mm | B - Cone Width N/A 1.9375 in49.213 mm | C - Double Cup Width N/A 3.1875 in80.963 mm | T - Bearing Width across Cones N/A 4.1874 in106.360 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 21200 lbf94300 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 142000 lbf633000 N |
CAD
N/A
|
| 71451 - 71751D | Series N/A 71000 | d - Bore N/A 4 1/2 in114.300 mm | D - Cup Outer Diameter N/A 7.5 in190.5 mm | B - Cone Width N/A 1.9375 in49.213 mm | C - Double Cup Width N/A 3.1875 in80.963 mm | T - Bearing Width across Cones N/A 4.1874 in106.360 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 21200 lbf94300 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 142000 lbf633000 N |
CAD
N/A
|
| 71432 - 71751D | Series N/A 71000 | d - Bore N/A 4.3288 in109.952 mm | D - Cup Outer Diameter N/A 7.5 in190.5 mm | B - Cone Width N/A 1.9375 in49.213 mm | C - Double Cup Width N/A 3.1875 in80.963 mm | T - Bearing Width across Cones N/A 4.1874 in106.360 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 21200 lbf94300 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 142000 lbf633000 N |
CAD
N/A
|
| 71412 - 71751D | Series N/A 71000 | d - Bore N/A 4.1250 in104.775 mm | D - Cup Outer Diameter N/A 7.5 in190.5 mm | B - Cone Width N/A 1.9375 in49.213 mm | C - Double Cup Width N/A 3.1875 in80.963 mm | T - Bearing Width across Cones N/A 4.1874 in106.360 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 21200 lbf94300 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 142000 lbf633000 N |
CAD
N/A
|
| 71425 - 71751D | Series N/A 71000 | d - Bore N/A 4.25 in107.95 mm | D - Cup Outer Diameter N/A 7.5 in190.5 mm | B - Cone Width N/A 1.9375 in49.213 mm | C - Double Cup Width N/A 3.1875 in80.963 mm | T - Bearing Width across Cones N/A 4.1874 in106.360 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 21200 lbf94300 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 142000 lbf633000 N |
CAD
N/A
|
| 71453 - 71751DC | Series N/A 71000 | d - Bore N/A 4.5310 in115.087 mm | D - Cup Outer Diameter N/A 7.5 in190.5 mm | B - Cone Width N/A 1.9375 in49.213 mm | C - Double Cup Width N/A 3.1875 in80.963 mm | T - Bearing Width across Cones N/A 4.1874 in106.360 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 21200 lbf94300 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 142000 lbf633000 N |
CAD
N/A
|
| 71451 - 71751DC | Series N/A 71000 | d - Bore N/A 4 1/2 in114.300 mm | D - Cup Outer Diameter N/A 7.5 in190.5 mm | B - Cone Width N/A 1.9375 in49.213 mm | C - Double Cup Width N/A 3.1875 in80.963 mm | T - Bearing Width across Cones N/A 4.1874 in106.360 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 21200 lbf94300 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 142000 lbf633000 N |
CAD
N/A
|
| 71450 - 71751DC | Series N/A 71000 | d - Bore N/A 4 1/2 in114.300 mm | D - Cup Outer Diameter N/A 7.5 in190.5 mm | B - Cone Width N/A 1.9375 in49.213 mm | C - Double Cup Width N/A 3.1875 in80.963 mm | T - Bearing Width across Cones N/A 4.1874 in106.360 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 21200 lbf94300 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 142000 lbf633000 N |
CAD
N/A
|
| 71433X - 71751DC | Series N/A 71000 | d - Bore N/A 4.3307 in110 mm | D - Cup Outer Diameter N/A 7.5 in190.5 mm | B - Cone Width N/A 1.9375 in49.213 mm | C - Double Cup Width N/A 3.1875 in80.963 mm | T - Bearing Width across Cones N/A 4.1874 in106.360 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 21200 lbf94300 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 142000 lbf633000 N |
CAD
N/A
|
| 71412 - 71751DC | Series N/A 71000 | d - Bore N/A 4.1250 in104.775 mm | D - Cup Outer Diameter N/A 7.5 in190.5 mm | B - Cone Width N/A 1.9375 in49.213 mm | C - Double Cup Width N/A 3.1875 in80.963 mm | T - Bearing Width across Cones N/A 4.1874 in106.360 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 21200 lbf94300 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 142000 lbf633000 N |
CAD
N/A
|
| 71437 - 71751DC | Series N/A 71000 | d - Bore N/A 4.3750 in111.125 mm | D - Cup Outer Diameter N/A 7.5 in190.5 mm | B - Cone Width N/A 1.9375 in49.213 mm | C - Double Cup Width N/A 3.1875 in80.963 mm | T - Bearing Width across Cones N/A 4.1874 in106.360 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 21200 lbf94300 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 142000 lbf633000 N |
CAD
N/A
|
| 71455 - 71751DC | Series N/A 71000 | d - Bore N/A 4.5310 in115.087 mm | D - Cup Outer Diameter N/A 7.5 in190.5 mm | B - Cone Width N/A 1.9375 in49.213 mm | C - Double Cup Width N/A 3.1875 in80.963 mm | T - Bearing Width across Cones N/A 4.1874 in106.360 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 21200 lbf94300 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 142000 lbf633000 N |
CAD
N/A
|
| 71425 - 71751DC | Series N/A 71000 | d - Bore N/A 4.25 in107.95 mm | D - Cup Outer Diameter N/A 7.5 in190.5 mm | B - Cone Width N/A 1.9375 in49.213 mm | C - Double Cup Width N/A 3.1875 in80.963 mm | T - Bearing Width across Cones N/A 4.1874 in106.360 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 21200 lbf94300 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 142000 lbf633000 N |
CAD
N/A
|
| 71432 - 71751DC | Series N/A 71000 | d - Bore N/A 4.3288 in109.952 mm | D - Cup Outer Diameter N/A 7.5 in190.5 mm | B - Cone Width N/A 1.9375 in49.213 mm | C - Double Cup Width N/A 3.1875 in80.963 mm | T - Bearing Width across Cones N/A 4.1874 in106.360 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 21200 lbf94300 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 142000 lbf633000 N |
CAD
N/A
|
| EE722110 - 722186CD | Series N/A 722000 | d - Bore N/A 11 in279.4 mm | D - Cup Outer Diameter N/A 18.5000 in469.900 mm | B - Cone Width N/A 3.6875 in93.663 mm | C - Double Cup Width N/A 5.8750 in149.225 mm | T - Bearing Width across Cones N/A 7.8749 in200.022 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 94000 lbf418000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 631000 lbf2810000 N |
CAD
N/A
|