CAD (0)
  • Cart is empty
1201 - 1225 of 2093 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cones (in)

T - Bearing Width across Cones (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

N/A 722000 N/A 11 1/2 in292.100 mm N/A 18.5000 in469.900 mm N/A 3.6875 in93.663 mm N/A 5.8750 in149.225 mm N/A 7.8749 in200.022 mm N/A 94000 lbf418000 N N/A 631000 lbf2810000 N N/A
N/A 724000 N/A 12 in304.8 mm N/A 19.5000 in495.300 mm N/A 3.6250 in92.075 mm N/A 5.7500 in146.050 mm N/A 7.7499 in196.847 mm N/A 88000 lbf392000 N N/A 591000 lbf2630000 N N/A
N/A 724000 N/A 12 in304.8 mm N/A 19.5000 in495.300 mm N/A 3.6250 in92.075 mm N/A 5.7500 in146.050 mm N/A 7.7499 in196.847 mm N/A 98300 lbf437000 N N/A 660000 lbf2940000 N N/A
N/A 72000C N/A 2.1250 in53.975 mm N/A 4-7/8 in123.825 mm N/A 1.2910 in32.791 mm N/A 2.1875 in55.563 mm N/A 3.0624 in77.785 mm N/A 12500 lbf55500 N N/A 83900 lbf373000 N N/A
N/A 72000C N/A 2 3/16 in55.563 mm N/A 4-7/8 in123.825 mm N/A 1.2910 in32.791 mm N/A 2.1875 in55.563 mm N/A 3.0624 in77.785 mm N/A 12500 lbf55500 N N/A 83900 lbf373000 N N/A
N/A 72000C N/A 2 3/16 in55.563 mm N/A 4-7/8 in123.825 mm N/A 1.2910 in32.791 mm N/A 2.1875 in55.563 mm N/A 3.0624 in77.785 mm N/A 12500 lbf55500 N N/A 83900 lbf373000 N N/A
N/A 72000C N/A 2.1250 in53.975 mm N/A 4-7/8 in123.825 mm N/A 1.2910 in32.791 mm N/A 2.1875 in55.563 mm N/A 3.0624 in77.785 mm N/A 12500 lbf55500 N N/A 83900 lbf373000 N N/A
N/A 72000C N/A 2 in50.8 mm N/A 4-7/8 in123.825 mm N/A 1.2910 in32.791 mm N/A 2.1875 in55.563 mm N/A 3.0624 in77.785 mm N/A 12500 lbf55500 N N/A 83900 lbf373000 N N/A
N/A 72000C N/A 2 in50.8 mm N/A 4-7/8 in123.825 mm N/A 1.2910 in32.791 mm N/A 2.1875 in55.563 mm N/A 3.0624 in77.785 mm N/A 12500 lbf55500 N N/A 83900 lbf373000 N N/A
N/A 72000C N/A 1 7/8 in47.625 mm N/A 4-7/8 in123.825 mm N/A 1.2910 in32.791 mm N/A 2.1875 in55.563 mm N/A 3.0624 in77.785 mm N/A 12500 lbf55500 N N/A 83900 lbf373000 N N/A
N/A 72000C N/A 1 7/8 in47.625 mm N/A 4-7/8 in123.825 mm N/A 1.2910 in32.791 mm N/A 2.1875 in55.563 mm N/A 3.0624 in77.785 mm N/A 12500 lbf55500 N N/A 83900 lbf373000 N N/A
N/A 72000 N/A 1 7/8 in47.625 mm N/A 4-7/8 in123.825 mm N/A 1.2910 in32.791 mm N/A 2.1875 in55.563 mm N/A 3.0624 in77.785 mm N/A 8910 lbf39600 N N/A 59800 lbf266000 N N/A
N/A 72000C N/A 2 1/4 in57.150 mm N/A 4-7/8 in123.825 mm N/A 1.2910 in32.791 mm N/A 2.1875 in55.563 mm N/A 3.0624 in77.785 mm N/A 12500 lbf55500 N N/A 83900 lbf373000 N N/A
N/A 736000 N/A 16.0000 in406.400 mm N/A 23.9970 in609.524 mm N/A 3.1250 in79.375 mm N/A 5.2500 in133.350 mm N/A 7.0000 in177.800 mm N/A 100000 lbf446000 N N/A 673000 lbf2990000 N N/A
N/A 736000 N/A 16.0000 in406.400 mm N/A 23.9970 in609.524 mm N/A 3.1250 in79.375 mm N/A 5.2500 in133.350 mm N/A 7.0000 in177.800 mm N/A 100000 lbf446000 N N/A 673000 lbf2990000 N N/A
N/A 73000 N/A 5 1/2 in139.700 mm N/A 8-3/4 in222.250 mm N/A 1.2450 in31.623 mm N/A 2.1250 in53.975 mm N/A 2.9802 in75.697 mm N/A 17100 lbf75900 N N/A 115000 lbf510000 N N/A
N/A 73000 N/A 5.625 in142.875 mm N/A 8-3/4 in222.250 mm N/A 1.2450 in31.623 mm N/A 2.1250 in53.975 mm N/A 2.9802 in75.697 mm N/A 17100 lbf75900 N N/A 115000 lbf510000 N N/A
N/A 745 N/A 3.3475 in85.027 mm N/A 6-1/8 in155.575 mm N/A 1.8375 in46.673 mm N/A 3.3750 in85.725 mm N/A 4.0000 in101.600 mm N/A 21900 lbf97600 N N/A 147000 lbf656000 N N/A
N/A 745 N/A 2.5575 in64.961 mm N/A 6-1/8 in155.575 mm N/A 1.8375 in46.673 mm N/A 3.3750 in85.725 mm N/A 4.0000 in101.600 mm N/A 18500 lbf82400 N N/A 124000 lbf553000 N N/A
N/A 745 N/A 3.3475 in85.027 mm N/A 6-1/8 in155.575 mm N/A 1.8375 in46.673 mm N/A 3.3750 in85.725 mm N/A 4.0000 in101.600 mm N/A 21900 lbf97600 N N/A 147000 lbf656000 N N/A
N/A 745 N/A 3.3475 in85.027 mm N/A 6-1/8 in155.575 mm N/A 1.8375 in46.673 mm N/A 3.3750 in85.725 mm N/A 4.0000 in101.600 mm N/A 21900 lbf97600 N N/A 147000 lbf656000 N N/A
N/A 745 N/A 3 in76.2 mm N/A 6-1/8 in155.575 mm N/A 1.8375 in46.673 mm N/A 3.3750 in85.725 mm N/A 4.0000 in101.600 mm N/A 21900 lbf97600 N N/A 147000 lbf656000 N N/A
N/A 745 N/A 2 3/4 in69.850 mm N/A 6-1/8 in155.575 mm N/A 1.8375 in46.673 mm N/A 3.3750 in85.725 mm N/A 4.0000 in101.600 mm N/A 21900 lbf97600 N N/A 147000 lbf656000 N N/A
N/A 745 N/A 3 1/4 in82.550 mm N/A 6-1/8 in155.575 mm N/A 1.8375 in46.673 mm N/A 3.3750 in85.725 mm N/A 4.0000 in101.600 mm N/A 21900 lbf97600 N N/A 147000 lbf656000 N N/A
N/A 745 N/A 2 3/4 in69.850 mm N/A 6-1/8 in155.575 mm N/A 1.8375 in46.673 mm N/A 3.3750 in85.725 mm N/A 4.0000 in101.600 mm N/A 18500 lbf82400 N N/A 124000 lbf553000 N N/A
1201 - 1225 of 2093 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »