CAD (0)
  • Cart is empty
1301 - 1325 of 2093 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cones (in)

T - Bearing Width across Cones (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

N/A 775 N/A 3.8750 in98.425 mm N/A 7-1/8 in180.975 mm N/A 1.8900 in48.006 mm N/A 3.3750 in85.725 mm N/A 4.125 in104.775 mm N/A 20200 lbf89700 N N/A 135000 lbf603000 N N/A
N/A 775 N/A 3.6250 in92.075 mm N/A 7-1/8 in180.975 mm N/A 1.8900 in48.006 mm N/A 3.3750 in85.725 mm N/A 4.125 in104.775 mm N/A 20200 lbf89700 N N/A 135000 lbf603000 N N/A
N/A 775 N/A 4 in101.600 mm N/A 7-1/8 in180.975 mm N/A 1.8900 in48.006 mm N/A 3.3750 in85.725 mm N/A 4.125 in104.775 mm N/A 20200 lbf89700 N N/A 135000 lbf603000 N N/A
N/A 775 N/A 3 1/2 in88.900 mm N/A 7-1/8 in180.975 mm N/A 1.8900 in48.006 mm N/A 3.3750 in85.725 mm N/A 4.125 in104.775 mm N/A 20200 lbf89700 N N/A 135000 lbf603000 N N/A
N/A 775 N/A 4 in101.600 mm N/A 7-1/8 in180.975 mm N/A 1.8900 in48.006 mm N/A 3.3750 in85.725 mm N/A 4.125 in104.775 mm N/A 20200 lbf89700 N N/A 135000 lbf603000 N N/A
N/A 775 N/A 4.1250 in104.775 mm N/A 7-1/8 in180.975 mm N/A 1.8900 in48.006 mm N/A 3.3750 in85.725 mm N/A 4.125 in104.775 mm N/A 20200 lbf89700 N N/A 135000 lbf603000 N N/A
N/A 775 N/A 3 3/4 in95.250 mm N/A 7-1/8 in180.975 mm N/A 1.8900 in48.006 mm N/A 3.3750 in85.725 mm N/A 4.125 in104.775 mm N/A 20200 lbf89700 N N/A 135000 lbf603000 N N/A
N/A 775 N/A 4.1250 in104.775 mm N/A 7-1/8 in180.975 mm N/A 1.8900 in48.006 mm N/A 3.3750 in85.725 mm N/A 4.125 in104.775 mm N/A 20200 lbf89700 N N/A 135000 lbf603000 N N/A
N/A 775 N/A 3 3/4 in95.250 mm N/A 7-1/8 in180.975 mm N/A 1.8900 in48.006 mm N/A 3.3750 in85.725 mm N/A 4.125 in104.775 mm N/A 20200 lbf89700 N N/A 135000 lbf603000 N N/A
N/A 775 N/A 3 1/2 in88.900 mm N/A 7-1/8 in180.975 mm N/A 1.8900 in48.006 mm N/A 3.3750 in85.725 mm N/A 4.125 in104.775 mm N/A 20200 lbf89700 N N/A 135000 lbf603000 N N/A
N/A 775 N/A 3.8750 in98.425 mm N/A 7-1/8 in180.975 mm N/A 1.8900 in48.006 mm N/A 3.3750 in85.725 mm N/A 4.125 in104.775 mm N/A 20200 lbf89700 N N/A 135000 lbf603000 N N/A
N/A 775 N/A 3 3/4 in95.250 mm N/A 7-1/8 in180.975 mm N/A 1.8900 in48.006 mm N/A 3.3750 in85.725 mm N/A 4.125 in104.775 mm N/A 20200 lbf89700 N N/A 135000 lbf603000 N N/A
N/A 775 N/A 4.1250 in104.775 mm N/A 7-1/8 in180.975 mm N/A 1.8900 in48.006 mm N/A 3.3750 in85.725 mm N/A 4.125 in104.775 mm N/A 20200 lbf89700 N N/A 135000 lbf603000 N N/A
N/A 775 N/A 3.6250 in92.075 mm N/A 7-1/8 in180.975 mm N/A 1.8900 in48.006 mm N/A 3.3750 in85.725 mm N/A 4.125 in104.775 mm N/A 20200 lbf89700 N N/A 135000 lbf603000 N N/A
N/A 775 N/A 3.937 in100 mm N/A 7-1/8 in180.975 mm N/A 1.8900 in48.006 mm N/A 3.3750 in85.725 mm N/A 4.125 in104.775 mm N/A 20200 lbf89700 N N/A 135000 lbf603000 N N/A
N/A 775 N/A 4 in101.600 mm N/A 7-1/8 in180.975 mm N/A 1.8900 in48.006 mm N/A 3.3750 in85.725 mm N/A 4.125 in104.775 mm N/A 20200 lbf89700 N N/A 135000 lbf603000 N N/A
N/A 775 N/A 4 in101.600 mm N/A 7-1/8 in180.975 mm N/A 1.8900 in48.006 mm N/A 3.3750 in85.725 mm N/A 4.125 in104.775 mm N/A 20200 lbf89700 N N/A 135000 lbf603000 N N/A
N/A 775 N/A 4.1250 in104.775 mm N/A 7-1/8 in180.975 mm N/A 1.8900 in48.006 mm N/A 3.3750 in85.725 mm N/A 4.125 in104.775 mm N/A 20200 lbf89700 N N/A 135000 lbf603000 N N/A
N/A 775 N/A 3 1/2 in88.900 mm N/A 7-1/8 in180.975 mm N/A 1.8900 in48.006 mm N/A 3.3750 in85.725 mm N/A 4.125 in104.775 mm N/A 20200 lbf89700 N N/A 135000 lbf603000 N N/A
N/A 775 N/A 3 3/4 in95.250 mm N/A 7-1/8 in180.975 mm N/A 1.8900 in48.006 mm N/A 3.3750 in85.725 mm N/A 4.125 in104.775 mm N/A 20200 lbf89700 N N/A 135000 lbf603000 N N/A
N/A 775 N/A 3 3/4 in95.250 mm N/A 7-1/8 in180.975 mm N/A 1.8900 in48.006 mm N/A 3.3750 in85.725 mm N/A 4.125 in104.775 mm N/A 20200 lbf89700 N N/A 135000 lbf603000 N N/A
N/A 775 N/A 3 3/4 in95.250 mm N/A 7-1/8 in180.975 mm N/A 1.8900 in48.006 mm N/A 3.3750 in85.725 mm N/A 4.125 in104.775 mm N/A 20200 lbf89700 N N/A 135000 lbf603000 N N/A
N/A 775 N/A 3.6250 in92.075 mm N/A 7-1/8 in180.975 mm N/A 1.8900 in48.006 mm N/A 3.3750 in85.725 mm N/A 4.125 in104.775 mm N/A 20200 lbf89700 N N/A 135000 lbf603000 N N/A
N/A 775 N/A 3.8750 in98.425 mm N/A 7-1/8 in180.975 mm N/A 1.8900 in48.006 mm N/A 3.3750 in85.725 mm N/A 4.125 in104.775 mm N/A 20200 lbf89700 N N/A 135000 lbf603000 N N/A
N/A 775 N/A 4 in101.600 mm N/A 7-1/8 in180.975 mm N/A 1.8900 in48.006 mm N/A 3.3750 in85.725 mm N/A 4.125 in104.775 mm N/A 20200 lbf89700 N N/A 135000 lbf603000 N N/A
1301 - 1325 of 2093 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »