CAD (0)
  • Cart is empty
1326 - 1350 of 2093 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cones (in)

T - Bearing Width across Cones (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

N/A 775 N/A 3.937 in100 mm N/A 7-1/8 in180.975 mm N/A 1.8900 in48.006 mm N/A 3.3750 in85.725 mm N/A 4.125 in104.775 mm N/A 20200 lbf89700 N N/A 135000 lbf603000 N N/A
N/A 775 N/A 4.1250 in104.775 mm N/A 7-1/8 in180.975 mm N/A 1.8900 in48.006 mm N/A 3.3750 in85.725 mm N/A 4.125 in104.775 mm N/A 20200 lbf89700 N N/A 135000 lbf603000 N N/A
N/A 775 N/A 4 in101.600 mm N/A 7-1/8 in180.975 mm N/A 1.8900 in48.006 mm N/A 3.3750 in85.725 mm N/A 4.125 in104.775 mm N/A 20200 lbf89700 N N/A 135000 lbf603000 N N/A
N/A 780000 N/A 7 in177.800 mm N/A 13.75 in349.250 mm N/A 2.375 in60.325 mm N/A 3.8750 in98.425 mm N/A 5.4997 in139.692 mm N/A 51100 lbf227000 N N/A 343000 lbf1530000 N N/A
N/A 780000 N/A 6 1/2 in165.1 mm N/A 13.75 in349.250 mm N/A 2.375 in60.325 mm N/A 3.8750 in98.425 mm N/A 5.4997 in139.692 mm N/A 51100 lbf227000 N N/A 343000 lbf1530000 N N/A
N/A 780000 N/A 6.8750 in174.625 mm N/A 13.75 in349.250 mm N/A 2.375 in60.325 mm N/A 3.8750 in98.425 mm N/A 5.4997 in139.692 mm N/A 51100 lbf227000 N N/A 343000 lbf1530000 N N/A
N/A 78000C N/A 2.1250 in53.975 mm N/A 5.5000 in139.700 mm N/A 1.3085 in33.236 mm N/A 2.0395 in51.803 mm N/A 3.0625 in77.788 mm N/A 13800 lbf61300 N N/A 92600 lbf412000 N N/A
N/A 78000 N/A 2.1250 in53.975 mm N/A 5.5000 in139.700 mm N/A 1.3085 in33.236 mm N/A 2.0395 in51.803 mm N/A 3.0625 in77.788 mm N/A 11800 lbf52600 N N/A 79300 lbf353000 N N/A
N/A 78000C N/A 2 1/2 in63.500 mm N/A 5.5000 in139.700 mm N/A 1.3085 in33.236 mm N/A 2.0395 in51.803 mm N/A 3.0625 in77.788 mm N/A 13800 lbf61300 N N/A 92600 lbf412000 N N/A
N/A 78000C N/A 2 1/2 in63.500 mm N/A 5.5000 in139.700 mm N/A 1.3085 in33.236 mm N/A 2.0395 in51.803 mm N/A 3.0625 in77.788 mm N/A 13800 lbf61300 N N/A 92600 lbf412000 N N/A
N/A 78000C N/A 2 3/8 in60.325 mm N/A 5.5000 in139.700 mm N/A 1.3085 in33.236 mm N/A 2.0395 in51.803 mm N/A 3.0625 in77.788 mm N/A 13800 lbf61300 N N/A 92600 lbf412000 N N/A
N/A 78000C N/A 2 1/4 in57.150 mm N/A 5.5000 in139.700 mm N/A 1.3085 in33.236 mm N/A 2.0395 in51.803 mm N/A 3.0625 in77.788 mm N/A 13800 lbf61300 N N/A 92600 lbf412000 N N/A
N/A 78000 N/A 2 3/8 in60.325 mm N/A 5.5000 in139.700 mm N/A 1.3085 in33.236 mm N/A 2.0395 in51.803 mm N/A 3.0625 in77.788 mm N/A 11800 lbf52600 N N/A 79300 lbf353000 N N/A
N/A 78000 N/A 2.5586 in64.988 mm N/A 5.5000 in139.700 mm N/A 1.2962 in32.923 mm N/A 2.0395 in51.803 mm N/A 3.0625 in77.788 mm N/A 11800 lbf52600 N N/A 79300 lbf353000 N N/A
N/A 78000 N/A 2 1/4 in57.150 mm N/A 5.5000 in139.700 mm N/A 1.3085 in33.236 mm N/A 2.0395 in51.803 mm N/A 3.0625 in77.788 mm N/A 11800 lbf52600 N N/A 79300 lbf353000 N N/A
N/A 78000 N/A 2 1/2 in63.500 mm N/A 5.5000 in139.700 mm N/A 1.3085 in33.236 mm N/A 2.0395 in51.803 mm N/A 3.0625 in77.788 mm N/A 11800 lbf52600 N N/A 79300 lbf353000 N N/A
N/A 78000C N/A 2.1250 in53.975 mm N/A 5.5000 in139.700 mm N/A 1.3085 in33.236 mm N/A 2.0395 in51.803 mm N/A 3.0625 in77.788 mm N/A 13800 lbf61300 N N/A 92600 lbf412000 N N/A
N/A 78000 N/A 2.5586 in64.988 mm N/A 5.5100 in139.954 mm N/A 1.2962 in32.923 mm N/A 2.0395 in51.803 mm N/A 3.0625 in77.788 mm N/A 11800 lbf52600 N N/A 79300 lbf353000 N N/A
N/A 78000 N/A 2 1/4 in57.150 mm N/A 5.5100 in139.954 mm N/A 1.3085 in33.236 mm N/A 2.0395 in51.803 mm N/A 3.0625 in77.788 mm N/A 11800 lbf52600 N N/A 79300 lbf353000 N N/A
N/A 78000 N/A 2 3/8 in60.325 mm N/A 5.5100 in139.954 mm N/A 1.3085 in33.236 mm N/A 2.0395 in51.803 mm N/A 3.0625 in77.788 mm N/A 11800 lbf52600 N N/A 79300 lbf353000 N N/A
N/A 78000 N/A 2 1/2 in63.500 mm N/A 5.5100 in139.954 mm N/A 1.3085 in33.236 mm N/A 2.0395 in51.803 mm N/A 3.0625 in77.788 mm N/A 11800 lbf52600 N N/A 79300 lbf353000 N N/A
N/A 78000 N/A 2.1250 in53.975 mm N/A 5.5100 in139.954 mm N/A 1.3085 in33.236 mm N/A 2.0395 in51.803 mm N/A 3.0625 in77.788 mm N/A 11800 lbf52600 N N/A 79300 lbf353000 N N/A
N/A 790000 N/A 11 1/2 in292.100 mm N/A 22.0000 in558.800 mm N/A 5.3750 in136.525 mm N/A 8.7500 in222.250 mm N/A 11.7500 in298.450 mm N/A 180000 lbf802000 N N/A 1210000 lbf5390000 N N/A
N/A 790000 N/A 11 1/2 in292.100 mm N/A 22.0000 in558.800 mm N/A 5.3750 in136.525 mm N/A 8.7500 in222.250 mm N/A 11.7500 in298.450 mm N/A 180000 lbf802000 N N/A 1210000 lbf5390000 N N/A
N/A 790000 N/A 12 in304.8 mm N/A 22.0000 in558.800 mm N/A 5.3750 in136.525 mm N/A 8.7500 in222.250 mm N/A 11.7500 in298.450 mm N/A 180000 lbf802000 N N/A 1210000 lbf5390000 N N/A
1326 - 1350 of 2093 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »