CAD (0)
  • Cart is empty
1451 - 1475 of 2093 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cones (in)

T - Bearing Width across Cones (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

N/A 93000 N/A 8.0625 in204.788 mm N/A 12.5000 in317.500 mm N/A 2.5 in63.5 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 42600 lbf190000 N N/A 286000 lbf1270000 N N/A
N/A 93000 N/A 8.1250 in206.375 mm N/A 12.5000 in317.500 mm N/A 2.5 in63.5 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 42600 lbf190000 N N/A 286000 lbf1270000 N N/A
N/A 93000 N/A 7.875 in200.025 mm N/A 12.5000 in317.500 mm N/A 2.5 in63.5 mm N/A 5.1250 in130.175 mm N/A 5.7499 in146.047 mm N/A 42600 lbf190000 N N/A 286000 lbf1270000 N N/A
N/A 93000 N/A 7.5 in190.5 mm N/A 12.5000 in317.500 mm N/A 2.5 in63.5 mm N/A 5.1250 in130.175 mm N/A 5.7499 in146.047 mm N/A 42600 lbf190000 N N/A 286000 lbf1270000 N N/A
N/A 93000 N/A 7.7500 in196.850 mm N/A 12.5000 in317.500 mm N/A 2.5 in63.5 mm N/A 5.1250 in130.175 mm N/A 5.7499 in146.047 mm N/A 42600 lbf190000 N N/A 286000 lbf1270000 N N/A
N/A 93000 N/A 7.0856 in179.974 mm N/A 12.5000 in317.500 mm N/A 2.5 in63.5 mm N/A 5.1250 in130.175 mm N/A 5.7499 in146.047 mm N/A 42600 lbf190000 N N/A 286000 lbf1270000 N N/A
N/A 93000 N/A 8.2500 in209.550 mm N/A 12.5000 in317.500 mm N/A 2.5 in63.5 mm N/A 5.1250 in130.175 mm N/A 5.7499 in146.047 mm N/A 42600 lbf190000 N N/A 286000 lbf1270000 N N/A
N/A 93000 N/A 8.1250 in206.375 mm N/A 12.5000 in317.500 mm N/A 2.5 in63.5 mm N/A 5.1250 in130.175 mm N/A 5.7499 in146.047 mm N/A 42600 lbf190000 N N/A 286000 lbf1270000 N N/A
N/A 93000 N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 2.5 in63.5 mm N/A 5.1250 in130.175 mm N/A 5.7499 in146.047 mm N/A 42600 lbf190000 N N/A 286000 lbf1270000 N N/A
N/A 93000 N/A 8.2500 in209.550 mm N/A 12.5000 in317.500 mm N/A 2.5 in63.5 mm N/A 5.1250 in130.175 mm N/A 5.7499 in146.047 mm N/A 42600 lbf190000 N N/A 286000 lbf1270000 N N/A
N/A 93000 N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 2.5 in63.5 mm N/A 5.1250 in130.175 mm N/A 5.7499 in146.047 mm N/A 42600 lbf190000 N N/A 286000 lbf1270000 N N/A
N/A 93000 N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 2.5 in63.5 mm N/A 5.1250 in130.175 mm N/A 5.7499 in146.047 mm N/A 42600 lbf190000 N N/A 286000 lbf1270000 N N/A
N/A 93000 N/A 8.0625 in204.788 mm N/A 12.5000 in317.500 mm N/A 2.5 in63.5 mm N/A 5.1250 in130.175 mm N/A 5.7499 in146.047 mm N/A 42600 lbf190000 N N/A 286000 lbf1270000 N N/A
N/A 93000 N/A 8.2500 in209.550 mm N/A 12.5000 in317.500 mm N/A 2.5 in63.5 mm N/A 5.1250 in130.175 mm N/A 5.7499 in146.047 mm N/A 42600 lbf190000 N N/A 286000 lbf1270000 N N/A
N/A 93000 N/A 7.0856 in179.974 mm N/A 12.5975 in319.977 mm N/A 2.5 in63.5 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 42600 lbf190000 N N/A 286000 lbf1270000 N N/A
N/A 93000 N/A 8.2500 in209.550 mm N/A 12.5975 in319.977 mm N/A 2.5 in63.5 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 42600 lbf190000 N N/A 286000 lbf1270000 N N/A
N/A 93000 N/A 8.2500 in209.550 mm N/A 12.5975 in319.977 mm N/A 2.5 in63.5 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 42600 lbf190000 N N/A 286000 lbf1270000 N N/A
N/A 93000 N/A 7.5 in190.5 mm N/A 12.5975 in319.977 mm N/A 2.5 in63.5 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 42600 lbf190000 N N/A 286000 lbf1270000 N N/A
N/A 93000 N/A 8.1250 in206.375 mm N/A 12.5975 in319.977 mm N/A 2.5 in63.5 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 42600 lbf190000 N N/A 286000 lbf1270000 N N/A
N/A 93000 N/A 8.0625 in204.788 mm N/A 12.5975 in319.977 mm N/A 2.5 in63.5 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 42600 lbf190000 N N/A 286000 lbf1270000 N N/A
N/A 93000 N/A 8 in203.2 mm N/A 12.5975 in319.977 mm N/A 2.5 in63.5 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 42600 lbf190000 N N/A 286000 lbf1270000 N N/A
N/A 93000 N/A 8 in203.2 mm N/A 12.5975 in319.977 mm N/A 2.5 in63.5 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 42600 lbf190000 N N/A 286000 lbf1270000 N N/A
N/A 93000 N/A 8 in203.2 mm N/A 12.5975 in319.977 mm N/A 2.5 in63.5 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 42600 lbf190000 N N/A 286000 lbf1270000 N N/A
N/A 93000 N/A 7.8720 in199.949 mm N/A 12.5975 in319.977 mm N/A 3.0460 in77.368 mm N/A 4.375 in111.125 mm N/A 6.8419 in173.784 mm N/A 40200 lbf179000 N N/A 270000 lbf1200000 N N/A
N/A 93000 N/A 7.875 in200.025 mm N/A 12.5975 in319.977 mm N/A 2.5 in63.5 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 42600 lbf190000 N N/A 286000 lbf1270000 N N/A
1451 - 1475 of 2093 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »