CAD (0)
  • Cart is empty
1501 - 1525 of 2093 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cones (in)

T - Bearing Width across Cones (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

N/A 94000 N/A 6.8750 in174.625 mm N/A 11.7500 in298.450 mm N/A 2.5 in63.5 mm N/A 5.5000 in139.700 mm N/A 5.6249 in142.872 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A
N/A 94000 N/A 7 in177.800 mm N/A 11.7500 in298.450 mm N/A 2.5 in63.5 mm N/A 5.5000 in139.700 mm N/A 5.6249 in142.872 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A
N/A 94000 N/A 6 1/2 in165.1 mm N/A 11.7500 in298.450 mm N/A 2.5 in63.5 mm N/A 5.5000 in139.700 mm N/A 5.6249 in142.872 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A
N/A 94000 N/A 7 in177.800 mm N/A 11.7500 in298.450 mm N/A 2.5 in63.5 mm N/A 5.5000 in139.700 mm N/A 5.6249 in142.872 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A
N/A 94000 N/A 6.6923 in169.984 mm N/A 11.7500 in298.450 mm N/A 2.5 in63.5 mm N/A 5.5000 in139.700 mm N/A 5.6249 in142.872 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A
N/A 94000 N/A 7 in177.800 mm N/A 11.7500 in298.450 mm N/A 2.5 in63.5 mm N/A 5.5000 in139.700 mm N/A 5.6249 in142.872 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A
N/A 94000 N/A 6 1/2 in165.1 mm N/A 11.7500 in298.450 mm N/A 2.5 in63.5 mm N/A 5.5000 in139.700 mm N/A 5.6249 in142.872 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A
N/A 94000 N/A 6.7500 in171.450 mm N/A 11.7500 in298.450 mm N/A 2.5 in63.5 mm N/A 5.5000 in139.700 mm N/A 5.6249 in142.872 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A
N/A 94000 N/A 6 1/2 in165.1 mm N/A 11.7500 in298.450 mm N/A 2.5 in63.5 mm N/A 4.375 in111.125 mm N/A 5.6250 in142.875 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A
N/A 94000 N/A 6 1/2 in165.1 mm N/A 11.7500 in298.450 mm N/A 2.5 in63.5 mm N/A 4.375 in111.125 mm N/A 5.6250 in142.875 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A
N/A 94000 N/A 6.6923 in169.984 mm N/A 11.7500 in298.450 mm N/A 2.5 in63.5 mm N/A 4.375 in111.125 mm N/A 5.6250 in142.875 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A
N/A 94000 N/A 6.7500 in171.450 mm N/A 11.7500 in298.450 mm N/A 2.5 in63.5 mm N/A 4.375 in111.125 mm N/A 5.6250 in142.875 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A
N/A 94000 N/A 6.8750 in174.625 mm N/A 11.7500 in298.450 mm N/A 2.5 in63.5 mm N/A 4.375 in111.125 mm N/A 5.6250 in142.875 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A
N/A 94000 N/A 7 in177.800 mm N/A 11.7500 in298.450 mm N/A 2.5 in63.5 mm N/A 4.375 in111.125 mm N/A 5.6250 in142.875 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A
N/A 94000 N/A 7 in177.800 mm N/A 11.7500 in298.450 mm N/A 2.5 in63.5 mm N/A 4.375 in111.125 mm N/A 5.6250 in142.875 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A
N/A 94000 N/A 7 in177.800 mm N/A 11.7500 in298.450 mm N/A 2.5 in63.5 mm N/A 4.375 in111.125 mm N/A 5.6250 in142.875 mm N/A 38500 lbf171000 N N/A 258000 lbf1150000 N N/A
N/A 940000 N/A 12 in304.8 mm N/A 19.5000 in495.300 mm N/A 2.9375 in74.613 mm N/A 5.0000 in127.000 mm N/A 6.6376 in168.595 mm N/A 90300 lbf402000 N N/A 607000 lbf2700000 N N/A
N/A 940000 N/A 12 in304.8 mm N/A 19.5000 in495.300 mm N/A 3.0656 in77.866 mm N/A 5.0000 in127.000 mm N/A 6.6376 in168.595 mm N/A 90300 lbf402000 N N/A 607000 lbf2700000 N N/A
N/A 95000 N/A 4.9190 in124.943 mm N/A 9.25 in234.95 mm N/A 2.5 in63.5 mm N/A 4.5000 in114.300 mm N/A 5.6249 in142.872 mm N/A 36700 lbf163000 N N/A 246000 lbf1090000 N N/A
N/A 95000 N/A 5 in127 mm N/A 9.25 in234.95 mm N/A 2.5 in63.5 mm N/A 4.5000 in114.300 mm N/A 5.6249 in142.872 mm N/A 36700 lbf163000 N N/A 246000 lbf1090000 N N/A
N/A 95000 N/A 5.1171 in129.974 mm N/A 9.25 in234.95 mm N/A 2.5 in63.5 mm N/A 4.5000 in114.300 mm N/A 5.6249 in142.872 mm N/A 36700 lbf163000 N N/A 246000 lbf1090000 N N/A
N/A 95000 N/A 5.1181 in130 mm N/A 9.25 in234.95 mm N/A 2.5 in63.5 mm N/A 4.5000 in114.300 mm N/A 5.6249 in142.872 mm N/A 36700 lbf163000 N N/A 246000 lbf1090000 N N/A
N/A 95000 N/A 5.1168 in129.967 mm N/A 9.25 in234.95 mm N/A 2.7053 in68.715 mm N/A 4.5000 in114.300 mm N/A 5.6249 in142.872 mm N/A 32900 lbf146000 N N/A 221000 lbf983000 N N/A
N/A 95000 N/A 5.2500 in133.350 mm N/A 9.25 in234.95 mm N/A 2.5 in63.5 mm N/A 4.5000 in114.300 mm N/A 5.6249 in142.872 mm N/A 43400 lbf193000 N N/A 292000 lbf1300000 N N/A
N/A 95000 N/A 5.2500 in133.350 mm N/A 9.25 in234.95 mm N/A 2.5 in63.5 mm N/A 4.5000 in114.300 mm N/A 5.6249 in142.872 mm N/A 36700 lbf163000 N N/A 246000 lbf1090000 N N/A
1501 - 1525 of 2093 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »