CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Clear
Filter
Series
d - Bore (in)
d - Bore (mm)
D - Cup Outer Diameter (in)
D - Cup Outer Diameter (mm)
T - Bearing Width across Cones (in)
T - Bearing Width across Cones (mm)
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)
Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 95528 - 95927CD | Series N/A 95000 | d - Bore N/A 5.2500 in133.350 mm | D - Cup Outer Diameter N/A 9.25 in234.95 mm | B - Cone Width N/A 2.5 in63.5 mm | C - Double Cup Width N/A 4.5000 in114.300 mm | T - Bearing Width across Cones N/A 5.6249 in142.872 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 36700 lbf163000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 246000 lbf1090000 N |
CAD
N/A
|
| 95475 - 95927CD | Series N/A 95000 | d - Bore N/A 4.7500 in120.650 mm | D - Cup Outer Diameter N/A 9.25 in234.95 mm | B - Cone Width N/A 2.5 in63.5 mm | C - Double Cup Width N/A 4.5000 in114.300 mm | T - Bearing Width across Cones N/A 5.6249 in142.872 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 36700 lbf163000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 246000 lbf1090000 N |
CAD
N/A
|
| 96825 - 96140CD | Series N/A 96000 | d - Bore N/A 8.2500 in209.550 mm | D - Cup Outer Diameter N/A 14 in355.6 mm | B - Cone Width N/A 2.6250 in66.675 mm | C - Double Cup Width N/A 4.375 in111.125 mm | T - Bearing Width across Cones N/A 5.9999 in152.397 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 44200 lbf197000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 297000 lbf1320000 N |
CAD
N/A
|
| 96900 - 96140CD | Series N/A 96000 | d - Bore N/A 9 in228.600 mm | D - Cup Outer Diameter N/A 14 in355.6 mm | B - Cone Width N/A 2.6250 in66.675 mm | C - Double Cup Width N/A 4.375 in111.125 mm | T - Bearing Width across Cones N/A 5.9999 in152.397 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 44200 lbf197000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 297000 lbf1320000 N |
CAD
N/A
|
| 96925 - 96140CD | Series N/A 96000 | d - Bore N/A 9.25 in234.95 mm | D - Cup Outer Diameter N/A 14 in355.6 mm | B - Cone Width N/A 2.6250 in66.675 mm | C - Double Cup Width N/A 4.375 in111.125 mm | T - Bearing Width across Cones N/A 5.9999 in152.397 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 44200 lbf197000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 297000 lbf1320000 N |
CAD
N/A
|
| EE971298 - 972102CD | Series N/A 970000 | d - Bore N/A 12.9870 in329.870 mm | D - Cup Outer Diameter N/A 21.0 in533.400 mm | B - Cone Width N/A 3.0000 in76.200 mm | C - Double Cup Width N/A 4.5000 in114.300 mm | T - Bearing Width across Cones N/A 6.5000 in165.100 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 101000 lbf448000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 676000 lbf3010000 N |
CAD
N/A
|
| EE971354 - 972102CD | Series N/A 970000 | d - Bore N/A 13.5000 in342.900 mm | D - Cup Outer Diameter N/A 21.0 in533.400 mm | B - Cone Width N/A 3.0000 in76.200 mm | C - Double Cup Width N/A 4.5000 in114.300 mm | T - Bearing Width across Cones N/A 6.5000 in165.100 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 101000 lbf448000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 676000 lbf3010000 N |
CAD
N/A
|
| EE971298 - 972151D | Series N/A 970000 | d - Bore N/A 12.9870 in329.870 mm | D - Cup Outer Diameter N/A 21.5000 in546.1 mm | B - Cone Width N/A 3.0000 in76.200 mm | C - Double Cup Width N/A 6.0000 in152.400 mm | T - Bearing Width across Cones N/A 7.0000 in177.800 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 101000 lbf448000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 676000 lbf3010000 N |
CAD
N/A
|
| EE971354 - 972151D | Series N/A 970000 | d - Bore N/A 13.5000 in342.900 mm | D - Cup Outer Diameter N/A 21.5000 in546.1 mm | B - Cone Width N/A 3.0000 in76.200 mm | C - Double Cup Width N/A 6.0000 in152.400 mm | T - Bearing Width across Cones N/A 7.0000 in177.800 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 101000 lbf448000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 676000 lbf3010000 N |
CAD
N/A
|
| 97450 - 97901D | Series N/A 97000 | d - Bore N/A 4 1/2 in114.300 mm | D - Cup Outer Diameter N/A 9.0000 in228.600 mm | B - Cone Width N/A 1.9460 in49.428 mm | C - Double Cup Width N/A 3.3125 in84.138 mm | T - Bearing Width across Cones N/A 4.5625 in115.888 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 21900 lbf97500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 147000 lbf655000 N |
CAD
N/A
|
| 97472X - 97901D | Series N/A 97000 | d - Bore N/A 4.7244 in120 mm | D - Cup Outer Diameter N/A 9.0000 in228.600 mm | B - Cone Width N/A 1.9460 in49.428 mm | C - Double Cup Width N/A 3.3125 in84.138 mm | T - Bearing Width across Cones N/A 4.5625 in115.888 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 21900 lbf97500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 147000 lbf655000 N |
CAD
N/A
|
| 97500 - 97901D | Series N/A 97000 | d - Bore N/A 5 in127 mm | D - Cup Outer Diameter N/A 9.0000 in228.600 mm | B - Cone Width N/A 1.9460 in49.428 mm | C - Double Cup Width N/A 3.3125 in84.138 mm | T - Bearing Width across Cones N/A 4.5625 in115.888 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 26000 lbf116000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 174000 lbf776000 N |
CAD
N/A
|
| 97493 - 97901D | Series N/A 97000 | d - Bore N/A 4.9330 in125.298 mm | D - Cup Outer Diameter N/A 9.0000 in228.600 mm | B - Cone Width N/A 1.9460 in49.428 mm | C - Double Cup Width N/A 3.3125 in84.138 mm | T - Bearing Width across Cones N/A 4.5625 in115.888 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 21900 lbf97500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 147000 lbf655000 N |
CAD
N/A
|
| 98335 - 98789D | Series N/A 98000 | d - Bore N/A 3.3465 in85.001 mm | D - Cup Outer Diameter N/A 7.875 in200.025 mm | B - Cone Width N/A 1.9375 in49.213 mm | C - Double Cup Width N/A 3.1581 in80.216 mm | T - Bearing Width across Cones N/A 4.5625 in115.888 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 28100 lbf125000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 189000 lbf839000 N |
CAD
N/A
|
| 98394X - 98789D | Series N/A 98000 | d - Bore N/A 3.937 in100 mm | D - Cup Outer Diameter N/A 7.875 in200.025 mm | B - Cone Width N/A 1.9375 in49.213 mm | C - Double Cup Width N/A 3.1581 in80.216 mm | T - Bearing Width across Cones N/A 4.5625 in115.888 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 28100 lbf125000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 189000 lbf839000 N |
CAD
N/A
|
| 98350 - 98789D | Series N/A 98000 | d - Bore N/A 3 1/2 in88.900 mm | D - Cup Outer Diameter N/A 7.875 in200.025 mm | B - Cone Width N/A 1.9375 in49.213 mm | C - Double Cup Width N/A 3.1581 in80.216 mm | T - Bearing Width across Cones N/A 4.5625 in115.888 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 28100 lbf125000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 189000 lbf839000 N |
CAD
N/A
|
| 98316 - 98789D | Series N/A 98000 | d - Bore N/A 3.1496 in80 mm | D - Cup Outer Diameter N/A 7.875 in200.025 mm | B - Cone Width N/A 1.9375 in49.213 mm | C - Double Cup Width N/A 3.1581 in80.216 mm | T - Bearing Width across Cones N/A 4.5625 in115.888 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 28100 lbf125000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 189000 lbf839000 N |
CAD
N/A
|
| 98393 - 98789D | Series N/A 98000 | d - Bore N/A 3.9330 in99.898 mm | D - Cup Outer Diameter N/A 7.875 in200.025 mm | B - Cone Width N/A 1.9375 in49.213 mm | C - Double Cup Width N/A 3.1581 in80.216 mm | T - Bearing Width across Cones N/A 4.5625 in115.888 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 28100 lbf125000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 189000 lbf839000 N |
CAD
N/A
|
| 98354 - 98789D | Series N/A 98000 | d - Bore N/A 3.5423 in89.974 mm | D - Cup Outer Diameter N/A 7.875 in200.025 mm | B - Cone Width N/A 1.9375 in49.213 mm | C - Double Cup Width N/A 3.1581 in80.216 mm | T - Bearing Width across Cones N/A 4.5625 in115.888 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 28100 lbf125000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 189000 lbf839000 N |
CAD
N/A
|
| 98400 - 98789D | Series N/A 98000 | d - Bore N/A 4 in101.600 mm | D - Cup Outer Diameter N/A 7.875 in200.025 mm | B - Cone Width N/A 1.9375 in49.213 mm | C - Double Cup Width N/A 3.1581 in80.216 mm | T - Bearing Width across Cones N/A 4.5625 in115.888 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 28100 lbf125000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 189000 lbf839000 N |
CAD
N/A
|
| 98335 - 98789DC | Series N/A 98000 | d - Bore N/A 3.3465 in85.001 mm | D - Cup Outer Diameter N/A 7.875 in200.025 mm | B - Cone Width N/A 1.9375 in49.213 mm | C - Double Cup Width N/A 3.1581 in80.216 mm | T - Bearing Width across Cones N/A 4.5625 in115.888 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 28100 lbf125000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 189000 lbf839000 N |
CAD
N/A
|
| 98350 - 98789DC | Series N/A 98000 | d - Bore N/A 3 1/2 in88.900 mm | D - Cup Outer Diameter N/A 7.875 in200.025 mm | B - Cone Width N/A 1.9375 in49.213 mm | C - Double Cup Width N/A 3.1581 in80.216 mm | T - Bearing Width across Cones N/A 4.5625 in115.888 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 28100 lbf125000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 189000 lbf839000 N |
CAD
N/A
|
| 98400 - 98789DC | Series N/A 98000 | d - Bore N/A 4 in101.600 mm | D - Cup Outer Diameter N/A 7.875 in200.025 mm | B - Cone Width N/A 1.9375 in49.213 mm | C - Double Cup Width N/A 3.1581 in80.216 mm | T - Bearing Width across Cones N/A 4.5625 in115.888 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 28100 lbf125000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 189000 lbf839000 N |
CAD
N/A
|
| 98316 - 98789DC | Series N/A 98000 | d - Bore N/A 3.1496 in80 mm | D - Cup Outer Diameter N/A 7.875 in200.025 mm | B - Cone Width N/A 1.9375 in49.213 mm | C - Double Cup Width N/A 3.1581 in80.216 mm | T - Bearing Width across Cones N/A 4.5625 in115.888 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 28100 lbf125000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 189000 lbf839000 N |
CAD
N/A
|
| 98393 - 98789DC | Series N/A 98000 | d - Bore N/A 3.9330 in99.898 mm | D - Cup Outer Diameter N/A 7.875 in200.025 mm | B - Cone Width N/A 1.9375 in49.213 mm | C - Double Cup Width N/A 3.1581 in80.216 mm | T - Bearing Width across Cones N/A 4.5625 in115.888 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 28100 lbf125000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 189000 lbf839000 N |
CAD
N/A
|