CAD (0)
  • Cart is empty
1751 - 1775 of 2093 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cones (in)

T - Bearing Width across Cones (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

N/A HM237500 N/A 6.4951 in164.976 mm N/A 11.3750 in288.925 mm N/A 2.6772 in68.001 mm N/A 4.5000 in114.300 mm N/A 5.7500 in146.050 mm N/A 48800 lbf217000 N N/A 328000 lbf1460000 N N/A
N/A HM237500 N/A 6.8750 in174.625 mm N/A 11.3750 in288.925 mm N/A 2.5 in63.5 mm N/A 4.5000 in114.300 mm N/A 5.7500 in146.050 mm N/A 56900 lbf253000 N N/A 382000 lbf1700000 N N/A
N/A HM237500 N/A 6.8750 in174.625 mm N/A 11.3750 in288.925 mm N/A 2.5 in63.5 mm N/A 4.5000 in114.300 mm N/A 5.7500 in146.050 mm N/A 56900 lbf253000 N N/A 382000 lbf1700000 N N/A
N/A HM252300 N/A 10.2500 in260.350 mm N/A 16.6250 in422.275 mm N/A 3.1406 in79.771 mm N/A 5.5000 in139.700 mm N/A 7.0311 in178.590 mm N/A 90100 lbf401000 N N/A 605000 lbf2690000 N N/A
N/A HM252300 N/A 10 in254 mm N/A 16.6250 in422.275 mm N/A 3.1406 in79.771 mm N/A 5.5000 in139.700 mm N/A 7.0311 in178.590 mm N/A 90100 lbf401000 N N/A 605000 lbf2690000 N N/A
N/A HM252300 N/A 10.2500 in260.350 mm N/A 16.6250 in422.275 mm N/A 3.1406 in79.771 mm N/A 5.5000 in139.700 mm N/A 7.0311 in178.590 mm N/A 87400 lbf389000 N N/A 587000 lbf2610000 N N/A
N/A HM252300 N/A 10 in254 mm N/A 16.6250 in422.275 mm N/A 3.1406 in79.771 mm N/A 5.5000 in139.700 mm N/A 7.0311 in178.590 mm N/A 87400 lbf389000 N N/A 587000 lbf2610000 N N/A
N/A HM252300 N/A 10.2500 in260.350 mm N/A 16.6250 in422.275 mm N/A 3.1406 in79.771 mm N/A 5.5000 in139.700 mm N/A 7.0311 in178.590 mm N/A 95600 lbf425000 N N/A 642000 lbf2860000 N N/A
N/A HM252300 N/A 10.2500 in260.350 mm N/A 16.6250 in422.275 mm N/A 3.1406 in79.771 mm N/A 6.5000 in165.100 mm N/A 7.0312 in178.592 mm N/A 90100 lbf401000 N N/A 605000 lbf2690000 N N/A
N/A HM252300 N/A 10 in254 mm N/A 16.6250 in422.275 mm N/A 3.1406 in79.771 mm N/A 6.5000 in165.100 mm N/A 7.0312 in178.592 mm N/A 90100 lbf401000 N N/A 605000 lbf2690000 N N/A
N/A HM252300 N/A 10.2500 in260.350 mm N/A 16.6250 in422.275 mm N/A 3.1406 in79.771 mm N/A 5.0625 in128.588 mm N/A 6.8125 in173.038 mm N/A 90100 lbf401000 N N/A 605000 lbf2690000 N N/A
N/A HM252300 N/A 10 in254 mm N/A 16.6250 in422.275 mm N/A 3.1406 in79.771 mm N/A 5.0625 in128.588 mm N/A 6.8125 in173.038 mm N/A 87400 lbf389000 N N/A 587000 lbf2610000 N N/A
N/A HM252300 N/A 10 in254 mm N/A 16.6250 in422.275 mm N/A 3.1406 in79.771 mm N/A 5.0625 in128.588 mm N/A 6.8125 in173.038 mm N/A 90100 lbf401000 N N/A 605000 lbf2690000 N N/A
N/A HM252300 N/A 10.2500 in260.350 mm N/A 16.6250 in422.275 mm N/A 3.1406 in79.771 mm N/A 5.0625 in128.588 mm N/A 6.8125 in173.038 mm N/A 95600 lbf425000 N N/A 642000 lbf2860000 N N/A
N/A HM252300 N/A 10.2500 in260.350 mm N/A 16.6250 in422.275 mm N/A 3.1406 in79.771 mm N/A 5.0625 in128.588 mm N/A 6.8125 in173.038 mm N/A 87400 lbf389000 N N/A 587000 lbf2610000 N N/A
N/A HM252300 N/A 10.2500 in260.350 mm N/A 16.9970 in431.724 mm N/A 3.1406 in79.771 mm N/A 5.0625 in128.588 mm N/A 6.8125 in173.038 mm N/A 87400 lbf389000 N N/A 587000 lbf2610000 N N/A
N/A HM252300 N/A 10 in254 mm N/A 16.9970 in431.724 mm N/A 3.1406 in79.771 mm N/A 5.0625 in128.588 mm N/A 6.8125 in173.038 mm N/A 87400 lbf389000 N N/A 587000 lbf2610000 N N/A
N/A HM252300 N/A 10 in254 mm N/A 16.9970 in431.724 mm N/A 3.1406 in79.771 mm N/A 5.0625 in128.588 mm N/A 6.8125 in173.038 mm N/A 90100 lbf401000 N N/A 605000 lbf2690000 N N/A
N/A HM252300 N/A 10.2500 in260.350 mm N/A 16.9970 in431.724 mm N/A 3.1406 in79.771 mm N/A 5.0625 in128.588 mm N/A 6.8125 in173.038 mm N/A 95600 lbf425000 N N/A 642000 lbf2860000 N N/A
N/A HM252300 N/A 10.2500 in260.350 mm N/A 16.9970 in431.724 mm N/A 3.1406 in79.771 mm N/A 5.0625 in128.588 mm N/A 6.8125 in173.038 mm N/A 90100 lbf401000 N N/A 605000 lbf2690000 N N/A
N/A HM252300 N/A 10.2500 in260.350 mm N/A 16.9970 in431.724 mm N/A 3.1406 in79.771 mm N/A 5.0625 in128.588 mm N/A 6.8125 in173.038 mm N/A 95600 lbf425000 N N/A 642000 lbf2860000 N N/A
N/A HM252300 N/A 10.2500 in260.350 mm N/A 16.9970 in431.724 mm N/A 3.1406 in79.771 mm N/A 5.0625 in128.588 mm N/A 6.8125 in173.038 mm N/A 87400 lbf389000 N N/A 587000 lbf2610000 N N/A
N/A HM252300 N/A 10.2500 in260.350 mm N/A 16.9970 in431.724 mm N/A 3.1406 in79.771 mm N/A 5.0625 in128.588 mm N/A 6.8125 in173.038 mm N/A 90100 lbf401000 N N/A 605000 lbf2690000 N N/A
N/A HM252300 N/A 10 in254 mm N/A 16.9970 in431.724 mm N/A 3.1406 in79.771 mm N/A 5.0625 in128.588 mm N/A 6.8125 in173.038 mm N/A 90100 lbf401000 N N/A 605000 lbf2690000 N N/A
N/A HM252300 N/A 10 in254 mm N/A 16.9970 in431.724 mm N/A 3.1406 in79.771 mm N/A 5.0625 in128.588 mm N/A 6.8125 in173.038 mm N/A 87400 lbf389000 N N/A 587000 lbf2610000 N N/A
1751 - 1775 of 2093 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »