CAD (0)
  • Cart is empty
1801 - 1825 of 2093 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cones (in)

T - Bearing Width across Cones (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

N/A HM617000 N/A 3 1/4 in82.550 mm N/A 5.625 in142.875 mm N/A 1.6875 in42.863 mm N/A 3 in76.2 mm N/A 3.6874 in93.66 mm N/A 15200 lbf67700 N N/A 102000 lbf454000 N N/A
N/A HM617000 N/A 3.3750 in85.725 mm N/A 5.625 in142.875 mm N/A 1.6875 in42.863 mm N/A 3 in76.2 mm N/A 3.6874 in93.66 mm N/A 15200 lbf67700 N N/A 102000 lbf454000 N N/A
N/A HM743300 N/A 8.2500 in209.550 mm N/A 13.1250 in333.375 mm N/A 2.7500 in69.850 mm N/A 4.5000 in114.300 mm N/A 5.8749 in149.222 mm N/A 53400 lbf238000 N N/A 359000 lbf1600000 N N/A
N/A HM743300 N/A 7.875 in200.025 mm N/A 13.1250 in333.375 mm N/A 2.7500 in69.850 mm N/A 4.5000 in114.300 mm N/A 5.8749 in149.222 mm N/A 53400 lbf238000 N N/A 359000 lbf1600000 N N/A
N/A HM746600 N/A 9 in228.600 mm N/A 14 in355.6 mm N/A 2.7500 in69.850 mm N/A 4.5000 in114.300 mm N/A 5.9999 in152.397 mm N/A 55400 lbf247000 N N/A 372000 lbf1660000 N N/A
N/A HM821500 N/A 3.9362 in99.979 mm N/A 7.7500 in196.850 mm N/A 1.8125 in46.038 mm N/A 2.9300 in74.422 mm N/A 4.0699 in103.375 mm N/A 22000 lbf97700 N N/A 148000 lbf656000 N N/A
N/A HM921300 N/A 3.5400 in89.916 mm N/A 7.4790 in189.967 mm N/A 1.4375 in36.513 mm N/A 2.1300 in54.102 mm N/A 3.3799 in85.849 mm N/A 16700 lbf74300 N N/A 112000 lbf499000 N N/A
N/A HM921300 N/A 3.5400 in89.916 mm N/A 7.4790 in189.967 mm N/A 1.4375 in36.513 mm N/A 2.1300 in54.102 mm N/A 3.3799 in85.849 mm N/A 19800 lbf88100 N N/A 133000 lbf592000 N N/A
N/A HM921300 N/A 3.5400 in89.916 mm N/A 7.4790 in189.967 mm N/A 1.4375 in36.513 mm N/A 2.1300 in54.102 mm N/A 3.3799 in85.849 mm N/A 16700 lbf74300 N N/A 112000 lbf499000 N N/A
N/A HM926700 N/A 4 1/2 in114.300 mm N/A 9.0000 in228.600 mm N/A 1.9460 in49.428 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 34200 lbf152000 N N/A 230000 lbf1020000 N N/A
N/A HM926700 N/A 4.9330 in125.298 mm N/A 9.0000 in228.600 mm N/A 1.9460 in49.428 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 34200 lbf152000 N N/A 230000 lbf1020000 N N/A
N/A HM926700 N/A 5 in127 mm N/A 9.0000 in228.600 mm N/A 1.9460 in49.428 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 34200 lbf152000 N N/A 230000 lbf1020000 N N/A
N/A HM926700 N/A 5.0312 in127.792 mm N/A 9.0000 in228.600 mm N/A 1.9460 in49.428 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 34200 lbf152000 N N/A 230000 lbf1020000 N N/A
N/A HM926700 N/A 4 1/2 in114.300 mm N/A 9.0000 in228.600 mm N/A 1.9460 in49.428 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 34200 lbf152000 N N/A 230000 lbf1020000 N N/A
N/A HM926700 N/A 4 1/2 in114.300 mm N/A 9.0000 in228.600 mm N/A 1.9460 in49.428 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 34200 lbf152000 N N/A 230000 lbf1020000 N N/A
N/A HM926700 N/A 5 in127 mm N/A 9.0000 in228.600 mm N/A 1.9460 in49.428 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 34200 lbf152000 N N/A 230000 lbf1020000 N N/A
N/A HM926700 N/A 5.0312 in127.792 mm N/A 9.0000 in228.600 mm N/A 1.9460 in49.428 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 34200 lbf152000 N N/A 230000 lbf1020000 N N/A
N/A HM926700 N/A 4.9330 in125.298 mm N/A 9.0000 in228.600 mm N/A 1.9460 in49.428 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 34200 lbf152000 N N/A 230000 lbf1020000 N N/A
N/A HM926700 N/A 4 1/2 in114.300 mm N/A 9.0000 in228.600 mm N/A 1.9460 in49.428 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 34200 lbf152000 N N/A 230000 lbf1020000 N N/A
N/A HM926700 N/A 5 in127 mm N/A 9.0000 in228.600 mm N/A 1.9460 in49.428 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 34200 lbf152000 N N/A 230000 lbf1020000 N N/A
N/A HM926700 N/A 4.9330 in125.298 mm N/A 9.0000 in228.600 mm N/A 1.9460 in49.428 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 34200 lbf152000 N N/A 230000 lbf1020000 N N/A
N/A HM926700 N/A 4 1/2 in114.300 mm N/A 9.0000 in228.600 mm N/A 1.9460 in49.428 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 34200 lbf152000 N N/A 230000 lbf1020000 N N/A
N/A HM926700 N/A 5.0312 in127.792 mm N/A 9.0000 in228.600 mm N/A 1.9460 in49.428 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 34200 lbf152000 N N/A 230000 lbf1020000 N N/A
N/A HM926700 N/A 4 1/2 in114.300 mm N/A 9.0000 in228.600 mm N/A 1.9460 in49.428 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 34200 lbf152000 N N/A 230000 lbf1020000 N N/A
N/A HH224300 N/A 4 1/2 in114.300 mm N/A 12.25 in311.15 mm N/A 2.6250 in66.675 mm N/A 6.2500 in158.750 mm N/A 5.6439 in143.355 mm N/A 47000 lbf209000 N N/A 315000 lbf1400000 N N/A
1801 - 1825 of 2093 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »