CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Clear
Filter
Series
d - Bore (in)
d - Bore (mm)
D - Cup Outer Diameter (in)
D - Cup Outer Diameter (mm)
T - Bearing Width across Cones (in)
T - Bearing Width across Cones (mm)
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)
Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| K150200 - K326068 | Series N/A HH221400 | d - Bore N/A 4 in101.600 mm | D - Cup Outer Diameter N/A 10-1/4 in260.350 mm | B - Cone Width N/A 2.2650 in57.531 mm | C - Double Cup Width N/A 5.2500 in133.350 mm | T - Bearing Width across Cones N/A 4.9949 in126.870 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 36900 lbf164000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 248000 lbf1100000 N |
CAD
N/A
|
| L116149 - L116110D | Series N/A L116100 | d - Bore N/A 3 1/4 in82.550 mm | D - Cup Outer Diameter N/A 4.5625 in115.888 mm | B - Cone Width N/A 0.8438 in21.433 mm | C - Double Cup Width N/A 1.5626 in39.690 mm | T - Bearing Width across Cones N/A 1.8749 in47.622 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5260 lbf23400 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 35300 lbf157000 N |
CAD
N/A
|
| L116149 - L116110DC | Series N/A L116100 | d - Bore N/A 3 1/4 in82.550 mm | D - Cup Outer Diameter N/A 4.5625 in115.888 mm | B - Cone Width N/A 0.8438 in21.433 mm | C - Double Cup Width N/A 1.5626 in39.690 mm | T - Bearing Width across Cones N/A 1.8749 in47.622 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5260 lbf23400 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 35300 lbf157000 N |
CAD
N/A
|
| L116149 - L116112DE | Series N/A L116100 | d - Bore N/A 3 1/4 in82.550 mm | D - Cup Outer Diameter N/A 4.6250 in117.475 mm | B - Cone Width N/A 0.8438 in21.433 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.4373 in61.907 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5260 lbf23400 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 35300 lbf157000 N |
CAD
N/A
|
| L163149 - L163110CD | Series N/A L163100 | d - Bore N/A 14 in355.6 mm | D - Cup Outer Diameter N/A 17.5 in444.5 mm | B - Cone Width N/A 2.375 in60.325 mm | C - Double Cup Width N/A 4.375 in111.125 mm | T - Bearing Width across Cones N/A 5.3749 in136.522 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 42700 lbf190000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 287000 lbf1280000 N |
CAD
N/A
|
| L217849 - L217810D | Series N/A L217800 | d - Bore N/A 3 1/2 in88.900 mm | D - Cup Outer Diameter N/A 4-7/8 in123.825 mm | B - Cone Width N/A 0.8125 in20.638 mm | C - Double Cup Width N/A 1.6875 in42.863 mm | T - Bearing Width across Cones N/A 1.9998 in50.795 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5400 lbf24000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 36300 lbf161000 N |
CAD
N/A
|
| L217847 - L217810D | Series N/A L217800 | d - Bore N/A 3 7/16 in87.313 mm | D - Cup Outer Diameter N/A 4-7/8 in123.825 mm | B - Cone Width N/A 0.8125 in20.638 mm | C - Double Cup Width N/A 1.6875 in42.863 mm | T - Bearing Width across Cones N/A 1.9998 in50.795 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5400 lbf24000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 36300 lbf161000 N |
CAD
N/A
|
| L217849 - L217810DC | Series N/A L217800 | d - Bore N/A 3 1/2 in88.900 mm | D - Cup Outer Diameter N/A 4-7/8 in123.825 mm | B - Cone Width N/A 0.8125 in20.638 mm | C - Double Cup Width N/A 1.6875 in42.863 mm | T - Bearing Width across Cones N/A 1.9998 in50.795 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5400 lbf24000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 36300 lbf161000 N |
CAD
N/A
|
| L217849 - L217810DE | Series N/A L217800 | d - Bore N/A 3 1/2 in88.900 mm | D - Cup Outer Diameter N/A 4-7/8 in123.825 mm | B - Cone Width N/A 0.8125 in20.638 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.4373 in61.907 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5400 lbf24000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 36300 lbf161000 N |
CAD
N/A
|
| L217847 - L217810DE | Series N/A L217800 | d - Bore N/A 3 7/16 in87.313 mm | D - Cup Outer Diameter N/A 4-7/8 in123.825 mm | B - Cone Width N/A 0.8125 in20.638 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.4373 in61.907 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5400 lbf24000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 36300 lbf161000 N |
CAD
N/A
|
| L225849H - L225812D | Series N/A L225800 | d - Bore N/A 5 in127 mm | D - Cup Outer Diameter N/A 6.6919 in169.974 mm | B - Cone Width N/A 1.0313 in26.195 mm | C - Double Cup Width N/A 1.9375 in49.213 mm | T - Bearing Width across Cones N/A 2.3125 in58.738 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7860 lbf35000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 52800 lbf235000 N |
CAD
N/A
|
| L225849 - L225812D | Series N/A L225800 | d - Bore N/A 5 in127 mm | D - Cup Outer Diameter N/A 6.6919 in169.974 mm | B - Cone Width N/A 1.0313 in26.195 mm | C - Double Cup Width N/A 1.9375 in49.213 mm | T - Bearing Width across Cones N/A 2.3125 in58.738 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 8320 lbf37000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 55900 lbf249000 N |
CAD
N/A
|
| L225842 - L225812D | Series N/A L225800 | d - Bore N/A 4.7500 in120.650 mm | D - Cup Outer Diameter N/A 6.6919 in169.974 mm | B - Cone Width N/A 1.0313 in26.195 mm | C - Double Cup Width N/A 1.9375 in49.213 mm | T - Bearing Width across Cones N/A 2.3125 in58.738 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 8320 lbf37000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 55900 lbf249000 N |
CAD
N/A
|
| L281148 - L281110CD | Series N/A L281100 | d - Bore N/A 26.0000 in660.400 mm | D - Cup Outer Diameter N/A 32.0000 in812.800 mm | B - Cone Width N/A 3.7500 in95.250 mm | C - Double Cup Width N/A 6.2500 in158.750 mm | T - Bearing Width across Cones N/A 8.0000 in203.200 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 148000 lbf657000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 992000 lbf4410000 N |
CAD
N/A
|
| L305648 - L305610D | Series N/A L305600 | d - Bore N/A 1.9680 in49.987 mm | D - Cup Outer Diameter N/A 3.1875 in80.963 mm | B - Cone Width N/A 0.7188 in18.258 mm | C - Double Cup Width N/A 1.3750 in34.925 mm | T - Bearing Width across Cones N/A 1.6875 in42.863 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3540 lbf15800 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 23800 lbf106000 N |
CAD
N/A
|
| L305649 - L305610D | Series N/A L305600 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 3.1875 in80.963 mm | B - Cone Width N/A 0.7188 in18.258 mm | C - Double Cup Width N/A 1.3750 in34.925 mm | T - Bearing Width across Cones N/A 1.6875 in42.863 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3540 lbf15800 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 23800 lbf106000 N |
CAD
N/A
|
| L305649 - L305613DE | Series N/A L305600 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 3.2810 in83.337 mm | B - Cone Width N/A 0.7188 in18.258 mm | C - Double Cup Width N/A 1.8750 in47.625 mm | T - Bearing Width across Cones N/A 2.1875 in55.563 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3540 lbf15800 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 23800 lbf106000 N |
CAD
N/A
|
| L305648 - L305613DE | Series N/A L305600 | d - Bore N/A 1.9680 in49.987 mm | D - Cup Outer Diameter N/A 3.2810 in83.337 mm | B - Cone Width N/A 0.7188 in18.258 mm | C - Double Cup Width N/A 1.8750 in47.625 mm | T - Bearing Width across Cones N/A 2.1875 in55.563 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3540 lbf15800 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 23800 lbf106000 N |
CAD
N/A
|
| L319245 - L319210D | Series N/A L319200 | d - Bore N/A 3.6250 in92.075 mm | D - Cup Outer Diameter N/A 5.1250 in130.175 mm | B - Cone Width N/A 0.8438 in21.433 mm | C - Double Cup Width N/A 1.5625 in39.688 mm | T - Bearing Width across Cones N/A 1.8749 in47.622 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5560 lbf24700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 37300 lbf166000 N |
CAD
N/A
|
| L319249 - L319210D | Series N/A L319200 | d - Bore N/A 3 3/4 in95.250 mm | D - Cup Outer Diameter N/A 5.1250 in130.175 mm | B - Cone Width N/A 0.8438 in21.433 mm | C - Double Cup Width N/A 1.5625 in39.688 mm | T - Bearing Width across Cones N/A 1.8749 in47.622 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5560 lbf24700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 37300 lbf166000 N |
CAD
N/A
|
| L327249 - L327210D | Series N/A L327200 | d - Bore N/A 5.2500 in133.350 mm | D - Cup Outer Diameter N/A 6.9688 in177.008 mm | B - Cone Width N/A 1.0313 in26.195 mm | C - Double Cup Width N/A 1.8750 in47.625 mm | T - Bearing Width across Cones N/A 2.2499 in57.147 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 8570 lbf38100 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 57600 lbf256000 N |
CAD
N/A
|
| L327249 - L327210DC | Series N/A L327200 | d - Bore N/A 5.2500 in133.350 mm | D - Cup Outer Diameter N/A 6.9688 in177.008 mm | B - Cone Width N/A 1.0313 in26.195 mm | C - Double Cup Width N/A 1.8750 in47.625 mm | T - Bearing Width across Cones N/A 2.2499 in57.147 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 8570 lbf38100 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 57600 lbf256000 N |
CAD
N/A
|
| L357049 - L357010CD | Series N/A L357000 | d - Bore N/A 12 in304.8 mm | D - Cup Outer Diameter N/A 15.5 in393.7 mm | B - Cone Width N/A 2 in50.8 mm | C - Double Cup Width N/A 3.25 in82.55 mm | T - Bearing Width across Cones N/A 4.2499 in107.947 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 34200 lbf152000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 229000 lbf1020000 N |
CAD
N/A
|
| L433749 - L433710D | Series N/A L433700 | d - Bore N/A 6 1/2 in165.1 mm | D - Cup Outer Diameter N/A 8.5000 in215.900 mm | B - Cone Width N/A 1.0313 in26.195 mm | C - Double Cup Width N/A 1.8750 in47.625 mm | T - Bearing Width across Cones N/A 2.3125 in58.738 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 10400 lbf46300 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 70000 lbf311000 N |
CAD
N/A
|
| L476549 - L476510CD | Series N/A L476500 | d - Bore N/A 21.6250 in549.275 mm | D - Cup Outer Diameter N/A 27.2500 in692.150 mm | B - Cone Width N/A 3.1875 in80.963 mm | C - Double Cup Width N/A 5.3750 in136.525 mm | T - Bearing Width across Cones N/A 6.8749 in174.622 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 88500 lbf394000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 595000 lbf2650000 N |
CAD
N/A
|