CAD (0)
  • Cart is empty
1951 - 1975 of 2093 | Results Per Page | View | Unit of Measure
« 76 77 78 79 80 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cones (in)

T - Bearing Width across Cones (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

N/A M241500 N/A 7.875 in200.025 mm N/A 11.5000 in292.100 mm N/A 2.2813 in57.945 mm N/A 4.0000 in101.600 mm N/A 4.9376 in125.415 mm N/A 35000 lbf156000 N N/A 235000 lbf1040000 N N/A
N/A M241500 N/A 8 in203.2 mm N/A 11.5000 in292.100 mm N/A 2.2813 in57.945 mm N/A 4.0000 in101.600 mm N/A 4.9376 in125.415 mm N/A 43900 lbf195000 N N/A 295000 lbf1310000 N N/A
N/A M241500 N/A 7.875 in200.025 mm N/A 11.5000 in292.100 mm N/A 2.2813 in57.945 mm N/A 4.0000 in101.600 mm N/A 4.9376 in125.415 mm N/A 35000 lbf156000 N N/A 235000 lbf1040000 N N/A
N/A M241500 N/A 8 in203.2 mm N/A 11.5000 in292.100 mm N/A 2.2813 in57.945 mm N/A 4.0000 in101.600 mm N/A 4.9376 in125.415 mm N/A 37000 lbf165000 N N/A 249000 lbf1110000 N N/A
N/A M241500 N/A 7.9060 in200.812 mm N/A 11.5000 in292.100 mm N/A 2.4375 in61.913 mm N/A 4.0000 in101.600 mm N/A 4.9376 in125.415 mm N/A 32600 lbf145000 N N/A 219000 lbf975000 N N/A
N/A M241500 N/A 8.0625 in204.788 mm N/A 11.5000 in292.100 mm N/A 2.2813 in57.945 mm N/A 4.0000 in101.600 mm N/A 4.9376 in125.415 mm N/A 35000 lbf156000 N N/A 235000 lbf1040000 N N/A
N/A M241500 N/A 8 in203.2 mm N/A 11.5000 in292.100 mm N/A 2.2813 in57.945 mm N/A 4.0000 in101.600 mm N/A 4.9376 in125.415 mm N/A 43900 lbf195000 N N/A 295000 lbf1310000 N N/A
N/A M241500 N/A 8 in203.2 mm N/A 11.5000 in292.100 mm N/A 2.2813 in57.945 mm N/A 4.0000 in101.600 mm N/A 4.9376 in125.415 mm N/A 35000 lbf156000 N N/A 235000 lbf1040000 N N/A
N/A M241500 N/A 8.0625 in204.788 mm N/A 11.8750 in301.625 mm N/A 2.2813 in57.945 mm N/A 5.5120 in140.005 mm N/A 4.9391 in125.453 mm N/A 35000 lbf156000 N N/A 235000 lbf1040000 N N/A
N/A M241500 N/A 7.875 in200.025 mm N/A 11.8750 in301.625 mm N/A 2.2813 in57.945 mm N/A 5.5120 in140.005 mm N/A 4.9391 in125.453 mm N/A 35000 lbf156000 N N/A 235000 lbf1040000 N N/A
N/A M241500 N/A 8 in203.2 mm N/A 11.8750 in301.625 mm N/A 2.2813 in57.945 mm N/A 5.5120 in140.005 mm N/A 4.9391 in125.453 mm N/A 43900 lbf195000 N N/A 295000 lbf1310000 N N/A
N/A M241500 N/A 7.9060 in200.812 mm N/A 11.8750 in301.625 mm N/A 2.4375 in61.913 mm N/A 5.5120 in140.005 mm N/A 4.9391 in125.453 mm N/A 32600 lbf145000 N N/A 219000 lbf975000 N N/A
N/A M241500 N/A 8 in203.2 mm N/A 11.8750 in301.625 mm N/A 2.2813 in57.945 mm N/A 5.5120 in140.005 mm N/A 4.9391 in125.453 mm N/A 35000 lbf156000 N N/A 235000 lbf1040000 N N/A
N/A M241500 N/A 8 in203.2 mm N/A 11.8750 in301.625 mm N/A 2.2813 in57.945 mm N/A 5.5120 in140.005 mm N/A 4.9391 in125.453 mm N/A 37000 lbf165000 N N/A 249000 lbf1110000 N N/A
N/A M241500 N/A 8 in203.2 mm N/A 11.8750 in301.625 mm N/A 2.2813 in57.945 mm N/A 5.5120 in140.005 mm N/A 4.9391 in125.453 mm N/A 40100 lbf178000 N N/A 269000 lbf1200000 N N/A
N/A M241500 N/A 7.9060 in200.812 mm N/A 11.8750 in301.625 mm N/A 2.4375 in61.913 mm N/A 5.5120 in140.005 mm N/A 4.9391 in125.453 mm N/A 32600 lbf145000 N N/A 219000 lbf975000 N N/A
N/A M241500 N/A 8.0625 in204.788 mm N/A 11.8750 in301.625 mm N/A 2.2813 in57.945 mm N/A 5.5120 in140.005 mm N/A 4.9391 in125.453 mm N/A 35000 lbf156000 N N/A 235000 lbf1040000 N N/A
N/A M241500 N/A 8 in203.2 mm N/A 11.8750 in301.625 mm N/A 2.2813 in57.945 mm N/A 5.5120 in140.005 mm N/A 4.9391 in125.453 mm N/A 43900 lbf195000 N N/A 295000 lbf1310000 N N/A
N/A M241500 N/A 8 in203.2 mm N/A 11.8750 in301.625 mm N/A 2.2813 in57.945 mm N/A 5.5120 in140.005 mm N/A 4.9391 in125.453 mm N/A 37000 lbf165000 N N/A 249000 lbf1110000 N N/A
N/A M241500 N/A 8 in203.2 mm N/A 11.8750 in301.625 mm N/A 2.2813 in57.945 mm N/A 5.5120 in140.005 mm N/A 4.9391 in125.453 mm N/A 35000 lbf156000 N N/A 235000 lbf1040000 N N/A
N/A M241500 N/A 7.875 in200.025 mm N/A 11.8750 in301.625 mm N/A 2.2813 in57.945 mm N/A 5.5120 in140.005 mm N/A 4.9391 in125.453 mm N/A 35000 lbf156000 N N/A 235000 lbf1040000 N N/A
N/A M244200 N/A 8.6875 in220.663 mm N/A 12.3750 in314.325 mm N/A 2.4375 in61.913 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.760 mm N/A 40500 lbf180000 N N/A 272000 lbf1210000 N N/A
N/A M249700 N/A 9.1250 in231.775 mm N/A 14.125 in358.775 mm N/A 2.8125 in71.438 mm N/A 4.6250 in117.475 mm N/A 5.9999 in152.397 mm N/A 66900 lbf297000 N N/A 449000 lbf2000000 N N/A
N/A M249700 N/A 10 in254 mm N/A 14.125 in358.775 mm N/A 2.8125 in71.438 mm N/A 4.6250 in117.475 mm N/A 5.9999 in152.397 mm N/A 53300 lbf237000 N N/A 358000 lbf1590000 N N/A
N/A M249700 N/A 9.3437 in237.330 mm N/A 14.125 in358.775 mm N/A 2.8125 in71.438 mm N/A 4.6250 in117.475 mm N/A 5.9999 in152.397 mm N/A 53300 lbf237000 N N/A 358000 lbf1590000 N N/A
1951 - 1975 of 2093 | Results Per Page | View | Unit of Measure
« 76 77 78 79 80 »