CAD (0)
  • Cart is empty
176 - 200 of 2093 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cones (in)

T - Bearing Width across Cones (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

N/A 234000 N/A 15.6250 in396.875 mm N/A 21.5000 in546.1 mm N/A 2.4063 in61.120 mm N/A 4.6250 in117.475 mm N/A 6.2499 in158.747 mm N/A 63300 lbf282000 N N/A 425000 lbf1890000 N N/A
N/A 234000 N/A 15.6250 in396.875 mm N/A 21.5000 in546.1 mm N/A 2.4063 in61.120 mm N/A 4.6250 in117.475 mm N/A 6.2499 in158.747 mm N/A 63300 lbf282000 N N/A 425000 lbf1890000 N N/A
N/A 234000 N/A 15.5 in393.7 mm N/A 21.5000 in546.1 mm N/A 2.4063 in61.120 mm N/A 4.6250 in117.475 mm N/A 6.2499 in158.747 mm N/A 63300 lbf282000 N N/A 425000 lbf1890000 N N/A
N/A 234000 N/A 16.0000 in406.400 mm N/A 21.5000 in546.1 mm N/A 2.4063 in61.120 mm N/A 4.6250 in117.475 mm N/A 6.2499 in158.747 mm N/A 63300 lbf282000 N N/A 425000 lbf1890000 N N/A
N/A 234000 N/A 15.6250 in396.875 mm N/A 21.5000 in546.1 mm N/A 2.4063 in61.120 mm N/A 4.6250 in117.475 mm N/A 6.2499 in158.747 mm N/A 63300 lbf282000 N N/A 425000 lbf1890000 N N/A
N/A 234000 N/A 15.6250 in396.875 mm N/A 21.5000 in546.1 mm N/A 2.4063 in61.120 mm N/A 4.6250 in117.475 mm N/A 6.2499 in158.747 mm N/A 63300 lbf282000 N N/A 425000 lbf1890000 N N/A
N/A 234000 N/A 16.0000 in406.400 mm N/A 21.5000 in546.1 mm N/A 2.4063 in61.120 mm N/A 4.6250 in117.475 mm N/A 6.2499 in158.747 mm N/A 63300 lbf282000 N N/A 425000 lbf1890000 N N/A
N/A 234000 N/A 15.5 in393.7 mm N/A 21.5000 in546.1 mm N/A 2.4063 in61.120 mm N/A 4.6250 in117.475 mm N/A 6.2499 in158.747 mm N/A 63300 lbf282000 N N/A 425000 lbf1890000 N N/A
N/A 234000 N/A 16.0000 in406.400 mm N/A 21.5000 in546.1 mm N/A 2.4063 in61.120 mm N/A 4.6250 in117.475 mm N/A 6.2499 in158.747 mm N/A 63300 lbf282000 N N/A 425000 lbf1890000 N N/A
N/A 234000 N/A 15.5 in393.7 mm N/A 22.0000 in558.800 mm N/A 2.4063 in61.120 mm N/A 4.1250 in104.775 mm N/A 5.7499 in146.047 mm N/A 63300 lbf282000 N N/A 425000 lbf1890000 N N/A
N/A 234000 N/A 15.6250 in396.875 mm N/A 22.0000 in558.800 mm N/A 2.4063 in61.120 mm N/A 4.1250 in104.775 mm N/A 5.7499 in146.047 mm N/A 63300 lbf282000 N N/A 425000 lbf1890000 N N/A
N/A 234000 N/A 16.0000 in406.400 mm N/A 22.0000 in558.800 mm N/A 2.4063 in61.120 mm N/A 4.1250 in104.775 mm N/A 5.7499 in146.047 mm N/A 63300 lbf282000 N N/A 425000 lbf1890000 N N/A
N/A 234000 N/A 16.0000 in406.400 mm N/A 22.0000 in558.800 mm N/A 2.4063 in61.120 mm N/A 4.1250 in104.775 mm N/A 5.7499 in146.047 mm N/A 63300 lbf282000 N N/A 425000 lbf1890000 N N/A
N/A 234000 N/A 15.6250 in396.875 mm N/A 22.0000 in558.800 mm N/A 2.4063 in61.120 mm N/A 4.1250 in104.775 mm N/A 5.7499 in146.047 mm N/A 63300 lbf282000 N N/A 425000 lbf1890000 N N/A
N/A 234000 N/A 16.0000 in406.400 mm N/A 22.0000 in558.800 mm N/A 2.4063 in61.120 mm N/A 4.1250 in104.775 mm N/A 5.7499 in146.047 mm N/A 63300 lbf282000 N N/A 425000 lbf1890000 N N/A
N/A 234000 N/A 16.0000 in406.400 mm N/A 22.0000 in558.800 mm N/A 2.4063 in61.120 mm N/A 4.1250 in104.775 mm N/A 5.7499 in146.047 mm N/A 63300 lbf282000 N N/A 425000 lbf1890000 N N/A
N/A 234000 N/A 15.6250 in396.875 mm N/A 22.0000 in558.800 mm N/A 2.4063 in61.120 mm N/A 4.1250 in104.775 mm N/A 5.7499 in146.047 mm N/A 63300 lbf282000 N N/A 425000 lbf1890000 N N/A
N/A 234000 N/A 15.5 in393.7 mm N/A 22.0000 in558.800 mm N/A 2.4063 in61.120 mm N/A 4.1250 in104.775 mm N/A 5.7499 in146.047 mm N/A 63300 lbf282000 N N/A 425000 lbf1890000 N N/A
N/A 234000 N/A 15.6250 in396.875 mm N/A 22.0000 in558.800 mm N/A 2.4063 in61.120 mm N/A 4.1250 in104.775 mm N/A 5.7499 in146.047 mm N/A 63300 lbf282000 N N/A 425000 lbf1890000 N N/A
N/A 240000 N/A 17.0000 in431.800 mm N/A 23.7500 in603.25 mm N/A 2.875 in73.025 mm N/A 4.1250 in104.775 mm N/A 6.2849 in159.636 mm N/A 65700 lbf292000 N N/A 441000 lbf1960000 N N/A
N/A 240000 N/A 16.9375 in430.213 mm N/A 23.7500 in603.25 mm N/A 2.875 in73.025 mm N/A 4.1250 in104.775 mm N/A 6.2849 in159.636 mm N/A 65700 lbf292000 N N/A 441000 lbf1960000 N N/A
N/A 24000 N/A 1 3/16 in30.163 mm N/A 2.6150 in66.421 mm N/A 0.7470 in18.974 mm N/A 1.5000 in38.100 mm N/A 1.7501 in44.453 mm N/A 3260 lbf14500 N N/A 21900 lbf97300 N N/A
N/A 24000 N/A 1 1/8 in28.575 mm N/A 2.6150 in66.421 mm N/A 0.7470 in18.974 mm N/A 1.5000 in38.100 mm N/A 1.7501 in44.453 mm N/A 3260 lbf14500 N N/A 21900 lbf97300 N N/A
N/A 243000 N/A 19.0000 in482.600 mm N/A 24.9950 in634.873 mm N/A 3.1875 in80.963 mm N/A 5.6250 in142.875 mm N/A 7.0000 in177.800 mm N/A 85500 lbf380000 N N/A 574000 lbf2560000 N N/A
N/A 243000 N/A 19.6250 in498.475 mm N/A 24.9950 in634.873 mm N/A 3.1875 in80.963 mm N/A 5.6250 in142.875 mm N/A 7.0000 in177.800 mm N/A 85500 lbf380000 N N/A 574000 lbf2560000 N N/A
176 - 200 of 2093 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »