CAD (0)
  • Cart is empty
2001 - 2025 of 2093 | Results Per Page | View | Unit of Measure
« 81 82 83 84 
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cones (in)

T - Bearing Width across Cones (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

N/A M667900 N/A 15.2460 in387.248 mm N/A 21.5000 in546.1 mm N/A 3.4375 in87.313 mm N/A 5.6875 in144.463 mm N/A 7.3124 in185.735 mm N/A 109000 lbf484000 N N/A 731000 lbf3250000 N N/A
N/A M667900 N/A 16.1250 in409.575 mm N/A 21.5000 in546.1 mm N/A 3.4375 in87.313 mm N/A 5.6875 in144.463 mm N/A 7.3124 in185.735 mm N/A 98500 lbf438000 N N/A 661000 lbf2940000 N N/A
N/A M667900 N/A 16.1250 in409.575 mm N/A 21.5000 in546.1 mm N/A 3.4375 in87.313 mm N/A 5.6875 in144.463 mm N/A 7.3124 in185.735 mm N/A 109000 lbf484000 N N/A 731000 lbf3250000 N N/A
N/A M667900 N/A 16.0000 in406.400 mm N/A 21.5000 in546.1 mm N/A 3.4375 in87.313 mm N/A 5.8125 in147.638 mm N/A 7.3124 in185.735 mm N/A 109000 lbf484000 N N/A 731000 lbf3250000 N N/A
N/A M667900 N/A 16.1250 in409.575 mm N/A 21.5000 in546.1 mm N/A 3.4375 in87.313 mm N/A 5.8125 in147.638 mm N/A 7.3124 in185.735 mm N/A 98500 lbf438000 N N/A 661000 lbf2940000 N N/A
N/A M667900 N/A 16.1250 in409.575 mm N/A 21.5000 in546.1 mm N/A 3.4375 in87.313 mm N/A 5.8125 in147.638 mm N/A 7.3124 in185.735 mm N/A 109000 lbf484000 N N/A 731000 lbf3250000 N N/A
N/A M667900 N/A 15.2460 in387.248 mm N/A 21.5000 in546.1 mm N/A 3.4375 in87.313 mm N/A 5.8125 in147.638 mm N/A 7.3124 in185.735 mm N/A 109000 lbf484000 N N/A 731000 lbf3250000 N N/A
N/A M667900 N/A 16.1250 in409.575 mm N/A 21.5000 in546.1 mm N/A 3.4375 in87.313 mm N/A 5.8125 in147.638 mm N/A 7.3124 in185.735 mm N/A 109000 lbf484000 N N/A 731000 lbf3250000 N N/A
N/A M667900 N/A 15.2460 in387.248 mm N/A 21.5000 in546.1 mm N/A 3.4375 in87.313 mm N/A 5.8125 in147.638 mm N/A 7.3124 in185.735 mm N/A 109000 lbf484000 N N/A 731000 lbf3250000 N N/A
N/A M667900 N/A 16.0000 in406.400 mm N/A 21.5000 in546.1 mm N/A 3.4375 in87.313 mm N/A 5.8125 in147.638 mm N/A 7.3124 in185.735 mm N/A 109000 lbf484000 N N/A 731000 lbf3250000 N N/A
N/A M667900 N/A 16.1250 in409.575 mm N/A 21.5000 in546.1 mm N/A 3.4375 in87.313 mm N/A 5.8125 in147.638 mm N/A 7.3124 in185.735 mm N/A 98500 lbf438000 N N/A 661000 lbf2940000 N N/A
N/A M919000 N/A 3.5425 in89.980 mm N/A 6.3740 in161.900 mm N/A 1.1875 in30.163 mm N/A 1.7500 in44.450 mm N/A 2.7500 in69.850 mm N/A 11800 lbf52600 N N/A 79500 lbf354000 N N/A
N/A 56000 N/A 4.25 in107.95 mm N/A 6 1/2 in165.1 mm N/A 1.75 in44.45 mm N/A 2.5 in63.5 mm N/A 3.5000 in88.900 mm N/A 13200 lbf58700 N N/A N/A
N/A 48200 N/A 5 in127 mm N/A 7.1875 in182.563 mm N/A 1.8437 in46.83 mm N/A 2.875 in73.025 mm N/A 3.6874 in93.66 mm N/A 15600 lbf69400 N N/A N/A
N/A 48600 N/A 5.625 in142.875 mm N/A 7.875 in200.025 mm N/A 1.8438 in46.833 mm N/A 2.875 in73.025 mm N/A 3.6876 in93.665 mm N/A 16700 lbf74300 N N/A N/A
N/A 67800 N/A 7.5 in190.5 mm N/A 10.5 in266.7 mm N/A 2.1562 in54.767 mm N/A 3.3125 in84.138 mm N/A 4.3124 in109.535 mm N/A 24300 lbf108000 N N/A N/A
N/A LM446300 N/A 9.25 in234.95 mm N/A 12.25 in311.15 mm N/A 2 in50.8 mm N/A 2.875 in73.025 mm N/A 4.0000 in101.600 mm N/A 25700 lbf114000 N N/A 173000 lbf768000 N N/A
N/A 8500 N/A 9.25 in234.95 mm N/A 12.875 in327.025 mm N/A 2.3125 in58.738 mm N/A 3.25 in82.55 mm N/A 4.6250 in117.475 mm N/A 30700 lbf137000 N N/A N/A
N/A LM241100 N/A 8 in203.2 mm N/A 10-7/8 in276.225 mm N/A 1.875 in47.625 mm N/A 2.875 in73.025 mm N/A 3.7500 in95.250 mm N/A 25600 lbf114000 N N/A 172000 lbf764000 N N/A
N/A LM249700 N/A 9.999 in253.975 mm N/A 13.6875 in347.663 mm N/A 2 in50.8 mm N/A 2.75 in69.85 mm N/A 4.0000 in101.600 mm N/A 35700 lbf159000 N N/A 240000 lbf1070000 N N/A
N/A LM251600 N/A 10 1/2 in266.7 mm N/A 13.875 in352.425 mm N/A 2.125 in53.975 mm N/A 3.25 in82.55 mm N/A 4.2500 in107.950 mm N/A 33000 lbf147000 N N/A 221000 lbf985000 N N/A
N/A L357000 N/A 12 in304.8 mm N/A 15.5 in393.7 mm N/A 2.125 in53.975 mm N/A 3.25 in82.55 mm N/A 4.2500 in107.950 mm N/A 34200 lbf152000 N N/A 229000 lbf1020000 N N/A
N/A L163100 N/A 14 in355.6 mm N/A 17.5 in444.5 mm N/A 2.6875 in68.263 mm N/A 4.375 in111.125 mm N/A 5.3750 in136.525 mm N/A 42700 lbf190000 N N/A 287000 lbf1280000 N N/A
N/A 455 N/A 2 in50.8 mm N/A 4.25 in107.95 mm N/A 1.4688 in37.308 mm N/A 2.1250 in53.975 mm N/A 2.9376 in74.615 mm N/A 7900 lbf35200 N N/A N/A
N/A 475 N/A 2.7559 in70 mm N/A 4.7244 in120 mm N/A 1.4688 in37.308 mm N/A 2.1250 in53.975 mm N/A 2.9376 in74.615 mm N/A 8360 lbf37200 N N/A N/A
2001 - 2025 of 2093 | Results Per Page | View | Unit of Measure
« 81 82 83 84