CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Clear
Filter
Series
d - Bore (in)
d - Bore (mm)
D - Cup Outer Diameter (in)
D - Cup Outer Diameter (mm)
T - Bearing Width across Cones (in)
T - Bearing Width across Cones (mm)
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)
Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| EE91702 - 91113XD | Series N/A 91000 | d - Bore N/A 7 in177.800 mm | D - Cup Outer Diameter N/A 11.25 in285.750 mm | B - Cone Width N/A 2.5 in63.5 mm | C - Double Cup Width N/A 3.6250 in92.075 mm | T - Bearing Width across Cones N/A 5.3750 in136.525 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 127000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 192000 lbf853000 N |
CAD
N/A
|
| EE941205 - 941951XD | Series N/A 940000 | d - Bore N/A 12 in304.8 mm | D - Cup Outer Diameter N/A 19.5000 in495.300 mm | B - Cone Width N/A 2.9375 in74.613 mm | C - Double Cup Width N/A 4.7500 in120.650 mm | T - Bearing Width across Cones N/A 6.3876 in162.245 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 402000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 607000 lbf2700000 N |
CAD
N/A
|
| EE971354 - 972103D | Series N/A 970000 | d - Bore N/A 13.5000 in342.900 mm | D - Cup Outer Diameter N/A 21.0 in533.400 mm | B - Cone Width N/A 3.0000 in76.200 mm | C - Double Cup Width N/A 4.875 in123.825 mm | T - Bearing Width across Cones N/A 6.8750 in174.625 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 448000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 676000 lbf3010000 N |
CAD
N/A
|
| EE982051 - 982901CD | Series N/A 980000 | d - Bore N/A 20.5000 in520.7 mm | D - Cup Outer Diameter N/A 29.0000 in736.600 mm | B - Cone Width N/A 3.2188 in81.758 mm | C - Double Cup Width N/A 4.5000 in114.300 mm | T - Bearing Width across Cones N/A 7.3426 in186.502 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 516000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 778000 lbf3460000 N |
CAD
N/A
|
| HM256849 - HM256810D | Series N/A HM256800 | d - Bore N/A 11.8125 in300.038 mm | D - Cup Outer Diameter N/A 16.6250 in422.275 mm | B - Cone Width N/A 3.2500 in82.550 mm | C - Double Cup Width N/A 5.3750 in136.525 mm | T - Bearing Width across Cones N/A 6.8750 in174.625 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 336000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 508000 lbf2260000 N |
CAD
N/A
|
| L281147 - L281110CD | Series N/A L281100 | d - Bore N/A 26.0000 in660.400 mm | D - Cup Outer Diameter N/A 32.0000 in812.800 mm | B - Cone Width N/A 3.7500 in95.250 mm | C - Double Cup Width N/A 6.2500 in158.750 mm | T - Bearing Width across Cones N/A 8.0000 in203.200 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 709000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 1070000 lbf4760000 N |
CAD
N/A
|
| LM272235 - LM272210CD | Series N/A LM272200 | d - Bore N/A 18.0000 in457.200 mm | D - Cup Outer Diameter N/A 24.2500 in615.950 mm | B - Cone Width N/A 3.3750 in85.725 mm | C - Double Cup Width N/A 5.7500 in146.050 mm | T - Bearing Width across Cones N/A 7.2500 in184.150 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 503000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 760000 lbf3380000 N |
CAD
N/A
|
| LM272249 - LM272210CD | Series N/A LM272200 | d - Bore N/A 19.0000 in482.600 mm | D - Cup Outer Diameter N/A 24.2500 in615.950 mm | B - Cone Width N/A 3.3750 in85.725 mm | C - Double Cup Width N/A 5.7500 in146.050 mm | T - Bearing Width across Cones N/A 7.2500 in184.150 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 439000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 662000 lbf2950000 N |
CAD
N/A
|
| LM281049 - LM281010CD | Series N/A LM281000 | d - Bore N/A 25.4375 in646.113 mm | D - Cup Outer Diameter N/A 33.7500 in857.250 mm | B - Cone Width N/A 5.5625 in141.288 mm | C - Double Cup Width N/A 9.5000 in241.300 mm | T - Bearing Width across Cones N/A 12.0000 in304.800 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 1220000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 1840000 lbf8180000 N |
CAD
N/A
|
| LM281849 - LM281810CD | Series N/A LM281800 | d - Bore N/A 26.7500 in679.450 mm | D - Cup Outer Diameter N/A 35.5000 in901.700 mm | B - Cone Width N/A 5.6250 in142.875 mm | C - Double Cup Width N/A 9.6250 in244.475 mm | T - Bearing Width across Cones N/A 12.1250 in307.975 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 1300000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 1960000 lbf8740000 N |
CAD
N/A
|
| LM446349 - LM446310CD | Series N/A LM446300 | d - Bore N/A 9.25 in234.95 mm | D - Cup Outer Diameter N/A 12.25 in311.15 mm | B - Cone Width N/A 1.8125 in46.038 mm | C - Double Cup Width N/A 2.875 in73.025 mm | T - Bearing Width across Cones N/A 3.8750 in98.425 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 114000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 173000 lbf768000 N |
CAD
N/A
|
| LM961548 - LM961511CD | Series N/A LM961500 | d - Bore N/A 13.5000 in342.900 mm | D - Cup Outer Diameter N/A 17.9960 in457.098 mm | B - Cone Width N/A 2.5 in63.5 mm | C - Double Cup Width N/A 4.0000 in101.600 mm | T - Bearing Width across Cones N/A 5.6250 in142.875 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 213000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 322000 lbf1430000 N |
CAD
N/A
|
| M270749 - M270720D | Series N/A M270700 | d - Bore N/A 17.6250 in447.675 mm | D - Cup Outer Diameter N/A 25.5876 in649.925 mm | B - Cone Width N/A 4.7500 in120.650 mm | C - Double Cup Width N/A 8.1250 in206.375 mm | T - Bearing Width across Cones N/A 10.1250 in257.175 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 849000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 1280000 lbf5700000 N |
CAD
N/A
|
| M270749A - M270710CD | Series N/A M270700 | d - Bore N/A 17.6250 in447.675 mm | D - Cup Outer Diameter N/A 25.0000 in635 mm | B - Cone Width N/A 4.7500 in120.650 mm | C - Double Cup Width N/A 8.1250 in206.375 mm | T - Bearing Width across Cones N/A 10.1250 in257.175 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 799000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 1210000 lbf5370000 N |
CAD
N/A
|
| M272749 - M272710CD | Series N/A M272700 | d - Bore N/A 18.8750 in479.425 mm | D - Cup Outer Diameter N/A 26.7500 in679.450 mm | B - Cone Width N/A 5.0625 in128.588 mm | C - Double Cup Width N/A 8.7500 in222.250 mm | T - Bearing Width across Cones N/A 10.8750 in276.225 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 968000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 1460000 lbf6500000 N |
CAD
N/A
|
| M274149 - M274110CD | Series N/A M274100 | d - Bore N/A 19.7500 in501.650 mm | D - Cup Outer Diameter N/A 28.0 in711.2 mm | B - Cone Width N/A 5.3750 in136.525 mm | C - Double Cup Width N/A 9.1250 in231.775 mm | T - Bearing Width across Cones N/A 11.5000 in292.100 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 916000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 1380000 lbf6150000 N |
CAD
N/A
|
| M276449 - M276410CD | Series N/A M276400 | d - Bore N/A 21.1250 in536.575 mm | D - Cup Outer Diameter N/A 29.9950 in761.873 mm | B - Cone Width N/A 5.7500 in146.050 mm | C - Double Cup Width N/A 9.7500 in247.650 mm | T - Bearing Width across Cones N/A 12.2500 in311.150 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 1040000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 1570000 lbf6980000 N |
CAD
N/A
|
| M278749 - M278710CD | Series N/A M278700 | d - Bore N/A 22.5000 in571.500 mm | D - Cup Outer Diameter N/A 32.0000 in812.800 mm | B - Cone Width N/A 6.1250 in155.575 mm | C - Double Cup Width N/A 10.3750 in263.525 mm | T - Bearing Width across Cones N/A 13.1250 in333.375 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 1180000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 1770000 lbf7890000 N |
CAD
N/A
|