CAD (0)
▾
Tapered Roller Bearings - TDI (Tapered Double Inner) Imperial
Tapered Roller Bearings - TDI (Tapered Double Inner)
Clear
Filter
Series
d - Bore (in)
d - Bore (mm)
D - Cup Outer Diameter (in)
D - Cup Outer Diameter (mm)
T - Bearing Width across Cups (in)
T - Bearing Width across Cups (mm)
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)
Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Double Cone Width |
C - Cup Width |
T - Bearing Width across Cups |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|---|---|
| 07100D - 07210X | Series N/A 7000 | d - Bore N/A 1 in25.400 mm | D - Cup Outer Diameter N/A 2 in50.8 mm | B - Double Cone Width N/A 1.4375 in36.513 mm | C - Cup Width N/A 0.5000 in12.700 mm | T - Bearing Width across Cups N/A 1.1841 in30.076 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 11400 lbf50700 N |
CAD
N/A
|
| 07100D - 07196 | Series N/A 7000 | d - Bore N/A 1 in25.400 mm | D - Cup Outer Diameter N/A 1.9687 in50.005 mm | B - Double Cone Width N/A 1.4375 in36.513 mm | C - Cup Width N/A 0.3750 in9.525 mm | T - Bearing Width across Cups N/A 1.0648 in27.046 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 11400 lbf50700 N |
CAD
N/A
|
| 07100D - 07204 | Series N/A 7000 | d - Bore N/A 1 in25.400 mm | D - Cup Outer Diameter N/A 2.047 in51.994 mm | B - Double Cone Width N/A 1.4375 in36.513 mm | C - Cup Width N/A 0.5000 in12.700 mm | T - Bearing Width across Cups N/A 1.1841 in30.076 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 11400 lbf50700 N |
CAD
N/A
|
| 07100D - 07205 | Series N/A 7000 | d - Bore N/A 1 in25.400 mm | D - Cup Outer Diameter N/A 2.0472 in51.999 mm | B - Double Cone Width N/A 1.4375 in36.513 mm | C - Cup Width N/A 0.5000 in12.700 mm | T - Bearing Width across Cups N/A 1.1841 in30.076 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 11400 lbf50700 N |
CAD
N/A
|
| 07100D - 07205X | Series N/A 7000 | d - Bore N/A 1 in25.400 mm | D - Cup Outer Diameter N/A 2.0467 in51.986 mm | B - Double Cone Width N/A 1.4375 in36.513 mm | C - Cup Width N/A 0.5118 in13.000 mm | T - Bearing Width across Cups N/A 1.2816 in32.553 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 11400 lbf50700 N |
CAD
N/A
|
| 07101DW - 07210X | Series N/A 7000 | d - Bore N/A 1 in25.400 mm | D - Cup Outer Diameter N/A 2 in50.8 mm | B - Double Cone Width N/A 1.4375 in36.513 mm | C - Cup Width N/A 0.5000 in12.700 mm | T - Bearing Width across Cups N/A 1.1841 in30.076 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 10800 lbf47900 N |
CAD
N/A
|
| 07101DW - 07205X | Series N/A 7000 | d - Bore N/A 1 in25.400 mm | D - Cup Outer Diameter N/A 2.0467 in51.986 mm | B - Double Cone Width N/A 1.4375 in36.513 mm | C - Cup Width N/A 0.5118 in13.000 mm | T - Bearing Width across Cups N/A 1.2816 in32.553 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 10800 lbf47900 N |
CAD
N/A
|
| 07101DW - 07205 | Series N/A 7000 | d - Bore N/A 1 in25.400 mm | D - Cup Outer Diameter N/A 2.0472 in51.999 mm | B - Double Cone Width N/A 1.4375 in36.513 mm | C - Cup Width N/A 0.5000 in12.700 mm | T - Bearing Width across Cups N/A 1.1841 in30.076 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 10800 lbf47900 N |
CAD
N/A
|
| 07101DW - 07196 | Series N/A 7000 | d - Bore N/A 1 in25.400 mm | D - Cup Outer Diameter N/A 1.9687 in50.005 mm | B - Double Cone Width N/A 1.4375 in36.513 mm | C - Cup Width N/A 0.3750 in9.525 mm | T - Bearing Width across Cups N/A 1.0648 in27.046 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 10800 lbf47900 N |
CAD
N/A
|
| 07101DW - 07204 | Series N/A 7000 | d - Bore N/A 1 in25.400 mm | D - Cup Outer Diameter N/A 2.047 in51.994 mm | B - Double Cone Width N/A 1.4375 in36.513 mm | C - Cup Width N/A 0.5000 in12.700 mm | T - Bearing Width across Cups N/A 1.1841 in30.076 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 10800 lbf47900 N |
CAD
N/A
|
| 13176D - 13318 | Series N/A 13000 | d - Bore N/A 1 3/4 in44.450 mm | D - Cup Outer Diameter N/A 3.1875 in80.963 mm | B - Double Cone Width N/A 1.2500 in31.750 mm | C - Cup Width N/A 0.5625 in14.288 mm | T - Bearing Width across Cups N/A 1.3749 in34.922 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 19900 lbf88500 N |
CAD
N/A
|
| 13182D - 13318 | Series N/A 13000 | d - Bore N/A 1.8125 in46.038 mm | D - Cup Outer Diameter N/A 3.1875 in80.963 mm | B - Double Cone Width N/A 1.2500 in31.750 mm | C - Cup Width N/A 0.5625 in14.288 mm | T - Bearing Width across Cups N/A 1.3749 in34.922 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 19900 lbf88500 N |
CAD
N/A
|
| 14126D - 14299 | Series N/A 14000 | d - Bore N/A 1 1/4 in31.750 mm | D - Cup Outer Diameter N/A 3.0625 in77.788 mm | B - Double Cone Width N/A 1.5426 in39.182 mm | C - Cup Width N/A 0.6250 in15.875 mm | T - Bearing Width across Cups N/A 1.5632 in39.705 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 21400 lbf95100 N |
CAD
N/A
|
| 14126D - 14284 | Series N/A 14000 | d - Bore N/A 1 1/4 in31.750 mm | D - Cup Outer Diameter N/A 2.8345 in71.996 mm | B - Double Cone Width N/A 1.5426 in39.182 mm | C - Cup Width N/A 0.7250 in18.415 mm | T - Bearing Width across Cups N/A 1.7632 in44.785 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 21400 lbf95100 N |
CAD
N/A
|
| 14126D - 14283 | Series N/A 14000 | d - Bore N/A 1 1/4 in31.750 mm | D - Cup Outer Diameter N/A 2.8380 in72.085 mm | B - Double Cone Width N/A 1.5426 in39.182 mm | C - Cup Width N/A 0.7250 in18.415 mm | T - Bearing Width across Cups N/A 1.7632 in44.785 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 21400 lbf95100 N |
CAD
N/A
|
| 14126D - 14282 | Series N/A 14000 | d - Bore N/A 1 1/4 in31.750 mm | D - Cup Outer Diameter N/A 2.8345 in71.996 mm | B - Double Cone Width N/A 1.5426 in39.182 mm | C - Cup Width N/A 0.5918 in15.032 mm | T - Bearing Width across Cups N/A 1.4968 in38.019 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 21400 lbf95100 N |
CAD
N/A
|
| 14126D - 14277 | Series N/A 14000 | d - Bore N/A 1 1/4 in31.750 mm | D - Cup Outer Diameter N/A 2.7170 in69.012 mm | B - Double Cone Width N/A 1.5426 in39.182 mm | C - Cup Width N/A 0.7250 in18.415 mm | T - Bearing Width across Cups N/A 1.7632 in44.785 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 21400 lbf95100 N |
CAD
N/A
|
| 14126D - 14276 | Series N/A 14000 | d - Bore N/A 1 1/4 in31.750 mm | D - Cup Outer Diameter N/A 2.7170 in69.012 mm | B - Double Cone Width N/A 1.5426 in39.182 mm | C - Cup Width N/A 0.6250 in15.875 mm | T - Bearing Width across Cups N/A 1.5632 in39.705 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 21400 lbf95100 N |
CAD
N/A
|
| 14126D - 14274A | Series N/A 14000 | d - Bore N/A 1 1/4 in31.750 mm | D - Cup Outer Diameter N/A 2.7148 in68.956 mm | B - Double Cone Width N/A 1.5426 in39.182 mm | C - Cup Width N/A 0.6250 in15.875 mm | T - Bearing Width across Cups N/A 1.5632 in39.705 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 21400 lbf95100 N |
CAD
N/A
|
| 14126D - 14274 | Series N/A 14000 | d - Bore N/A 1 1/4 in31.750 mm | D - Cup Outer Diameter N/A 2.7170 in69.012 mm | B - Double Cone Width N/A 1.5426 in39.182 mm | C - Cup Width N/A 0.6250 in15.875 mm | T - Bearing Width across Cups N/A 1.5632 in39.705 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 21400 lbf95100 N |
CAD
N/A
|
| 14126D - 14273 | Series N/A 14000 | d - Bore N/A 1 1/4 in31.750 mm | D - Cup Outer Diameter N/A 2.7170 in69.012 mm | B - Double Cone Width N/A 1.5426 in39.182 mm | C - Cup Width N/A 0.6675 in16.955 mm | T - Bearing Width across Cups N/A 1.5231 in38.687 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 21400 lbf95100 N |
CAD
N/A
|
| 14126D - 14272 | Series N/A 14000 | d - Bore N/A 1 1/4 in31.750 mm | D - Cup Outer Diameter N/A 2.7170 in69.012 mm | B - Double Cone Width N/A 1.5426 in39.182 mm | C - Cup Width N/A 0.5625 in14.288 mm | T - Bearing Width across Cups N/A 1.5005 in38.113 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 21400 lbf95100 N |
CAD
N/A
|
| 17116D - 17244 | Series N/A 17000 | d - Bore N/A 1 3/16 in30.163 mm | D - Cup Outer Diameter N/A 2.4409 in61.999 mm | B - Double Cone Width N/A 1.375 in34.925 mm | C - Cup Width N/A 0.5625 in14.288 mm | T - Bearing Width across Cups N/A 1.3305 in33.795 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 16900 lbf75300 N |
CAD
N/A
|
| 17116D - 17244A | Series N/A 17000 | d - Bore N/A 1 3/16 in30.163 mm | D - Cup Outer Diameter N/A 2.4402 in61.981 mm | B - Double Cone Width N/A 1.375 in34.925 mm | C - Cup Width N/A 0.5625 in14.288 mm | T - Bearing Width across Cups N/A 1.3305 in33.795 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 16900 lbf75300 N |
CAD
N/A
|
| 19145D - 19283X | Series N/A 19000 | d - Bore N/A 1 7/16 in36.513 mm | D - Cup Outer Diameter N/A 2.8346 in71.999 mm | B - Double Cone Width N/A 1.5000 in38.100 mm | C - Cup Width N/A 0.5625 in14.288 mm | T - Bearing Width across Cups N/A 1.5391 in39.093 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 19800 lbf88300 N |
CAD
N/A
|