CAD (0)
▾
Tapered Roller Bearings - TDI (Tapered Double Inner) Imperial
Tapered Roller Bearings - TDI (Tapered Double Inner)
Clear
Filter
Series
d - Bore (in)
d - Bore (mm)
D - Cup Outer Diameter (in)
D - Cup Outer Diameter (mm)
T - Bearing Width across Cups (in)
T - Bearing Width across Cups (mm)
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)
Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Double Cone Width |
C - Cup Width |
T - Bearing Width across Cups |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|---|---|
| EE231401D - 232025 | Series N/A 230000 | d - Bore N/A 14 in355.6 mm | D - Cup Outer Diameter N/A 20.2500 in514.350 mm | B - Double Cone Width N/A 4.3750 in111.125 mm | C - Cup Width N/A 2.0000 in50.800 mm | T - Bearing Width across Cups N/A 4.9999 in126.997 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 412000 lbf1830000 N |
CAD
N/A
|
| EE231401D - 231975 | Series N/A 230000 | d - Bore N/A 14 in355.6 mm | D - Cup Outer Diameter N/A 19.7500 in501.650 mm | B - Double Cone Width N/A 4.3750 in111.125 mm | C - Cup Width N/A 2.0000 in50.800 mm | T - Bearing Width across Cups N/A 4.9999 in126.997 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 412000 lbf1830000 N |
CAD
N/A
|
| EE231401DG - 231975 | Series N/A 230000 | d - Bore N/A 14 in355.6 mm | D - Cup Outer Diameter N/A 19.7500 in501.650 mm | B - Double Cone Width N/A 4.3750 in111.125 mm | C - Cup Width N/A 2.0000 in50.800 mm | T - Bearing Width across Cups N/A 4.9999 in126.997 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 412000 lbf1830000 N |
CAD
N/A
|
| EE231401DG - 232025 | Series N/A 230000 | d - Bore N/A 14 in355.6 mm | D - Cup Outer Diameter N/A 20.2500 in514.350 mm | B - Double Cone Width N/A 4.3750 in111.125 mm | C - Cup Width N/A 2.0000 in50.800 mm | T - Bearing Width across Cups N/A 4.9999 in126.997 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 412000 lbf1830000 N |
CAD
N/A
|
| EE231475D - 232025 | Series N/A 230000 | d - Bore N/A 14.7500 in374.650 mm | D - Cup Outer Diameter N/A 20.2500 in514.350 mm | B - Double Cone Width N/A 4.6250 in117.475 mm | C - Cup Width N/A 2.0000 in50.800 mm | T - Bearing Width across Cups N/A 4.9999 in126.997 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 412000 lbf1830000 N |
CAD
N/A
|
| EE231475D - 231975 | Series N/A 230000 | d - Bore N/A 14.7500 in374.650 mm | D - Cup Outer Diameter N/A 19.7500 in501.650 mm | B - Double Cone Width N/A 4.6250 in117.475 mm | C - Cup Width N/A 2.0000 in50.800 mm | T - Bearing Width across Cups N/A 4.9999 in126.997 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 412000 lbf1830000 N |
CAD
N/A
|
| EE234157D - 234220 | Series N/A 234000 | d - Bore N/A 15.5 in393.7 mm | D - Cup Outer Diameter N/A 22.0000 in558.800 mm | B - Double Cone Width N/A 4.7500 in120.650 mm | C - Cup Width N/A 1.7500 in44.450 mm | T - Bearing Width across Cups N/A 4.6874 in119.060 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 425000 lbf1890000 N |
CAD
N/A
|
| EE234157D - 234215W | Series N/A 234000 | d - Bore N/A 15.5 in393.7 mm | D - Cup Outer Diameter N/A 21.5000 in546.1 mm | B - Double Cone Width N/A 4.7500 in120.650 mm | C - Cup Width N/A 2.1875 in55.563 mm | T - Bearing Width across Cups N/A 5.5624 in141.285 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 425000 lbf1890000 N |
CAD
N/A
|
| EE234161D - 234215W | Series N/A 234000 | d - Bore N/A 16.0000 in406.400 mm | D - Cup Outer Diameter N/A 21.5000 in546.1 mm | B - Double Cone Width N/A 4.7500 in120.650 mm | C - Cup Width N/A 2.1875 in55.563 mm | T - Bearing Width across Cups N/A 5.5624 in141.285 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 425000 lbf1890000 N |
CAD
N/A
|
| EE234161D - 234220 | Series N/A 234000 | d - Bore N/A 16.0000 in406.400 mm | D - Cup Outer Diameter N/A 22.0000 in558.800 mm | B - Double Cone Width N/A 4.7500 in120.650 mm | C - Cup Width N/A 1.7500 in44.450 mm | T - Bearing Width across Cups N/A 4.6874 in119.060 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 425000 lbf1890000 N |
CAD
N/A
|
| EE243193D - 243250 | Series N/A 243000 | d - Bore N/A 19.2530 in489.026 mm | D - Cup Outer Diameter N/A 24.9950 in634.873 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C - Cup Width N/A 2.5 in63.5 mm | T - Bearing Width across Cups N/A 6.0000 in152.400 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 574000 lbf2560000 N |
CAD
N/A
|
| EE275106D - 275160 | Series N/A 275000 | d - Bore N/A 10 1/2 in266.7 mm | D - Cup Outer Diameter N/A 16.0000 in406.400 mm | B - Double Cone Width N/A 5.1250 in130.175 mm | C - Cup Width N/A 1.8125 in46.038 mm | T - Bearing Width across Cups N/A 4.8125 in122.238 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 345000 lbf1540000 N |
CAD
N/A
|
| EE275106D - 275155 | Series N/A 275000 | d - Bore N/A 10 1/2 in266.7 mm | D - Cup Outer Diameter N/A 15.5 in393.7 mm | B - Double Cone Width N/A 5.1250 in130.175 mm | C - Cup Width N/A 1.9687 in50.005 mm | T - Bearing Width across Cups N/A 5.1249 in130.172 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 345000 lbf1540000 N |
CAD
N/A
|
| EE275106D - 275158 | Series N/A 275000 | d - Bore N/A 10 1/2 in266.7 mm | D - Cup Outer Diameter N/A 15.8750 in403.225 mm | B - Double Cone Width N/A 5.1250 in130.175 mm | C - Cup Width N/A 1.8125 in46.038 mm | T - Bearing Width across Cups N/A 4.8125 in122.238 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 345000 lbf1540000 N |
CAD
N/A
|
| EE275109D - 275155 | Series N/A 275000 | d - Bore N/A 10.875 in276.225 mm | D - Cup Outer Diameter N/A 15.5 in393.7 mm | B - Double Cone Width N/A 5.1250 in130.175 mm | C - Cup Width N/A 1.9687 in50.005 mm | T - Bearing Width across Cups N/A 5.1249 in130.172 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 345000 lbf1540000 N |
CAD
N/A
|
| EE275109D - 275158 | Series N/A 275000 | d - Bore N/A 10.875 in276.225 mm | D - Cup Outer Diameter N/A 15.8750 in403.225 mm | B - Double Cone Width N/A 5.1250 in130.175 mm | C - Cup Width N/A 1.8125 in46.038 mm | T - Bearing Width across Cups N/A 4.8125 in122.238 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 345000 lbf1540000 N |
CAD
N/A
|
| EE275109D - 275160 | Series N/A 275000 | d - Bore N/A 10.875 in276.225 mm | D - Cup Outer Diameter N/A 16.0000 in406.400 mm | B - Double Cone Width N/A 5.1250 in130.175 mm | C - Cup Width N/A 1.8125 in46.038 mm | T - Bearing Width across Cups N/A 4.8125 in122.238 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 345000 lbf1540000 N |
CAD
N/A
|
| EE275109DGW - 275158 | Series N/A 275000 | d - Bore N/A 10.875 in276.225 mm | D - Cup Outer Diameter N/A 15.8750 in403.225 mm | B - Double Cone Width N/A 5.1250 in130.175 mm | C - Cup Width N/A 1.8125 in46.038 mm | T - Bearing Width across Cups N/A 4.8125 in122.238 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 345000 lbf1540000 N |
CAD
N/A
|
| EE275109DGW - 275155 | Series N/A 275000 | d - Bore N/A 10.875 in276.225 mm | D - Cup Outer Diameter N/A 15.5 in393.7 mm | B - Double Cone Width N/A 5.1250 in130.175 mm | C - Cup Width N/A 1.9687 in50.005 mm | T - Bearing Width across Cups N/A 5.1249 in130.172 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 345000 lbf1540000 N |
CAD
N/A
|
| EE275109DGW - 275160 | Series N/A 275000 | d - Bore N/A 10.875 in276.225 mm | D - Cup Outer Diameter N/A 16.0000 in406.400 mm | B - Double Cone Width N/A 5.1250 in130.175 mm | C - Cup Width N/A 1.8125 in46.038 mm | T - Bearing Width across Cups N/A 4.8125 in122.238 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 345000 lbf1540000 N |
CAD
N/A
|
| EE275109DW - 275158 | Series N/A 275000 | d - Bore N/A 10.875 in276.225 mm | D - Cup Outer Diameter N/A 15.8750 in403.225 mm | B - Double Cone Width N/A 5.1250 in130.175 mm | C - Cup Width N/A 1.8125 in46.038 mm | T - Bearing Width across Cups N/A 4.8125 in122.238 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 345000 lbf1540000 N |
CAD
N/A
|
| EE275109DW - 275160 | Series N/A 275000 | d - Bore N/A 10.875 in276.225 mm | D - Cup Outer Diameter N/A 16.0000 in406.400 mm | B - Double Cone Width N/A 5.1250 in130.175 mm | C - Cup Width N/A 1.8125 in46.038 mm | T - Bearing Width across Cups N/A 4.8125 in122.238 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 345000 lbf1540000 N |
CAD
N/A
|
| EE275109DW - 275155 | Series N/A 275000 | d - Bore N/A 10.875 in276.225 mm | D - Cup Outer Diameter N/A 15.5 in393.7 mm | B - Double Cone Width N/A 5.1250 in130.175 mm | C - Cup Width N/A 1.9687 in50.005 mm | T - Bearing Width across Cups N/A 5.1249 in130.172 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 345000 lbf1540000 N |
CAD
N/A
|
| EE280625D - 281200 | Series N/A 280000 | d - Bore N/A 6.25 in158.750 mm | D - Cup Outer Diameter N/A 12 in304.8 mm | B - Double Cone Width N/A 4.5000 in114.300 mm | C - Cup Width N/A 1.6875 in42.863 mm | T - Bearing Width across Cups N/A 4.3085 in109.436 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 236000 lbf1050000 N |
CAD
N/A
|
| EE280625D - 281202 | Series N/A 280000 | d - Bore N/A 6.25 in158.750 mm | D - Cup Outer Diameter N/A 12 in304.8 mm | B - Double Cone Width N/A 4.5000 in114.300 mm | C - Cup Width N/A 1.6875 in42.863 mm | T - Bearing Width across Cups N/A 4.3085 in109.436 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 236000 lbf1050000 N |
CAD
N/A
|