CAD (0)
  • Cart is empty
101 - 125 of 469 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cups (in)

T - Bearing Width across Cups (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Double Cone Width

C - Cup Width

T - Bearing Width across Cups

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

N/A 48300 N/A 5.3750 in136.525 mm N/A 7.5 in190.5 mm N/A 3.0625 in77.788 mm N/A 1.3125 in33.338 mm N/A 3.0624 in77.785 mm N/A 111000 lbf492000 N N/A
N/A 48300 N/A 5.3750 in136.525 mm N/A 8 in203.2 mm N/A 3.0625 in77.788 mm N/A 1.3125 in33.338 mm N/A 3.0624 in77.785 mm N/A 111000 lbf492000 N N/A
N/A 475 N/A 2.8375 in72.073 mm N/A 5.1181 in130 mm N/A 2.6590 in67.539 mm N/A 1.2205 in31.001 mm N/A 2.8756 in73.040 mm N/A 53000 lbf236000 N N/A
N/A 475 N/A 2.8375 in72.073 mm N/A 4.7244 in120 mm N/A 2.6590 in67.539 mm N/A 1.1417 in28.999 mm N/A 2.7180 in69.037 mm N/A 53000 lbf236000 N N/A
N/A 475 N/A 2.8375 in72.073 mm N/A 4.7244 in120 mm N/A 2.6590 in67.539 mm N/A 0.9542 in24.237 mm N/A 2.7180 in69.037 mm N/A 53000 lbf236000 N N/A
N/A 475 N/A 2.8375 in72.073 mm N/A 4.7244 in120 mm N/A 2.6590 in67.539 mm N/A 0.9230 in23.444 mm N/A 2.6556 in67.452 mm N/A 53000 lbf236000 N N/A
N/A 475 N/A 2.8375 in72.073 mm N/A 4-7/8 in123.825 mm N/A 2.6590 in67.539 mm N/A 0.9687 in24.605 mm N/A 2.7470 in69.774 mm N/A 53000 lbf236000 N N/A
N/A 495 N/A 3 3/16 in80.963 mm N/A 5.3140 in134.976 mm N/A 2.3440 in59.538 mm N/A 0.8750 in22.225 mm N/A 2.3750 in60.325 mm N/A 60500 lbf269000 N N/A
N/A 495 N/A 3 3/16 in80.963 mm N/A 5 1/4 in133.350 mm N/A 2.3440 in59.538 mm N/A 0.8750 in22.225 mm N/A 2.3750 in60.325 mm N/A 60500 lbf269000 N N/A
N/A 495 N/A 3 3/16 in80.963 mm N/A 5.3750 in136.525 mm N/A 2.3440 in59.538 mm N/A 0.8750 in22.225 mm N/A 2.3750 in60.325 mm N/A 60500 lbf269000 N N/A
N/A 495 N/A 3 3/16 in80.963 mm N/A 5.5118 in140 mm N/A 2.3440 in59.538 mm N/A 0.8750 in22.225 mm N/A 2.3750 in60.325 mm N/A 60500 lbf269000 N N/A
N/A 495 N/A 3 3/16 in80.963 mm N/A 5.6875 in144.463 mm N/A 2.3440 in59.538 mm N/A 0.8750 in22.225 mm N/A 2.3750 in60.325 mm N/A 60500 lbf269000 N N/A
N/A 52000 N/A 3.8750 in98.425 mm N/A 6.1875 in157.163 mm N/A 3.1250 in79.375 mm N/A 1.0313 in26.195 mm N/A 3.1561 in80.165 mm N/A 87500 lbf389000 N N/A
N/A 52000 N/A 3.8750 in98.425 mm N/A 6-3/8 in161.925 mm N/A 3.1250 in79.375 mm N/A 1.1563 in29.370 mm N/A 3.4061 in86.515 mm N/A 87500 lbf389000 N N/A
N/A 52000 N/A 3.8750 in98.425 mm N/A 6-3/8 in161.925 mm N/A 3.1250 in79.375 mm N/A 1.5625 in39.688 mm N/A 3.5311 in89.690 mm N/A 87500 lbf389000 N N/A
N/A 52000 N/A 3.8750 in98.425 mm N/A 6.2992 in160 mm N/A 3.1250 in79.375 mm N/A 1.0313 in26.195 mm N/A 3.1561 in80.165 mm N/A 87500 lbf389000 N N/A
N/A 52000 N/A 3.8750 in98.425 mm N/A 6.1875 in157.163 mm N/A 3.1250 in79.375 mm N/A 1.0313 in26.195 mm N/A 3.1561 in80.165 mm N/A 87500 lbf389000 N N/A
N/A 52000 N/A 3.8750 in98.425 mm N/A 6-3/8 in161.925 mm N/A 3.1250 in79.375 mm N/A 1.0313 in26.195 mm N/A 3.1561 in80.165 mm N/A 87500 lbf389000 N N/A
N/A 52000 N/A 4 in101.600 mm N/A 6.1875 in157.163 mm N/A 3.1250 in79.375 mm N/A 1.0313 in26.195 mm N/A 3.1561 in80.165 mm N/A 87500 lbf389000 N N/A
N/A 52000 N/A 4 in101.600 mm N/A 6.1875 in157.163 mm N/A 3.1250 in79.375 mm N/A 1.0313 in26.195 mm N/A 3.1561 in80.165 mm N/A 87500 lbf389000 N N/A
N/A 52000 N/A 4 in101.600 mm N/A 6.2992 in160 mm N/A 3.1250 in79.375 mm N/A 1.0313 in26.195 mm N/A 3.1561 in80.165 mm N/A 87500 lbf389000 N N/A
N/A 52000 N/A 4 in101.600 mm N/A 6-3/8 in161.925 mm N/A 3.1250 in79.375 mm N/A 1.0313 in26.195 mm N/A 3.1561 in80.165 mm N/A 87500 lbf389000 N N/A
N/A 52000 N/A 4 in101.600 mm N/A 6-3/8 in161.925 mm N/A 3.1250 in79.375 mm N/A 1.1563 in29.370 mm N/A 3.4061 in86.515 mm N/A 87500 lbf389000 N N/A
N/A 52000 N/A 4 in101.600 mm N/A 6-3/8 in161.925 mm N/A 3.1250 in79.375 mm N/A 1.5625 in39.688 mm N/A 3.5311 in89.690 mm N/A 87500 lbf389000 N N/A
N/A 575 N/A 3 3/16 in80.963 mm N/A 5.5115 in139.992 mm N/A 3.1549 in80.134 mm N/A 1.1250 in28.575 mm N/A 3.1875 in80.963 mm N/A 80900 lbf360000 N N/A
101 - 125 of 469 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »