CAD (0)
▾
Tapered Roller Bearings - TDI (Tapered Double Inner) Imperial
Tapered Roller Bearings - TDI (Tapered Double Inner)
Clear
Filter
Series
d - Bore (in)
d - Bore (mm)
D - Cup Outer Diameter (in)
D - Cup Outer Diameter (mm)
T - Bearing Width across Cups (in)
T - Bearing Width across Cups (mm)
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)
Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Double Cone Width |
C - Cup Width |
T - Bearing Width across Cups |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|---|---|
| 581D - 574 | Series N/A 575 | d - Bore N/A 3 3/16 in80.963 mm | D - Cup Outer Diameter N/A 5.5115 in139.992 mm | B - Double Cone Width N/A 3.1549 in80.134 mm | C - Cup Width N/A 1.1250 in28.575 mm | T - Bearing Width across Cups N/A 3.1875 in80.963 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 80900 lbf360000 N |
CAD
N/A
|
| 581D - 572A | Series N/A 575 | d - Bore N/A 3 3/16 in80.963 mm | D - Cup Outer Diameter N/A 5.5111 in139.982 mm | B - Double Cone Width N/A 3.1549 in80.134 mm | C - Cup Width N/A 1.1250 in28.575 mm | T - Bearing Width across Cups N/A 3.0881 in78.438 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 80900 lbf360000 N |
CAD
N/A
|
| 67388D - 67320 | Series N/A 67300 | d - Bore N/A 5 in127 mm | D - Cup Outer Diameter N/A 8 in203.2 mm | B - Double Cone Width N/A 3.6250 in92.075 mm | C - Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cups N/A 3.6250 in92.075 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 144000 lbf640000 N |
CAD
N/A
|
| 67388D - 67322 | Series N/A 67300 | d - Bore N/A 5 in127 mm | D - Cup Outer Diameter N/A 7.7500 in196.850 mm | B - Double Cone Width N/A 3.6250 in92.075 mm | C - Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cups N/A 3.6250 in92.075 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 144000 lbf640000 N |
CAD
N/A
|
| 67390D - 67322 | Series N/A 67300 | d - Bore N/A 5.2500 in133.350 mm | D - Cup Outer Diameter N/A 7.7500 in196.850 mm | B - Double Cone Width N/A 3.6250 in92.075 mm | C - Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cups N/A 3.6250 in92.075 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 144000 lbf640000 N |
CAD
N/A
|
| 67390D - 67320 | Series N/A 67300 | d - Bore N/A 5.2500 in133.350 mm | D - Cup Outer Diameter N/A 8 in203.2 mm | B - Double Cone Width N/A 3.6250 in92.075 mm | C - Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cups N/A 3.6250 in92.075 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 144000 lbf640000 N |
CAD
N/A
|
| 67790D - 67720 | Series N/A 67700 | d - Bore N/A 7 in177.800 mm | D - Cup Outer Diameter N/A 9 3/4 in247.650 mm | B - Double Cone Width N/A 3.5625 in90.488 mm | C - Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cups N/A 3.5624 in90.485 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 159000 lbf705000 N |
CAD
N/A
|
| 67790D - 67720V | Series N/A 67700 | d - Bore N/A 7 in177.800 mm | D - Cup Outer Diameter N/A 9 3/4 in247.650 mm | B - Double Cone Width N/A 3.5625 in90.488 mm | C - Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cups N/A 3.5624 in90.485 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 159000 lbf705000 N |
CAD
N/A
|
| 67985D - 67919 | Series N/A 67900 | d - Bore N/A 8.1250 in206.375 mm | D - Cup Outer Diameter N/A 11.0000 in279.400 mm | B - Double Cone Width N/A 3.4375 in87.313 mm | C - Cup Width N/A 1.4375 in36.513 mm | T - Bearing Width across Cups N/A 3.4375 in87.313 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 166000 lbf738000 N |
CAD
N/A
|
| 67985D - 67920 | Series N/A 67900 | d - Bore N/A 8.1250 in206.375 mm | D - Cup Outer Diameter N/A 11.1250 in282.575 mm | B - Double Cone Width N/A 3.4375 in87.313 mm | C - Cup Width N/A 1.4375 in36.513 mm | T - Bearing Width across Cups N/A 3.4375 in87.313 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 166000 lbf738000 N |
CAD
N/A
|
| 688TD - 674 | Series N/A 675 | d - Bore N/A 3.9453 in100.211 mm | D - Cup Outer Diameter N/A 6.7500 in171.450 mm | B - Double Cone Width N/A 3.7500 in95.250 mm | C - Cup Width N/A 1.1875 in30.163 mm | T - Bearing Width across Cups N/A 3.7500 in95.250 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 97800 lbf435000 N |
CAD
N/A
|
| 688TD - 672A | Series N/A 675 | d - Bore N/A 3.9453 in100.211 mm | D - Cup Outer Diameter N/A 6.6250 in168.275 mm | B - Double Cone Width N/A 3.7500 in95.250 mm | C - Cup Width N/A 1.3750 in34.925 mm | T - Bearing Width across Cups N/A 3.7499 in95.247 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 97800 lbf435000 N |
CAD
N/A
|
| 688TD - 672P | Series N/A 675 | d - Bore N/A 3.9453 in100.211 mm | D - Cup Outer Diameter N/A 6.6250 in168.275 mm | B - Double Cone Width N/A 3.7500 in95.250 mm | C - Cup Width N/A 1.1875 in30.163 mm | T - Bearing Width across Cups N/A 3.7500 in95.250 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 97800 lbf435000 N |
CAD
N/A
|
| 688TD - 673 | Series N/A 675 | d - Bore N/A 3.9453 in100.211 mm | D - Cup Outer Diameter N/A 6.6919 in169.974 mm | B - Double Cone Width N/A 3.7500 in95.250 mm | C - Cup Width N/A 1.1875 in30.163 mm | T - Bearing Width across Cups N/A 3.7500 in95.250 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 97800 lbf435000 N |
CAD
N/A
|
| 71426D - 71750 | Series N/A 71000 | d - Bore N/A 4.25 in107.95 mm | D - Cup Outer Diameter N/A 7.5 in190.5 mm | B - Double Cone Width N/A 4.0000 in101.600 mm | C - Cup Width N/A 1.3750 in34.925 mm | T - Bearing Width across Cups N/A 3.8749 in98.422 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 142000 lbf633000 N |
CAD
N/A
|
| 74510D - 74856 | Series N/A 74000 | d - Bore N/A 5.1183 in130.005 mm | D - Cup Outer Diameter N/A 8.5625 in217.488 mm | B - Double Cone Width N/A 4.8750 in123.825 mm | C - Cup Width N/A 1.3750 in34.925 mm | T - Bearing Width across Cups N/A 4.8750 in123.825 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 150000 lbf665000 N |
CAD
N/A
|
| 74510D - 74853 | Series N/A 74000 | d - Bore N/A 5.1183 in130.005 mm | D - Cup Outer Diameter N/A 8.5000 in215.900 mm | B - Double Cone Width N/A 4.8750 in123.825 mm | C - Cup Width N/A 1.8750 in47.625 mm | T - Bearing Width across Cups N/A 5.3750 in136.525 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 150000 lbf665000 N |
CAD
N/A
|
| 74510D - 74850W | Series N/A 74000 | d - Bore N/A 5.1183 in130.005 mm | D - Cup Outer Diameter N/A 8.5000 in215.900 mm | B - Double Cone Width N/A 4.8750 in123.825 mm | C - Cup Width N/A 1.3750 in34.925 mm | T - Bearing Width across Cups N/A 4.8750 in123.825 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 150000 lbf665000 N |
CAD
N/A
|
| 74510D - 74845 | Series N/A 74000 | d - Bore N/A 5.1183 in130.005 mm | D - Cup Outer Diameter N/A 8.4636 in214.975 mm | B - Double Cone Width N/A 4.8750 in123.825 mm | C - Cup Width N/A 1.3750 in34.925 mm | T - Bearing Width across Cups N/A 4.8750 in123.825 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 150000 lbf665000 N |
CAD
N/A
|
| 74510D - 74850P | Series N/A 74000 | d - Bore N/A 5.1183 in130.005 mm | D - Cup Outer Diameter N/A 8.5000 in215.900 mm | B - Double Cone Width N/A 4.8750 in123.825 mm | C - Cup Width N/A 1.3750 in34.925 mm | T - Bearing Width across Cups N/A 4.8750 in123.825 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 150000 lbf665000 N |
CAD
N/A
|
| 74512D - 74853 | Series N/A 74000 | d - Bore N/A 5.1250 in130.175 mm | D - Cup Outer Diameter N/A 8.5000 in215.900 mm | B - Double Cone Width N/A 4.0000 in101.600 mm | C - Cup Width N/A 1.8750 in47.625 mm | T - Bearing Width across Cups N/A 4.5000 in114.300 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 150000 lbf665000 N |
CAD
N/A
|
| 74512D - 74850P | Series N/A 74000 | d - Bore N/A 5.1250 in130.175 mm | D - Cup Outer Diameter N/A 8.5000 in215.900 mm | B - Double Cone Width N/A 4.0000 in101.600 mm | C - Cup Width N/A 1.3750 in34.925 mm | T - Bearing Width across Cups N/A 4.0000 in101.600 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 150000 lbf665000 N |
CAD
N/A
|
| 74512D - 74845 | Series N/A 74000 | d - Bore N/A 5.1250 in130.175 mm | D - Cup Outer Diameter N/A 8.4636 in214.975 mm | B - Double Cone Width N/A 4.0000 in101.600 mm | C - Cup Width N/A 1.3750 in34.925 mm | T - Bearing Width across Cups N/A 4.0000 in101.600 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 150000 lbf665000 N |
CAD
N/A
|
| 74512D - 74850 | Series N/A 74000 | d - Bore N/A 5.1250 in130.175 mm | D - Cup Outer Diameter N/A 8.5000 in215.900 mm | B - Double Cone Width N/A 4.0000 in101.600 mm | C - Cup Width N/A 1.3750 in34.925 mm | T - Bearing Width across Cups N/A 4.0000 in101.600 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 150000 lbf665000 N |
CAD
N/A
|
| 74512D - 74850W | Series N/A 74000 | d - Bore N/A 5.1250 in130.175 mm | D - Cup Outer Diameter N/A 8.5000 in215.900 mm | B - Double Cone Width N/A 4.0000 in101.600 mm | C - Cup Width N/A 1.3750 in34.925 mm | T - Bearing Width across Cups N/A 4.0000 in101.600 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 150000 lbf665000 N |
CAD
N/A
|