CAD (0)
  • Cart is empty
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
401 - 424 of 424 | Results Per Page | View | Unit of Measure
« 16 17 
Clear Filter

Series

d - Bore (mm)

d - Bore (in)

D - Cup Outer Diameter (mm)

D - Cup Outer Diameter (in)

T - Bearing Width (mm)

T - Bearing Width (in)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Cup Width

T - Bearing Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

N/A 30203 N/A 17 mm0.6693 in N/A 40 mm1.5748 in N/A 12.000 mm0.4724 in N/A 11.000 mm0.4331 in N/A 13.250 mm0.5217 in N/A 21300 N4800 lbf N/A 19900 N4460 lbf N/A
N/A 30234 N/A 170 mm6.6929 in N/A 310 mm12.2047 in N/A 52 mm2.0472 in N/A 43 mm1.6929 in N/A 57.000 mm2.2441 in N/A 780000 N175000 lbf N/A 1000000 N225000 lbf N/A
N/A 30238 N/A 190 mm7.4803 in N/A 340 mm13.3858 in N/A 55 mm2.1654 in N/A 46 mm1.811 in N/A 60.000 mm2.3622 in N/A 1050000 N237000 lbf N/A 1390000 N312000 lbf N/A
N/A 30240 N/A 200 mm7.874 in N/A 360 mm14.1732 in N/A 58.000 mm2.2835 in N/A 48 mm1.8898 in N/A 64.000 mm2.5197 in N/A 891000 N200000 lbf N/A 1330000 N299000 lbf N/A
N/A 30244 N/A 220 mm8.6614 in N/A 400 mm15.748 in N/A 65 mm2.5591 in N/A 54 mm2.126 in N/A 72.000 mm2.8346 in N/A 1260000 N283000 lbf N/A 1560000 N350000 lbf N/A
N/A 31310 N/A 50 mm1.9685 in N/A 110 mm4.3307 in N/A 27.000 mm1.0630 in N/A 19.000 mm0.7480 in N/A 29.250 mm1.1516 in N/A 147000 N33100 lbf N/A 132000 N29700 lbf N/A
N/A 32006X N/A 30 mm1.1811 in N/A 62 mm2.4409 in N/A 17.000 mm0.6693 in N/A 13.000 mm0.5118 in N/A 17.000 mm0.6693 in N/A 46500 N10400 lbf N/A 45300 N10200 lbf N/A
N/A 32008X N/A 40 mm1.5748 in N/A 68 mm2.6772 in N/A 19.000 mm0.7480 in N/A 14.500 mm0.5709 in N/A 19.000 mm0.7480 in N/A 55500 N12500 lbf N/A 71600 N16100 lbf N/A
N/A 32009X N/A 45 mm1.7717 in N/A 75 mm2.9528 in N/A 20.000 mm0.7874 in N/A 15.500 mm0.6102 in N/A 20.000 mm0.7874 in N/A 66400 N14900 lbf N/A 84300 N19000 lbf N/A
N/A 32010X N/A 50 mm1.9685 in N/A 80 mm3.1496 in N/A 20.000 mm0.7874 in N/A 15.500 mm0.6102 in N/A 20.000 mm0.7874 in N/A 69800 N15700 lbf N/A 92700 N20800 lbf N/A
N/A 32044X N/A 220 mm8.6614 in N/A 340 mm13.3858 in N/A 76 mm2.9921 in N/A 57 mm2.2441 in N/A 76.000 mm2.9921 in N/A 994000 N223000 lbf N/A 1800000 N405000 lbf N/A
N/A 32052X N/A 260 mm10.2362 in N/A 400 mm15.748 in N/A 87 mm3.4252 in N/A 65 mm2.5591 in N/A 87.000 mm3.4252 in N/A 1520000 N341000 lbf N/A 2440000 N548000 lbf N/A
N/A 32060X N/A 300 mm11.811 in N/A 460 mm18.1102 in N/A 100 mm3.937 in N/A 74 mm2.9134 in N/A 100.000 mm3.9370 in N/A 1730000 N389000 lbf N/A 3170000 N712000 lbf N/A
N/A 32208 N/A 40 mm1.5748 in N/A 80 mm3.1496 in N/A 23.000 mm0.9055 in N/A 19.000 mm0.7480 in N/A 24.750 mm0.9744 in N/A 105000 N23500 lbf N/A 98000 N22000 lbf N/A
N/A 32210 N/A 50 mm1.9685 in N/A 90 mm3.5433 in N/A 23.000 mm0.9055 in N/A 19.000 mm0.7480 in N/A 24.750 mm0.9744 in N/A 99800 N22400 lbf N/A 118000 N26500 lbf N/A
N/A 32234 N/A 170 mm6.6929 in N/A 310 mm12.2047 in N/A 86 mm3.3858 in N/A 71 mm2.7953 in N/A 91.000 mm3.5827 in N/A 1110000 N250000 lbf N/A 1750000 N394000 lbf N/A
N/A 32236 N/A 180 mm7.0866 in N/A 320 mm12.5984 in N/A 86 mm3.3858 in N/A 71 mm2.7953 in N/A 91.000 mm3.5827 in N/A 1140000 N255000 lbf N/A 1900000 N427000 lbf N/A
N/A 32238 N/A 190 mm7.4803 in N/A 340 mm13.3858 in N/A 92 mm3.622 in N/A 75 mm2.9528 in N/A 97.000 mm3.8189 in N/A 1700000 N383000 lbf N/A 2210000 N496000 lbf N/A
N/A 32240 N/A 200 mm7.874 in N/A 360 mm14.1732 in N/A 98 mm3.8583 in N/A 82 mm3.2283 in N/A 104.000 mm4.0945 in N/A 1390000 N312000 lbf N/A 2250000 N506000 lbf N/A
N/A 32244 N/A 220 mm8.6614 in N/A 400 mm15.748 in N/A 108 mm4.252 in N/A 90 mm3.5433 in N/A 114.000 mm4.4882 in N/A 2120000 N476000 lbf N/A 3010000 N677000 lbf N/A
N/A 32952 N/A 260 mm10.2362 in N/A 360 mm14.1732 in N/A 63.5 mm2.5 in N/A 48 mm1.8898 in N/A 63.500 mm2.5000 in N/A 829000 N186000 lbf N/A 1690000 N379000 lbf N/A
N/A 33108 N/A 40 mm1.5748 in N/A 75 mm2.9528 in N/A 26.000 mm1.0236 in N/A 20.500 mm0.8071 in N/A 26.000 mm1.0236 in N/A 104000 N23400 lbf N/A 105000 N23600 lbf N/A
N/A 32219 N/A 95 mm3.7402 in N/A 170 mm6.6929 in N/A 43 mm1.6929 in N/A 37.000 mm1.4567 in N/A 45.500 mm1.7913 in N/A 375000 N84300 lbf N/A 401000 N90100 lbf N/A
N/A 32010X N/A 50 mm1.9685 in N/A 82.000 mm3.2283 in N/A 20.000 mm0.7874 in N/A 21.500 mm0.8465 in N/A 26.000 mm1.0236 in N/A 82700 N18600 lbf N/A 92700 N20800 lbf N/A
401 - 424 of 424 | Results Per Page | View | Unit of Measure
« 16 17