CAD (0)
▾
Tapered Roller Bearings - TS (Tapered Single) Metric
Tapered Roller Bearings - TS (Tapered Single)
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Clear
Filter
Series
d - Bore (mm)
d - Bore (in)
D - Cup Outer Diameter (mm)
D - Cup Outer Diameter (in)
T - Bearing Width (mm)
T - Bearing Width (in)
C1 - Dynamic Radial Rating (1 million revolutions) (N)
C1 - Dynamic Radial Rating (1 million revolutions) (lbf)
Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T - Bearing Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 33211 | Series N/A 33211 | d - Bore N/A 55 mm2.1654 in | D - Cup Outer Diameter N/A 100 mm3.937 in | B - Cone Width N/A 35.000 mm1.3780 in | C - Cup Width N/A 27 mm1.063 in | T - Bearing Width N/A 35.000 mm1.3780 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 192000 N43200 lbf | C0 - Static Radial Rating N/A 202000 N45300 lbf |
CAD
N/A
|
| JF6049 - JF6010 | Series N/A JF6000 | d - Bore N/A 60 mm2.3622 in | D - Cup Outer Diameter N/A 115 mm4.5276 in | B - Cone Width N/A 39 mm1.5354 in | C - Cup Width N/A 33.000 mm1.2992 in | T - Bearing Width N/A 40.000 mm1.5748 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 274000 N61500 lbf | C0 - Static Radial Rating N/A 279000 N62800 lbf |
CAD
N/A
|
| JLM508748 - JLM508710 | Series N/A LM508700 | d - Bore N/A 60 mm2.3622 in | D - Cup Outer Diameter N/A 95 mm3.7402 in | B - Cone Width N/A 24.000 mm0.9449 in | C - Cup Width N/A 19.000 mm0.7480 in | T - Bearing Width N/A 24.000 mm0.9449 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 97600 N21900 lbf | C0 - Static Radial Rating N/A 135000 N30400 lbf |
CAD
N/A
|
| JP6049 - JP6010 | Series N/A JP6000 | d - Bore N/A 60 mm2.3622 in | D - Cup Outer Diameter N/A 100 mm3.937 in | B - Cone Width N/A 20.000 mm0.7874 in | C - Cup Width N/A 15.500 mm0.6102 in | T - Bearing Width N/A 21.000 mm0.8268 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 82500 N18500 lbf | C0 - Static Radial Rating N/A 101000 N22800 lbf |
CAD
N/A
|
| JW6049 - JW6010 | Series N/A JW6000 | d - Bore N/A 60 mm2.3622 in | D - Cup Outer Diameter N/A 125 mm4.9213 in | B - Cone Width N/A 33.500 mm1.3189 in | C - Cup Width N/A 26.000 mm1.0236 in | T - Bearing Width N/A 37.000 mm1.4567 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 204000 N45800 lbf | C0 - Static Radial Rating N/A 210000 N47100 lbf |
CAD
N/A
|
| X30212 - Y30212 | Series N/A 30212 | d - Bore N/A 60 mm2.3622 in | D - Cup Outer Diameter N/A 110 mm4.3307 in | B - Cone Width N/A 22.000 mm0.8661 in | C - Cup Width N/A 19.000 mm0.7480 in | T - Bearing Width N/A 23.750 mm0.9350 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 107000 N24100 lbf | C0 - Static Radial Rating N/A 117000 N26200 lbf |
CAD
N/A
|
| 30312 | Series N/A 30312M | d - Bore N/A 60 mm2.3622 in | D - Cup Outer Diameter N/A 130 mm5.1181 in | B - Cone Width N/A 31.000 mm1.2205 in | C - Cup Width N/A 26.000 mm1.0236 in | T - Bearing Width N/A 33.500 mm1.3189 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 218000 N49000 lbf | C0 - Static Radial Rating N/A 221000 N49800 lbf |
CAD
N/A
|
| 31312 | Series N/A 31312M | d - Bore N/A 60 mm2.3622 in | D - Cup Outer Diameter N/A 130 mm5.1181 in | B - Cone Width N/A 31.000 mm1.2205 in | C - Cup Width N/A 22.000 mm0.8661 in | T - Bearing Width N/A 33.500 mm1.3189 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 186000 N41700 lbf | C0 - Static Radial Rating N/A 188000 N42200 lbf |
CAD
N/A
|
| 32012X | Series N/A 32012XM | d - Bore N/A 60 mm2.3622 in | D - Cup Outer Diameter N/A 95 mm3.7402 in | B - Cone Width N/A 23.000 mm0.9055 in | C - Cup Width N/A 17.500 mm0.6890 in | T - Bearing Width N/A 23.000 mm0.9055 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 115000 N25800 lbf | C0 - Static Radial Rating N/A 132000 N29600 lbf |
CAD
N/A
|
| XA32212 - Y32212 | Series N/A 32212M | d - Bore N/A 60 mm2.3622 in | D - Cup Outer Diameter N/A 110 mm4.3307 in | B - Cone Width N/A 28.000 mm1.1024 in | C - Cup Width N/A 24.000 mm0.9449 in | T - Bearing Width N/A 29.750 mm1.1713 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 163000 N36600 lbf | C0 - Static Radial Rating N/A 160000 N35900 lbf |
CAD
N/A
|
| 32212 | Series N/A 32212M | d - Bore N/A 60 mm2.3622 in | D - Cup Outer Diameter N/A 110 mm4.3307 in | B - Cone Width N/A 28.000 mm1.1024 in | C - Cup Width N/A 24.000 mm0.9449 in | T - Bearing Width N/A 29.750 mm1.1713 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 149000 N33400 lbf | C0 - Static Radial Rating N/A 178000 N40100 lbf |
CAD
N/A
|
| X32312 - Y32312 | Series N/A 32312 | d - Bore N/A 60 mm2.3622 in | D - Cup Outer Diameter N/A 130 mm5.1181 in | B - Cone Width N/A 46.000 mm1.8110 in | C - Cup Width N/A 37.000 mm1.4567 in | T - Bearing Width N/A 48.500 mm1.9094 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 264000 N59400 lbf | C0 - Static Radial Rating N/A 310000 N69800 lbf |
CAD
N/A
|
| 33012 | Series N/A 33012M | d - Bore N/A 60 mm2.3622 in | D - Cup Outer Diameter N/A 95 mm3.7402 in | B - Cone Width N/A 27.000 mm1.0630 in | C - Cup Width N/A 21.000 mm0.8268 in | T - Bearing Width N/A 27.000 mm1.0630 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 122000 N27400 lbf | C0 - Static Radial Rating N/A 150000 N33600 lbf |
CAD
N/A
|
| 33112 | Series N/A 33112 | d - Bore N/A 60 mm2.3622 in | D - Cup Outer Diameter N/A 100 mm3.937 in | B - Cone Width N/A 30.000 mm1.1811 in | C - Cup Width N/A 23.000 mm0.9055 in | T - Bearing Width N/A 30.000 mm1.1811 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 162000 N36400 lbf | C0 - Static Radial Rating N/A 180000 N40500 lbf |
CAD
N/A
|
| XAA33212 - Y33212 | Series N/A 33212 | d - Bore N/A 60 mm2.3622 in | D - Cup Outer Diameter N/A 110 mm4.3307 in | B - Cone Width N/A 38.000 mm1.4961 in | C - Cup Width N/A 29.000 mm1.1417 in | T - Bearing Width N/A 38.000 mm1.4961 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 234000 N52700 lbf | C0 - Static Radial Rating N/A 253000 N56800 lbf |
CAD
N/A
|
| 33212 | Series N/A 33212 | d - Bore N/A 60 mm2.3622 in | D - Cup Outer Diameter N/A 110 mm4.3307 in | B - Cone Width N/A 38.000 mm1.4961 in | C - Cup Width N/A 29.000 mm1.1417 in | T - Bearing Width N/A 38.000 mm1.4961 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 234000 N52700 lbf | C0 - Static Radial Rating N/A 253000 N56800 lbf |
CAD
N/A
|
| XAB-33212 - Y33212 | Series N/A 33212 | d - Bore N/A 60 mm2.3622 in | D - Cup Outer Diameter N/A 110 mm4.3307 in | B - Cone Width N/A 38.000 mm1.4961 in | C - Cup Width N/A 29.000 mm1.1417 in | T - Bearing Width N/A 38.000 mm1.4961 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 234000 N52700 lbf | C0 - Static Radial Rating N/A 253000 N56800 lbf |
CAD
N/A
|
| J6392 - J6327 | Series N/A 6300 | d - Bore N/A 65 mm2.5591 in | D - Cup Outer Diameter N/A 140 mm5.5118 in | B - Cone Width N/A 56 mm2.2050 in | C - Cup Width N/A 44.450 mm1.7500 in | T - Bearing Width N/A 53.975 mm2.1250 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 321000 N72300 lbf | C0 - Static Radial Rating N/A 404000 N90900 lbf |
CAD
N/A
|
| JD6549 - JD6510 | Series N/A JD6500 | d - Bore N/A 65 mm2.5591 in | D - Cup Outer Diameter N/A 110 mm4.3307 in | B - Cone Width N/A 31.000 mm1.2205 in | C - Cup Width N/A 25.000 mm0.9843 in | T - Bearing Width N/A 31.000 mm1.2205 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 193000 N43400 lbf | C0 - Static Radial Rating N/A 212000 N47700 lbf |
CAD
N/A
|
| JH211749 - JH211710 | Series N/A H211700 | d - Bore N/A 65 mm2.5591 in | D - Cup Outer Diameter N/A 120 mm4.7244 in | B - Cone Width N/A 38.500 mm1.5157 in | C - Cup Width N/A 32.000 mm1.2598 in | T - Bearing Width N/A 39.000 mm1.5354 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 223000 N50100 lbf | C0 - Static Radial Rating N/A 283000 N63600 lbf |
CAD
N/A
|
| JH211749A - JH211710 | Series N/A H211700 | d - Bore N/A 65 mm2.5591 in | D - Cup Outer Diameter N/A 120 mm4.7244 in | B - Cone Width N/A 38.500 mm1.5157 in | C - Cup Width N/A 32.000 mm1.2598 in | T - Bearing Width N/A 39.000 mm1.5354 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 223000 N50100 lbf | C0 - Static Radial Rating N/A 283000 N63600 lbf |
CAD
N/A
|
| JLM710949C - JLM710910 | Series N/A LM710900 | d - Bore N/A 65 mm2.5591 in | D - Cup Outer Diameter N/A 105 mm4.1339 in | B - Cone Width N/A 23.000 mm0.9055 in | C - Cup Width N/A 18.500 mm0.7283 in | T - Bearing Width N/A 24.000 mm0.9449 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 128000 N28800 lbf | C0 - Static Radial Rating N/A 139000 N31300 lbf |
CAD
N/A
|
| JM511946 - JM511910 | Series N/A M511900 | d - Bore N/A 65 mm2.5591 in | D - Cup Outer Diameter N/A 110 mm4.3307 in | B - Cone Width N/A 28.000 mm1.1024 in | C - Cup Width N/A 22.500 mm0.8858 in | T - Bearing Width N/A 28.000 mm1.1024 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 167000 N37600 lbf | C0 - Static Radial Rating N/A 195000 N43900 lbf |
CAD
N/A
|
| JW6549 - JW6510 | Series N/A JW6500 | d - Bore N/A 65 mm2.5591 in | D - Cup Outer Diameter N/A 130 mm5.1181 in | B - Cone Width N/A 33.500 mm1.3189 in | C - Cup Width N/A 26.000 mm1.0236 in | T - Bearing Width N/A 37.000 mm1.4567 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 208000 N46700 lbf | C0 - Static Radial Rating N/A 220000 N49400 lbf |
CAD
N/A
|
| 30213 | Series N/A 30213M | d - Bore N/A 65 mm2.5591 in | D - Cup Outer Diameter N/A 120 mm4.7244 in | B - Cone Width N/A 23.000 mm0.9055 in | C - Cup Width N/A 20.000 mm0.7874 in | T - Bearing Width N/A 24.750 mm0.9744 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 164000 N36900 lbf | C0 - Static Radial Rating N/A 158000 N35500 lbf |
CAD
N/A
|