CAD (0)
▾
Tapered Roller Bearings - TS (Tapered Single) Metric
Tapered Roller Bearings - TS (Tapered Single)
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Clear
Filter
Series
d - Bore (mm)
d - Bore (in)
D - Cup Outer Diameter (mm)
D - Cup Outer Diameter (in)
T - Bearing Width (mm)
T - Bearing Width (in)
C1 - Dynamic Radial Rating (1 million revolutions) (N)
C1 - Dynamic Radial Rating (1 million revolutions) (lbf)
Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T - Bearing Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 33114 | Series N/A 33114M | d - Bore N/A 70 mm2.7559 in | D - Cup Outer Diameter N/A 120 mm4.7244 in | B - Cone Width N/A 37.000 mm1.4567 in | C - Cup Width N/A 29.000 mm1.1417 in | T - Bearing Width N/A 37.000 mm1.4567 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 215000 N48200 lbf | C0 - Static Radial Rating N/A 270000 N60800 lbf |
CAD
N/A
|
| X33214 - Y33214 | Series N/A 33214 | d - Bore N/A 70 mm2.7559 in | D - Cup Outer Diameter N/A 125 mm4.9213 in | B - Cone Width N/A 41 mm1.6142 in | C - Cup Width N/A 32.000 mm1.2598 in | T - Bearing Width N/A 41.000 mm1.6142 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 282000 N63300 lbf | C0 - Static Radial Rating N/A 314000 N70700 lbf |
CAD
N/A
|
| JH415647 - JH415610 | Series N/A H415600 | d - Bore N/A 75 mm2.9528 in | D - Cup Outer Diameter N/A 145 mm5.7087 in | B - Cone Width N/A 51 mm2.0079 in | C - Cup Width N/A 42 mm1.6535 in | T - Bearing Width N/A 51 mm2.0079 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 347000 N78000 lbf | C0 - Static Radial Rating N/A 463000 N104000 lbf |
CAD
N/A
|
| JH415647A - JH415610 | Series N/A H415600 | d - Bore N/A 75 mm2.9528 in | D - Cup Outer Diameter N/A 145 mm5.7087 in | B - Cone Width N/A 51 mm2.0079 in | C - Cup Width N/A 42 mm1.6535 in | T - Bearing Width N/A 51 mm2.0079 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 347000 N78000 lbf | C0 - Static Radial Rating N/A 463000 N104000 lbf |
CAD
N/A
|
| JLM714149 - JLM714110 | Series N/A LM714100 | d - Bore N/A 75 mm2.9528 in | D - Cup Outer Diameter N/A 115 mm4.5276 in | B - Cone Width N/A 25.000 mm0.9843 in | C - Cup Width N/A 19.000 mm0.7480 in | T - Bearing Width N/A 25.000 mm0.9843 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 140000 N31600 lbf | C0 - Static Radial Rating N/A 167000 N37500 lbf |
CAD
N/A
|
| JM714249 - JM714210 | Series N/A M714200 | d - Bore N/A 75 mm2.9528 in | D - Cup Outer Diameter N/A 120 mm4.7244 in | B - Cone Width N/A 29.500 mm1.1614 in | C - Cup Width N/A 25.000 mm0.9843 in | T - Bearing Width N/A 31.000 mm1.2205 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 159000 N35800 lbf | C0 - Static Radial Rating N/A 229000 N51500 lbf |
CAD
N/A
|
| JM714249A - JM714210 | Series N/A M714200 | d - Bore N/A 75 mm2.9528 in | D - Cup Outer Diameter N/A 120 mm4.7244 in | B - Cone Width N/A 29.500 mm1.1614 in | C - Cup Width N/A 25.000 mm0.9843 in | T - Bearing Width N/A 31.000 mm1.2205 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 159000 N35800 lbf | C0 - Static Radial Rating N/A 229000 N51500 lbf |
CAD
N/A
|
| JM714249 - JM714210A | Series N/A M714200 | d - Bore N/A 75 mm2.9528 in | D - Cup Outer Diameter N/A 120 mm4.7244 in | B - Cone Width N/A 29.500 mm1.1614 in | C - Cup Width N/A 25.000 mm0.9843 in | T - Bearing Width N/A 31.000 mm1.2205 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 159000 N35800 lbf | C0 - Static Radial Rating N/A 229000 N51500 lbf |
CAD
N/A
|
| JW7549 - JW7510 | Series N/A JW7500 | d - Bore N/A 75 mm2.9528 in | D - Cup Outer Diameter N/A 150 mm5.9055 in | B - Cone Width N/A 38.000 mm1.4961 in | C - Cup Width N/A 29.000 mm1.1417 in | T - Bearing Width N/A 42.000 mm1.6535 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 274000 N61600 lbf | C0 - Static Radial Rating N/A 294000 N66200 lbf |
CAD
N/A
|
| 30215 | Series N/A 30215M | d - Bore N/A 75 mm2.9528 in | D - Cup Outer Diameter N/A 130 mm5.1181 in | B - Cone Width N/A 25.000 mm0.9843 in | C - Cup Width N/A 22.000 mm0.8661 in | T - Bearing Width N/A 27.250 mm1.0728 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 152000 N34200 lbf | C0 - Static Radial Rating N/A 180000 N40400 lbf |
CAD
N/A
|
| XA30215 - Y30215 | Series N/A 30215M | d - Bore N/A 75 mm2.9528 in | D - Cup Outer Diameter N/A 130 mm5.1181 in | B - Cone Width N/A 25.000 mm0.9843 in | C - Cup Width N/A 22.000 mm0.8661 in | T - Bearing Width N/A 27.250 mm1.0728 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 181000 N40600 lbf | C0 - Static Radial Rating N/A 180000 N40400 lbf |
CAD
N/A
|
| X30315 - Y30315 | Series N/A 30315 | d - Bore N/A 75 mm2.9528 in | D - Cup Outer Diameter N/A 160 mm6.2992 in | B - Cone Width N/A 37.000 mm1.4567 in | C - Cup Width N/A 31.000 mm1.2205 in | T - Bearing Width N/A 40.000 mm1.5748 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 354000 N79600 lbf | C0 - Static Radial Rating N/A 338000 N76000 lbf |
CAD
N/A
|
| 30315 | Series N/A 30315M | d - Bore N/A 75 mm2.9528 in | D - Cup Outer Diameter N/A 160 mm6.2992 in | B - Cone Width N/A 37.000 mm1.4567 in | C - Cup Width N/A 31.000 mm1.2205 in | T - Bearing Width N/A 40.000 mm1.5748 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 354000 N79600 lbf | C0 - Static Radial Rating N/A 338000 N76000 lbf |
CAD
N/A
|
| 31315 | Series N/A 31315M | d - Bore N/A 75 mm2.9528 in | D - Cup Outer Diameter N/A 160 mm6.2992 in | B - Cone Width N/A 37.000 mm1.4567 in | C - Cup Width N/A 26.000 mm1.0236 in | T - Bearing Width N/A 40.000 mm1.5748 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 248000 N55800 lbf | C0 - Static Radial Rating N/A 278000 N62500 lbf |
CAD
N/A
|
| 32015X | Series N/A 32015XM | d - Bore N/A 75 mm2.9528 in | D - Cup Outer Diameter N/A 115 mm4.5276 in | B - Cone Width N/A 25.000 mm0.9843 in | C - Cup Width N/A 19.000 mm0.7480 in | T - Bearing Width N/A 25.000 mm0.9843 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 135000 N30400 lbf | C0 - Static Radial Rating N/A 170000 N38200 lbf |
CAD
N/A
|
| X32215 - Y32215 | Series N/A 32215 | d - Bore N/A 75 mm2.9528 in | D - Cup Outer Diameter N/A 130 mm5.1181 in | B - Cone Width N/A 31.000 mm1.2205 in | C - Cup Width N/A 27 mm1.063 in | T - Bearing Width N/A 33.250 mm1.3091 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 218000 N49000 lbf | C0 - Static Radial Rating N/A 227000 N51100 lbf |
CAD
N/A
|
| 32215 | Series N/A 32215M | d - Bore N/A 75 mm2.9528 in | D - Cup Outer Diameter N/A 130 mm5.1181 in | B - Cone Width N/A 31.000 mm1.2205 in | C - Cup Width N/A 27 mm1.063 in | T - Bearing Width N/A 33.250 mm1.3091 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 199000 N44800 lbf | C0 - Static Radial Rating N/A 227000 N51100 lbf |
CAD
N/A
|
| 32315 | Series N/A 32315M | d - Bore N/A 75 mm2.9528 in | D - Cup Outer Diameter N/A 160 mm6.2992 in | B - Cone Width N/A 55 mm2.1654 in | C - Cup Width N/A 45.000 mm1.7717 in | T - Bearing Width N/A 58.000 mm2.2835 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 357000 N80300 lbf | C0 - Static Radial Rating N/A 421000 N94600 lbf |
CAD
N/A
|
| 33015 | Series N/A 33015 | d - Bore N/A 75 mm2.9528 in | D - Cup Outer Diameter N/A 115 mm4.5276 in | B - Cone Width N/A 31.000 mm1.2205 in | C - Cup Width N/A 25.500 mm1.0039 in | T - Bearing Width N/A 31.000 mm1.2205 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 187000 N42000 lbf | C0 - Static Radial Rating N/A 239000 N53700 lbf |
CAD
N/A
|
| XAA33115 - Y33115 | Series N/A 33115 | d - Bore N/A 75 mm2.9528 in | D - Cup Outer Diameter N/A 125 mm4.9213 in | B - Cone Width N/A 37.000 mm1.4567 in | C - Cup Width N/A 29.000 mm1.1417 in | T - Bearing Width N/A 37.000 mm1.4567 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 205000 N46000 lbf | C0 - Static Radial Rating N/A 287000 N64500 lbf |
CAD
N/A
|
| X33115 - Y33115 | Series N/A 33115 | d - Bore N/A 75 mm2.9528 in | D - Cup Outer Diameter N/A 125 mm4.9213 in | B - Cone Width N/A 37.000 mm1.4567 in | C - Cup Width N/A 29.000 mm1.1417 in | T - Bearing Width N/A 37.000 mm1.4567 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 205000 N46000 lbf | C0 - Static Radial Rating N/A 287000 N64500 lbf |
CAD
N/A
|
| X33215 - Y33215 | Series N/A 33215 | d - Bore N/A 75 mm2.9528 in | D - Cup Outer Diameter N/A 130 mm5.1181 in | B - Cone Width N/A 41 mm1.6142 in | C - Cup Width N/A 31.000 mm1.2205 in | T - Bearing Width N/A 41.000 mm1.6142 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 236000 N53100 lbf | C0 - Static Radial Rating N/A 316000 N71000 lbf |
CAD
N/A
|
| JM515649 - JM515610 | Series N/A M515600 | d - Bore N/A 80 mm3.1496 in | D - Cup Outer Diameter N/A 130 mm5.1181 in | B - Cone Width N/A 34.000 mm1.3386 in | C - Cup Width N/A 28.500 mm1.1220 in | T - Bearing Width N/A 35.000 mm1.3780 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 235000 N52900 lbf | C0 - Static Radial Rating N/A 283000 N63500 lbf |
CAD
N/A
|
| JP8049 - JP8010 | Series N/A JP8000 | d - Bore N/A 80 mm3.1496 in | D - Cup Outer Diameter N/A 125 mm4.9213 in | B - Cone Width N/A 22.500 mm0.8858 in | C - Cup Width N/A 17.500 mm0.6890 in | T - Bearing Width N/A 24.000 mm0.9449 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 107000 N24000 lbf | C0 - Static Radial Rating N/A 141000 N31800 lbf |
CAD
N/A
|
| JP8049H - JP8010 | Series N/A JP8000 | d - Bore N/A 80 mm3.1496 in | D - Cup Outer Diameter N/A 125 mm4.9213 in | B - Cone Width N/A 22.500 mm0.8858 in | C - Cup Width N/A 17.500 mm0.6890 in | T - Bearing Width N/A 24.000 mm0.9449 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 107000 N24000 lbf | C0 - Static Radial Rating N/A 141000 N31800 lbf |
CAD
N/A
|