CAD (0)
▾
Tapered Roller Bearings - TNA (Tapered Double, non-adjustable) Imperial
Tapered Roller Bearings
Clear
Filter
d - Bore (in)
d - Bore (mm)
D - Cup Outer Diameter (in)
D - Cup Outer Diameter (mm)
T - Bearing Width across Cones (in)
T - Bearing Width across Cones (mm)
C1 - Dynamic Radial Rating (1 million revolutions) (lbf)
C1 - Dynamic Radial Rating (1 million revolutions) (N)
Part Number |
d - Bore |
D - Cup Outer Diameter |
T - Bearing Width across Cones |
C - Double Cup Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|
| NA780 - 774CD | d - Bore N/A 4 in101.600 mm | D - Cup Outer Diameter N/A 7-1/8 in180.975 mm | T - Bearing Width across Cones N/A 4.125 in104.775 mm | C - Double Cup Width N/A 3.3750 in85.725 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 135000 lbf603000 N |
CAD
N/A
|
| NA861 - 854D | d - Bore N/A 4 in101.600 mm | D - Cup Outer Diameter N/A 7.5 in190.5 mm | T - Bearing Width across Cones N/A 5 in127 mm | C - Double Cup Width N/A 4.0000 in101.600 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 179000 lbf797000 N |
CAD
N/A
|
| HH221449NA - HH221410D | d - Bore N/A 4 in101.600 mm | D - Cup Outer Diameter N/A 7.5 in190.5 mm | T - Bearing Width across Cones N/A 5 in127 mm | C - Double Cup Width N/A 4.1250 in104.775 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 209000 lbf929000 N |
CAD
N/A
|
| NA782 - 774CD | d - Bore N/A 4.1250 in104.775 mm | D - Cup Outer Diameter N/A 7-1/8 in180.975 mm | T - Bearing Width across Cones N/A 4.125 in104.775 mm | C - Double Cup Width N/A 3.3750 in85.725 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 135000 lbf603000 N |
CAD
N/A
|
| NA71450 - 71751D | d - Bore N/A 4 1/2 in114.300 mm | D - Cup Outer Diameter N/A 7.5 in190.5 mm | T - Bearing Width across Cones N/A 4.1875 in106.362 mm | C - Double Cup Width N/A 3.1875 in80.963 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 142000 lbf633000 N |
CAD
N/A
|
| NA97450 - 97901D | d - Bore N/A 4 1/2 in114.300 mm | D - Cup Outer Diameter N/A 9.0000 in228.600 mm | T - Bearing Width across Cones N/A 4.5625 in115.888 mm | C - Double Cup Width N/A 3.3125 in84.138 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 147000 lbf655000 N |
CAD
N/A
|
| HM926740NA - HM926710CD | d - Bore N/A 4 1/2 in114.300 mm | D - Cup Outer Diameter N/A 9.0000 in228.600 mm | T - Bearing Width across Cones N/A 4.5625 in115.888 mm | C - Double Cup Width N/A 3.3125 in84.138 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 194000 lbf862000 N |
CAD
N/A
|
| NA48291 - 48220D | d - Bore N/A 5 in127 mm | D - Cup Outer Diameter N/A 7.1875 in182.563 mm | T - Bearing Width across Cones N/A 3.375 in85.725 mm | C - Double Cup Width N/A 2.875 in73.025 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 105000 lbf466000 N |
CAD
N/A
|
| NA48385 - 48320D | d - Bore N/A 5.2500 in133.350 mm | D - Cup Outer Diameter N/A 7.5 in190.5 mm | T - Bearing Width across Cones N/A 3.375 in85.725 mm | C - Double Cup Width N/A 2.875 in73.025 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 111000 lbf492000 N |
CAD
N/A
|
| NA82576 - 82932D | d - Bore N/A 5.7500 in146.050 mm | D - Cup Outer Diameter N/A 9.3125 in236.538 mm | T - Bearing Width across Cones N/A 5.1875 in131.762 mm | C - Double Cup Width N/A 4.1875 in106.363 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 202000 lbf897000 N |
CAD
N/A
|
| HM231140NA - HM231116D | d - Bore N/A 5.7500 in146.050 mm | D - Cup Outer Diameter N/A 9.5000 in241.300 mm | T - Bearing Width across Cones N/A 5.1875 in131.762 mm | C - Double Cup Width N/A 4.1875 in106.363 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 234000 lbf1040000 N |
CAD
N/A
|
| NA82587 - 82932D | d - Bore N/A 5.8750 in149.225 mm | D - Cup Outer Diameter N/A 9.3125 in236.538 mm | T - Bearing Width across Cones N/A 5.1875 in131.762 mm | C - Double Cup Width N/A 4.1875 in106.363 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 202000 lbf897000 N |
CAD
N/A
|
| HM231149NA - HM231116D | d - Bore N/A 5.8750 in149.225 mm | D - Cup Outer Diameter N/A 9.5000 in241.300 mm | T - Bearing Width across Cones N/A 5.1875 in131.762 mm | C - Double Cup Width N/A 4.1875 in106.363 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 234000 lbf1040000 N |
CAD
N/A
|
| NA99600 - 99102CD | d - Bore N/A 6 in152.400 mm | D - Cup Outer Diameter N/A 10.0000 in254.000 mm | T - Bearing Width across Cones N/A 5.625 in142.875 mm | C - Double Cup Width N/A 4.375 in111.125 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 258000 lbf1150000 N |
CAD
N/A
|
| NA94650 - 94118D | d - Bore N/A 6 1/2 in165.1 mm | D - Cup Outer Diameter N/A 11.7500 in298.450 mm | T - Bearing Width across Cones N/A 5.625 in142.875 mm | C - Double Cup Width N/A 4.375 in111.125 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 258000 lbf1150000 N |
CAD
N/A
|
| NA87700 - 87112D | d - Bore N/A 7 in177.800 mm | D - Cup Outer Diameter N/A 11.1250 in282.575 mm | T - Bearing Width across Cones N/A 4.25 in107.95 mm | C - Double Cup Width N/A 3.1250 in79.375 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 168000 lbf748000 N |
CAD
N/A
|
| NA94700 - 94117D | d - Bore N/A 7 in177.800 mm | D - Cup Outer Diameter N/A 11.7500 in298.450 mm | T - Bearing Width across Cones N/A 5.625 in142.875 mm | C - Double Cup Width N/A 5.5000 in139.700 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 258000 lbf1150000 N |
CAD
N/A
|
| NA94700 - 94118D | d - Bore N/A 7 in177.800 mm | D - Cup Outer Diameter N/A 11.7500 in298.450 mm | T - Bearing Width across Cones N/A 5.625 in142.875 mm | C - Double Cup Width N/A 4.375 in111.125 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 258000 lbf1150000 N |
CAD
N/A
|
| NA537075 - 537103D | d - Bore N/A 7.5 in190.5 mm | D - Cup Outer Diameter N/A 10-1/4 in260.350 mm | T - Bearing Width across Cones N/A 2.625 in66.675 mm | C - Double Cup Width N/A 2.0000 in50.800 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 92100 lbf410000 N |
CAD
N/A
|
| NA132083 - 132126D | d - Bore N/A 8 in203.2 mm | D - Cup Outer Diameter N/A 12.5000 in317.500 mm | T - Bearing Width across Cones N/A 4.75 in120.65 mm | C - Double Cup Width N/A 3.5000 in88.900 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 207000 lbf919000 N |
CAD
N/A
|
| HM252343NA - HM252311D | d - Bore N/A 10 in254 mm | D - Cup Outer Diameter N/A 16.6250 in422.275 mm | T - Bearing Width across Cones N/A 6.8125 in173.038 mm | C - Double Cup Width N/A 5.0625 in128.588 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 587000 lbf2610000 N |
CAD
N/A
|
| HM252344NA - HM252315CD | d - Bore N/A 10 in254 mm | D - Cup Outer Diameter N/A 16.9970 in431.724 mm | T - Bearing Width across Cones N/A 6.8125 in173.038 mm | C - Double Cup Width N/A 5.0625 in128.588 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 605000 lbf2690000 N |
CAD
N/A
|
| HM252343NA - HM252315CD | d - Bore N/A 10 in254 mm | D - Cup Outer Diameter N/A 16.9970 in431.724 mm | T - Bearing Width across Cones N/A 6.8125 in173.038 mm | C - Double Cup Width N/A 5.0625 in128.588 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 587000 lbf2610000 N |
CAD
N/A
|
| HM252349NA - HM252311D | d - Bore N/A 10.2500 in260.350 mm | D - Cup Outer Diameter N/A 16.6250 in422.275 mm | T - Bearing Width across Cones N/A 6.8125 in173.038 mm | C - Double Cup Width N/A 5.0625 in128.588 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 605000 lbf2690000 N |
CAD
N/A
|
| HM252348NA - HM252311D | d - Bore N/A 10.2500 in260.350 mm | D - Cup Outer Diameter N/A 16.6250 in422.275 mm | T - Bearing Width across Cones N/A 6.8125 in173.038 mm | C - Double Cup Width N/A 5.0625 in128.588 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 587000 lbf2610000 N |
CAD
N/A
|