Timken World
Request A Quote
Contact
Engineering Tools
Menu
Close
Home
Timken
Search
Close
Register/Login
Account
Register
Login
's
Dashboard
Logout
Search
Filter by Type
Brochure / Sell Sheet
Case Study
Catalog
Other
Technical Paper
Filter by Market
Aerospace
Aggregate / Cement
Agriculture
Automotive
Civil Aerospace
Commercial Vehicle
Construction
Defense
Energy
Oil & Gas
Wind
Food Industry
Gears / Gear Drives
Heavy Moveable Structures
Industrial Equipment & Machinery
Machine Tool
Marine
Metals
Mining
Other
Outdoor Power Equipment
Pumps & Compressors
Rail
Filter by Products
Ball Bearings
Cylindrical Roller Bearings
Integrated Bearing Assemblies
Mounted Bearings
Other
Precision Ball Bearings
Precision Cylindrical Roller Bearings
Precision Tapered Roller Bearings
Related Products
Spherical Roller Bearings
Tapered Roller Bearings
Tapered Roller Bearings (Metric)
Thrust Bearings
Thrust Spherical Roller Bearings
Engineering Tools
Bearing Search
Timken
®
Syber
®
Bearing System Designer
Seal Search
Grease Lubrication Calculator
Bearing Tolerances
Bearing Spring Rates (TRB)
Bearing Periodic Frequencies
Bearing Fitting Practice
Gear Force Calculations
Bearing Clearance Calculations
Unit Conversion Tool
Bearing Installation Calculations
Precision Bearing Selector
Bearing Fatigue Life
Other Tools
Learn More About Our Tools
CAD Drawings
Knowledge & Support
Catalogs & Literature
Training
Technical Expertise
Product Warnings
Guided Help
Timken World
Contact Us
Request A Quote
Logout
CAD (0)
▾
Cart is empty
Request CAD files
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted SNT Plummer Block Spherical Roller Bearings
>
SNTD 3000 and 3100 Series Tapered Bore Plummer Block Mounted Bearings
> Advanced Search
Advanced Search in SNTD 3000 and 3100 Series Tapered Bore Plummer Block Mounted Bearings
Unit of Measure
Imperial
Metric
Both
Types of Components
Housing
No Preference
SNTD 3036
SNTD 3038
SNTD 3040
SNTD 3044
SNTD 3048
SNTD 3052
SNTD 3056
SNTD 3060
SNTD 3064
SNTD 3068
SNTD 3072
SNTD 3076F
SNTD 3076L
SNTD 3080F
SNTD 3080L
SNTD 3084F
SNTD 3084L
SNTD 3134
SNTD 3136
SNTD 3138
SNTD 3140
SNTD 3144
SNTD 3148
SNTD 3152
SNTD 3156
SNTD 3160
SNTD 3164
SNTD 3168F
SNTD 3168L
SNTD 3172F
SNTD 3172L
SNTD 3176F
SNTD 3176L
SNTD 3180F
SNTD 3180L
Bearing
No Preference
22232K
22234K
22236K
22238K
22240K
22244K
22248K
22252K
22256K
22260K
22264K
22326K
22328K
22330K
22332K
22334K
22338K
22340K
22344K
22348K
22352K
22356K
23036K
23038K
23040K
23044K
23048K
23052K
23056K
23060K
23064K
23068K
23072K
23076K
23080K
23084K
23134K
23136K
23138K
23140K
23144K
23148K
23152K
23156K
23160K
23164K
23168K
23172K
23176K
23180K
23232K
Seal Type
Labyrinth
Taconite
Seal
No Preference
LO34
LO34/115
LO36
LO36/125
LO38
LO38/135
LO38/140
LO38/160
LO40
LO40/140
LO40/150
LO40/170
LO44
LO48
LO48/150
LO48/170
LO48/180
LO48/200
LO52
LO52/220
LO56
LO56/180
LO60
LO60/220
LO60/260
LO64
LO64/240
LO64/280
LO68
LO68/260
LO68/300
LO72
LO76
LO80
LO84
TA34
TA34/115
TA36
TA36/125
TA38
TA38/135
TA38/140
TA38/160
TA40
TA40/140
TA40/150
TA40/170
TA44
TA48
TA48/150
TA48/170
TA48/180
TA48/200
TA52
TA52/220
TA56
TA56/180
TA60
TA60/220
TA60/260
TA64
TA64/240
TA64/280
TA68
TA68/260
TA68/300
TA72
TA76
TA80
TA84
Adapter Sleeve
1
No Preference
H2326
H2328
H2330
H2332
H2334
H2338
H2340
H3036
H3038
H3040
H3132
H3134
H3136
H3138
H3140
OH2344H
OH2348H
OH2352H
OH2356H
OH3044H
OH3048H
OH3052H
OH3056H
OH3060H
OH3064H
OH3068H
OH3072H
OH3076H
OH3080H
OH3084H
OH3144H
OH3148H
OH3152H
OH3156H
OH3160H
OH3164H
OH3168H
OH3172H
OH3176H
OH3180H
Dimensions
Shaft Diameter d (mm)
No Preference
115
125
135
140
150
160
170
180
200
220
240
260
280
300
320
340
360
380
400
1
Purchase the Adapter Sleeve separately
Clear
Cancel
Advanced Search
Required Fields
*
Email
*
First Name
*
Last Name
*
Company
*
Department
*
Distributor
Engineering
Maintenance
Other
Project Management
Purchasing
Student
Country
*
AFGHANISTAN
Aland Islands
ALBANIA
ALGERIA
AMERICAN SAMOA
ANDORRA
ANGOLA
ANGUILLA
ANTARCTICA
ANTIGUA AND BARBUDA
ARGENTINA
ARMENIA
ARUBA
AUSTRALIA
AUSTRIA
AZERBAIJAN
BAHAMAS
BAHRAIN
BANGLADESH
BARBADOS
BELARUS
BELGIUM
BELIZE
BENIN
BERMUDA
BHUTAN
BOLIVIA
BOSNIA AND HERZEGOWINA
BOTSWANA
BOUVET ISLAND
BRAZIL
BRITISH INDIAN OCEAN TER.
BRUNEI DARUSSALAM
BULGARIA
BURKINA FASO
BURUNDI
CAMBODIA
CAMEROON
CANADA
CAPE VERDE
CAYMAN ISLANDS
CENTRAL AFRICAN REPUBLIC
CHAD
CHILE
CHINA
CHRISTMAS ISLAND
COCOS (KEELING) ISLANDS
COLOMBIA
COMOROS
CONGO
COOK ISLANDS
COSTA RICA
COTE D'IVOIRE
CROATIA
CYPRUS
CZECH REPUBLIC
DENMARK
DJIBOUTI
DOMINICA
DOMINICAN REPUBLIC
ECUADOR
EGYPT
EL SALVADOR
EQUATORIAL GUINEA
ERITREA
ESTONIA
ETHIOPIA
FAEROE ISLANDS
FALKLAND ISLANDS
FED. STATES MICRONESIA
FIJI
FINLAND
FRANCE
FRENCH GUIANA
FRENCH POLYNESIA
FRENCH SOUTHERN TER.
GABON
GAMBIA
GEORGIA
GERMANY
GHANA
GIBRALTAR
GREECE
GREENLAND
GRENADA
GUADELOUPE
GUAM
GUATEMALA
Guernsey
GUINEA
GUINEA-BISSAU
GUYANA
HAITI
HEARD AND MC DONALD ISL.
HONDURAS
HONG KONG
HUNGARY
ICELAND
INDIA
INDONESIA
IRAQ
IRELAND
Isle of Man
ISRAEL
ITALY
JAMAICA
JAPAN
Jersey
JORDAN
KAZAKHSTAN
KENYA
KIRIBATI
KUWAIT
KYRGYZSTAN
LAOS
LATVIA
LEBANON
LESOTHO
LIBERIA
LIBYA
LIBYAN ARAB JAMAHIRIYA
LIECHTENSTEIN
LITHUANIA
LUXEMBOURG
MACAO
MACEDONIA
MADAGASCAR
MALAWI
MALAYSIA
MALDIVES
MALI
MALTA
MARSHALL ISLANDS
MARTINIQUE
MAURITANIA
MAURITIUS
MAYOTTE
MEXICO
MOLDOVA
MONACO
MONGOLIA
Montenegro
MONTSERRAT
MOROCCO
MOZAMBIQUE
MYANMAR
NAMIBIA
NAURU
NEPAL
NETHERLANDS
NETHERLANDS ANTILLES
NEW CALEDONIA
NEW ZEALAND
NICARAGUA
NIGER
NIGERIA
NIUE
NORFOLK ISLAND
NORTHERN MARIANA ISL.
NORWAY
NOT ON THE LIST
OMAN
PAKISTAN
PALAU
Palestinian Territory
PANAMA
PAPUA NEW GUINEA
PARAGUAY
PERU
PHILIPPINES
PITCAIRN
POLAND
PORTUGAL
PUERTO RICO
QATAR
REPUBLIC OF KOREA
REPUBLIC OF MOLDOVA
REUNION
ROMANIA
RUSSIAN FEDERATION
RWANDA
Saint Barthelemy
SAINT KITTS AND NEVIS
SAINT LUCIA
Saint Martin
SAINT VINCENT & GRNDNS
SAMOA
SAN MARINO
SAO TOME AND PRINCIPE
SAUDI ARABIA
SENEGAL
Serbia
SEYCHELLES
SIERRA LEONE
SINGAPORE
SLOVAKIA
SLOVENIA
SO. GA & SO. SNDWCH ISL.
SOLOMON ISLANDS
SOMALIA
SOUTH AFRICA
SPAIN
SRI LANKA
ST. HELENA
ST. PIERRE AND MIQUELON
SURINAME
SVALBARD & JAN MAYEN ISL.
SWAZILAND
SWEDEN
SWITZERLAND
TAIWAN
TAJIKISTAN
TANZANIA
THAILAND
Timor-Leste
TOGO
TOKELAU
TONGA
TRINIDAD AND TOBAGO
TUNISIA
TURKEY
TURKMENISTAN
TURKS & CAICOS ISLANDS
TUVALU
UGANDA
UKRAINE
UNITED ARAB EMIRATES
UNITED KINGDOM
UNITED REP. OF TANZANIA
United States Minor Outlying Islands
UNITED STATES OF AMERICA
URUGUAY
UZBEKISTAN
VANUATU
VATICAN CITY
VENEZUELA
VIETNAM
VIRGIN ISLANDS (BRITISH)
VIRGIN ISLANDS (U.S.A.)
WALLIS & FUTUNA ISLANDS
WESTERN SOMOA
YEMEN
ZAIRE
ZAMBIA
ZIMBABWE
Zip/Postal Code
*
Phone Number
Submit