CAD (0)
▾
CAD Drawings
Double Nut Tapered Adapter Solid-Mounted Bearings
double-nut-tapered-adapter-solid-mounted-bearings
Double Nut Tapered Adapter Two-Bolt Pillow Block
(158) Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.” /Asset/Tapered-Adapter-Two-Bolt-Pillow-Block.jpg
Double Nut Tapered Adapter Four-Bolt Pillow Block
(481) Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 15” (40 mm to 380 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.” /Asset/Tapered-Adapter-Four-Bolt-Pillow-Block.jpg
Double Nut Tapered Adapter Piloted Flange Cartridge
(21) Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.” /Asset/Tapered-Adapter-Piloted-Flange-Cartridge.jpg
Double Nut Tapered Adapter Flange Block
(66) Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.” /Asset/Tapered-Adapter-Four-Bolt-Square-Flange-Block.jpg
Double Nut Tapered Adapter Round Flange Block
(6) Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.” /Asset/6-Bolt-Flange--Online-Ver-.jpg