CAD (0)
▾
ADAPT™ Bearings
ENGINEERED BEARINGS
The Timken® ADAPT™ bearing is designed specifically for continuous casters, where performance and reliability are critical to maintaining operations. The ADAPT™ bearing evolves traditional cylindrical and spherical roller bearing configurations into a new design so operators benefit from the key attributes of both types.
The bearing consists of an inner ring, outer ring and roller /retainer assembly. The retainer holds the rollers in position, creating a single assembly that prevents the rollers from being damaged during mounting and dismounting.
The bearing consists of an inner ring, outer ring and roller /retainer assembly. The retainer holds the rollers in position, creating a single assembly that prevents the rollers from being damaged during mounting and dismounting.
Clear
Filter
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
C - Inner Ring Width (mm)
C - Inner Ring Width (in)
C - Dynamic Radial Rating (N)
C - Dynamic Radial Rating (lbf)
Part Number |
d - Bore |
D - Outer Diameter |
C - Inner Ring Width |
C0 - Static Radial Rating |
C - Dynamic Radial Rating |
CAD |
|---|---|---|---|---|---|---|
| TA4026VC3 | d - Bore N/A 130 mm | D - Outer Diameter N/A 200 mm7.874 in | C - Inner Ring Width N/A 69 mm2.7165 in | C0 - Static Radial Rating N/A 1140000 N256000 lbf | C - Dynamic Radial Rating N/A 677000 N152000 lbf |
CAD
N/A
|
| TA4028VC3 | d - Bore N/A 140 mm | D - Outer Diameter N/A 210 mm8.2677 in | C - Inner Ring Width N/A 69 mm2.7165 in | C0 - Static Radial Rating N/A 1220000 N275000 lbf | C - Dynamic Radial Rating N/A 698000 N157000 lbf |
CAD
N/A
|
| TA4030VC3 | d - Bore N/A 150 mm | D - Outer Diameter N/A 225 mm8.8583 in | C - Inner Ring Width N/A 75 mm2.9528 in | C0 - Static Radial Rating N/A 1430000 N321000 lbf | C - Dynamic Radial Rating N/A 806000 N181000 lbf |
CAD
N/A
|
| TA4034VC3 | d - Bore N/A 170 mm | D - Outer Diameter N/A 260 mm10.2362 in | C - Inner Ring Width N/A 90 mm3.5433 in | C0 - Static Radial Rating N/A 1980000 N444000 lbf | C - Dynamic Radial Rating N/A 1110000 N249000 lbf |
CAD
N/A
|
| TA4020VC3 | d - Bore N/A 100 mm | D - Outer Diameter N/A 150 mm5.9055 in | C - Inner Ring Width N/A 50 mm1.9685 in | C0 - Static Radial Rating N/A 575000 N129000 lbf | C - Dynamic Radial Rating N/A 349000 N78600 lbf |
CAD
N/A
|
| TA4022VC3 | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | C - Inner Ring Width N/A 60 mm2.3622 in | C0 - Static Radial Rating N/A 810000 N | C - Dynamic Radial Rating N/A |
CAD
N/A
|
| TA4024VC3 | d - Bore N/A 120 mm | D - Outer Diameter N/A 180 mm7.0866 in | C - Inner Ring Width N/A 60 mm2.3622 in | C0 - Static Radial Rating N/A 875000 N197000 lbf | C - Dynamic Radial Rating N/A 513000 N115000 lbf |
CAD
N/A
|
| TA4032VC3 | d - Bore N/A 160 mm | D - Outer Diameter N/A 240 mm9.4488 in | C - Inner Ring Width N/A 80 mm3.1496 in | C0 - Static Radial Rating N/A 1680000 N377000 lbf | C - Dynamic Radial Rating N/A 932000 N210000 lbf |
CAD
N/A
|
| TA3152KW906AS1C3 | d - Bore N/A 260 mm | D - Outer Diameter N/A 440 mm17.3228 in | C - Inner Ring Width N/A 144 mm5.6693 in | C0 - Static Radial Rating N/A 4160000 N934000 lbf | C - Dynamic Radial Rating N/A 2630000 N592000 lbf |
CAD
N/A
|
| TA2238KW906AC3 | d - Bore N/A 190 mm | D - Outer Diameter N/A 340 mm13.386 in | C - Inner Ring Width N/A 92 mm3.622 in | C0 - Static Radial Rating N/A 1820000 N409200 lbf | C - Dynamic Radial Rating N/A 1330000 N299000 lbf |
CAD
N/A
|
| TA3040C3 | d - Bore N/A 200 mm | D - Outer Diameter N/A 310 mm12.205 in | C - Inner Ring Width N/A 82 mm3.228 in | C0 - Static Radial Rating N/A 1710000 N384400 lbf | C - Dynamic Radial Rating N/A 1070000 N240600 lbf |
CAD
N/A
|
| TA3044VC3 | d - Bore N/A 220 mm | D - Outer Diameter N/A 340 mm13.386 in | C - Inner Ring Width N/A 90 mm3.543 in | C0 - Static Radial Rating N/A 2330000 N523800 lbf | C - Dynamic Radial Rating N/A 1518000 N341300 lbf |
CAD
N/A
|
| TA3048KW906AC3 | d - Bore N/A 240 mm | D - Outer Diameter N/A 360 mm14.173 in | C - Inner Ring Width N/A 92 mm3.622 in | C0 - Static Radial Rating N/A 2180000 N490100 lbf | C - Dynamic Radial Rating N/A 1300000 N292300 lbf |
CAD
N/A
|
| TA3048KMW906AC3 | d - Bore N/A 240 mm | D - Outer Diameter N/A 360 mm14.173 in | C - Inner Ring Width N/A 92 mm3.622 in | C0 - Static Radial Rating N/A 2180000 N490100 lbf | C - Dynamic Radial Rating N/A 1300000 N292300 lbf |
CAD
N/A
|
| TA3144KW906AC3 | d - Bore N/A 220 mm | D - Outer Diameter N/A 370 mm14.567 in | C - Inner Ring Width N/A 120 mm4.724 in | C0 - Static Radial Rating N/A 2860000 N643000 lbf | C - Dynamic Radial Rating N/A 1870000 N420400 lbf |
CAD
N/A
|
| TA3152KW33 | d - Bore N/A 260 mm | D - Outer Diameter N/A 440 mm17.3228 in | C - Inner Ring Width N/A 144 mm5.669 in | C0 - Static Radial Rating N/A 4150000 N933000 lbf | C - Dynamic Radial Rating N/A 2630000 N591300 lbf |
CAD
N/A
|
| TA3160KMW906AC3 | d - Bore N/A 300 mm | D - Outer Diameter N/A 500 mm19.685 in | C - Inner Ring Width N/A 160 mm6.299 in | C0 - Static Radial Rating N/A 5140000 N1155600 lbf | C - Dynamic Radial Rating N/A 3180000 N714900 lbf |
CAD
N/A
|
| TA2222KW33C3 | d - Bore N/A 110 mm | D - Outer Diameter N/A 200 mm7.874 in | C - Inner Ring Width N/A 53 mm2.0870 in | C0 - Static Radial Rating N/A 640000 N143900 lbf | C - Dynamic Radial Rating N/A 509000 N114400 lbf |
CAD
N/A
|
| TA2322W33C3 | d - Bore N/A 110 mm | D - Outer Diameter N/A 240 mm9.449 in | C - Inner Ring Width N/A 80 mm3.15 in | C0 - Static Radial Rating N/A 1050000 N236100 lbf | C - Dynamic Radial Rating N/A 908000 N204100 lbf |
CAD
N/A
|
| TA3036KW906AC4 | d - Bore N/A 180 mm | D - Outer Diameter N/A 280 mm11.024 in | C - Inner Ring Width N/A 74 mm2.9130 in | C0 - Static Radial Rating N/A 1330000 N299000 lbf | C - Dynamic Radial Rating N/A 952600 N214200 lbf |
CAD
N/A
|
| TA3040KW906AC4 | d - Bore N/A 200 mm | D - Outer Diameter N/A 310 mm12.205 in | C - Inner Ring Width N/A 82 mm3.228 in | C0 - Static Radial Rating N/A 1710000 N384400 lbf | C - Dynamic Radial Rating N/A 1070000 N240600 lbf |
CAD
N/A
|
| TA3044KW906AC3 | d - Bore N/A 220 mm | D - Outer Diameter N/A 340 mm13.386 in | C - Inner Ring Width N/A 90 mm3.543 in | C0 - Static Radial Rating N/A 2000000 N449600 lbf | C - Dynamic Radial Rating N/A 1364000 N306700 lbf |
CAD
N/A
|
| TA3048MW906AC3 | d - Bore N/A 240 mm | D - Outer Diameter N/A 360 mm14.173 in | C - Inner Ring Width N/A 92 mm3.622 in | C0 - Static Radial Rating N/A 2180000 N490100 lbf | C - Dynamic Radial Rating N/A 1300000 N292300 lbf |
CAD
N/A
|
| TA3048KW33 | d - Bore N/A 240 mm | D - Outer Diameter N/A 360 mm14.173 in | C - Inner Ring Width N/A 92 mm3.622 in | C0 - Static Radial Rating N/A 2180000 N490100 lbf | C - Dynamic Radial Rating N/A 1300000 N292300 lbf |
CAD
N/A
|
| TA3136KW906AC3 | d - Bore N/A 180 mm | D - Outer Diameter N/A 300 mm11.811 in | C - Inner Ring Width N/A 96 mm3.780 in | C0 - Static Radial Rating N/A 1800000 N404700 lbf | C - Dynamic Radial Rating N/A 1190000 N267500 lbf |
CAD
N/A
|

