CAD (0)
▾
CAD Drawings
Single V-Lock Solid-Block Mounted Bearings
single-v-lock-solid-block-mounted-bearings
Single V-Lock Two-Bolt Pillow Block
(187) Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.” /Asset/SIngle-V-Lock-Two-Bolt-Pillow-Block.jpg
Single V-Lock Four-Bolt Pillow Block
(182) Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.” /Asset/Single-V-Lock-Four-Bolt-Pillow-Block.jpg
Single V-Lock Piloted Flange Cartridge
(68) Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.” /Asset/Single-V-Lock-Piloted-Flange-Cartridge.jpg
Single V-Lock Flange Block
(186) Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.” /Asset/Single-V-Lock-Four-Bold-Square-Flange-Block.jpg
Single V-Lock Three Bolt Square Flange Block
(6) Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.” /Asset/Timken-Mounted-Bearing-Single-V-Lock-3-Bold-Square-Flange-Bloc.jpg
Single V-Lock Round Flange Block
(53) Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.” /Asset/Single-V-Lock-Round-Flange-Block.jpg
Single V-Lock Take-Up Block
(22) Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.” /Asset/Single-V-Lock-Take-Up-Block.jpg