CAD (0)
▾
CAD Drawings
Tapered Adapter Solid-Block Mounted Bearings
tapered-adapter-solid-block-mounted-bearings
Tapered Adapter Two-Bolt Pillow Block
(149) Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.” /Asset/Tapered-Adapter-Two-Bolt-Pillow-Block.jpg
Tapered Adapter Four-Bolt Pillow Block
(131) Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.” /Asset/Tapered-Adapter-Four-Bolt-Pillow-Block.jpg
Tapered Adapter Piloted Flange Cartridge
(28) Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.” /Asset/Tapered-Adapter-Piloted-Flange-Cartridge.jpg
Tapered Adapter Flange Block
(124) Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.” /Asset/Tapered-Adapter-Four-Bolt-Square-Flange-Block.jpg
Tapered Adapter Round Flange Block
(6) Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.” /Asset/6-Bolt-Flange--Online-Ver-.jpg