CAD (0)
▾
Unit of Measure
Specifications
Design Units |
N/A Metric |
d - Bore |
N/A 12 mm |
Ball Type |
N/A STEEL |
Cage Type |
N/A Molded |
Manufacturing Part Number |
N/A 5201KD Z5 |
Dimensions
D - Outer Diameter |
N/A 32 mm1.2598 in |
C - Ring Width |
N/A 15.88 mm0.625 in |
Contact Angle |
N/A 20 º |
- 1 Based on 106 revolutions of calculated fatigue life.
- 2 Maximum housing fillet radius that bearing corners will clear.
- 3 Maximum shaft fillet radius that bearing corners will clear.