CAD (0)
▾
Fafnir® Double Row Angular Contact Ball Bearings (5200, 5300, 5400)
Angular Contact Ball Bearings
Clear
Filter
d - Bore (mm)
D - Outer Diameter (mm)
D - Outer Diameter (in)
C - Ring Width (mm)
C - Ring Width (in)
Ce - Dynamic Radial Rating (N)
Ce - Dynamic Radial Rating (lbf)
Part Number |
d - Bore |
D - Outer Diameter |
C - Ring Width |
Contact Angle |
C0 - Static Radial Rating |
Ce - Dynamic Radial Rating |
Ball Type |
Cage Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 5200K | d - Bore N/A 10 mm | D - Outer Diameter N/A 30 mm1.1811 in | C - Ring Width N/A 14.27 mm0.562 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 5060 N1140 lbf | Ce - Dynamic Radial Rating N/A 10600 N2400 lbf | Ball Type N/A STEEL | Cage Type N/A Molded |
CAD
N/A
|
| 5201K | d - Bore N/A 12 mm | D - Outer Diameter N/A 32 mm1.2598 in | C - Ring Width N/A 15.88 mm0.625 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 4700 N1060 lbf | Ce - Dynamic Radial Rating N/A 9060 N2040 lbf | Ball Type N/A STEEL | Cage Type N/A Molded |
CAD
N/A
|
| 5201KD | d - Bore N/A 12 mm | D - Outer Diameter N/A 32 mm1.2598 in | C - Ring Width N/A 15.88 mm0.625 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 4700 N1060 lbf | Ce - Dynamic Radial Rating N/A 9060 N2040 lbf | Ball Type N/A STEEL | Cage Type N/A Molded |
CAD
N/A
|
| 5201KDD | d - Bore N/A 12 mm | D - Outer Diameter N/A 32 mm1.2598 in | C - Ring Width N/A 15.88 mm0.625 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 4700 N1060 lbf | Ce - Dynamic Radial Rating N/A 9060 N2040 lbf | Ball Type N/A STEEL | Cage Type N/A Molded |
CAD
N/A
|
| 5202K | d - Bore N/A 15 mm | D - Outer Diameter N/A 35 mm1.378 in | C - Ring Width N/A 15.88 mm0.625 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 7100 N1600 lbf | Ce - Dynamic Radial Rating N/A 13500 N3050 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
| 5202KD | d - Bore N/A 15 mm | D - Outer Diameter N/A 35 mm1.378 in | C - Ring Width N/A 15.88 mm0.625 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 7100 N1600 lbf | Ce - Dynamic Radial Rating N/A 13500 N3050 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
| 5202KDD | d - Bore N/A 15 mm | D - Outer Diameter N/A 35 mm1.378 in | C - Ring Width N/A 15.88 mm0.625 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 7100 N1600 lbf | Ce - Dynamic Radial Rating N/A 13500 N3050 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
| 5302 | d - Bore N/A 15 mm | D - Outer Diameter N/A 42 mm1.6535 in | C - Ring Width N/A 19.05 mm0.75 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 9200 N2080 lbf | Ce - Dynamic Radial Rating N/A 16800 N3800 lbf | Ball Type N/A STEEL | Cage Type N/A Molded |
CAD
N/A
|
| 5302K | d - Bore N/A 15 mm | D - Outer Diameter N/A 42 mm1.6535 in | C - Ring Width N/A 19.05 mm0.75 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 9200 N2080 lbf | Ce - Dynamic Radial Rating N/A 16800 N3800 lbf | Ball Type N/A STEEL | Cage Type N/A Molded |
CAD
N/A
|
| 5203K | d - Bore N/A 17 mm | D - Outer Diameter N/A 40 mm1.5748 in | C - Ring Width N/A 17.48 mm0.688 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 9200 N2080 lbf | Ce - Dynamic Radial Rating N/A 16800 N3800 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
| 5203KD | d - Bore N/A 17 mm | D - Outer Diameter N/A 40 mm1.5748 in | C - Ring Width N/A 17.48 mm0.688 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 9200 N2080 lbf | Ce - Dynamic Radial Rating N/A 16800 N3800 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
| 5303K | d - Bore N/A 17 mm | D - Outer Diameter N/A 47 mm1.8504 in | C - Ring Width N/A 22.22 mm0.8750 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 12600 N2850 lbf | Ce - Dynamic Radial Rating N/A 22600 N5100 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
| 5303KDD | d - Bore N/A 17 mm | D - Outer Diameter N/A 47 mm1.8504 in | C - Ring Width N/A 22.22 mm0.8750 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 12600 N2850 lbf | Ce - Dynamic Radial Rating N/A 22600 N5100 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
| 5204K | d - Bore N/A 20 mm | D - Outer Diameter N/A 47 mm1.8504 in | C - Ring Width N/A 20.62 mm0.812 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 12600 N2850 lbf | Ce - Dynamic Radial Rating N/A 22600 N5100 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
| 5204KD | d - Bore N/A 20 mm | D - Outer Diameter N/A 47 mm1.8504 in | C - Ring Width N/A 20.62 mm0.812 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 12600 N2850 lbf | Ce - Dynamic Radial Rating N/A 22600 N5100 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
| 5304K | d - Bore N/A 20 mm | D - Outer Diameter N/A 52 mm2.0472 in | C - Ring Width N/A 22.22 mm0.8750 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 15300 N3450 lbf | Ce - Dynamic Radial Rating N/A 28400 N6400 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
| 5304KDD | d - Bore N/A 20 mm | D - Outer Diameter N/A 52 mm2.0472 in | C - Ring Width N/A 22.22 mm0.8750 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 15300 N3450 lbf | Ce - Dynamic Radial Rating N/A 28400 N6400 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
| 5205K | d - Bore N/A 25 mm | D - Outer Diameter N/A 52 mm2.0472 in | C - Ring Width N/A 20.62 mm0.812 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 15100 N3400 lbf | Ce - Dynamic Radial Rating N/A 24800 N5600 lbf | Ball Type N/A STEEL | Cage Type N/A Molded |
CAD
N/A
|
| 5205KD | d - Bore N/A 25 mm | D - Outer Diameter N/A 52 mm2.0472 in | C - Ring Width N/A 22.22 mm0.8750 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 15100 N3400 lbf | Ce - Dynamic Radial Rating N/A 24800 N5600 lbf | Ball Type N/A STEEL | Cage Type N/A Molded |
CAD
N/A
|
| 5205KG | d - Bore N/A 25 mm | D - Outer Diameter N/A 52 mm2.0472 in | C - Ring Width N/A 20.62 mm0.812 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 15100 N3400 lbf | Ce - Dynamic Radial Rating N/A 24800 N5600 lbf | Ball Type N/A STEEL | Cage Type N/A Molded |
CAD
N/A
|
| 5305K | d - Bore N/A 25 mm | D - Outer Diameter N/A 62 mm2.4409 in | C - Ring Width N/A 25.4 mm1 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 21100 N4750 lbf | Ce - Dynamic Radial Rating N/A 37700 N8500 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
| 5305KG | d - Bore N/A 25 mm | D - Outer Diameter N/A 62 mm2.4409 in | C - Ring Width N/A 25.4 mm1 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 21100 N4750 lbf | Ce - Dynamic Radial Rating N/A 37700 N8500 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
| 5405W | d - Bore N/A 25 mm | D - Outer Diameter N/A 80 mm3.1490 in | C - Ring Width N/A 34.925 mm1.375 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 48000 N10800 lbf | Ce - Dynamic Radial Rating N/A 66700 N15000 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
| 5206K | d - Bore N/A 30 mm | D - Outer Diameter N/A 62 mm2.4409 in | C - Ring Width N/A 23.83 mm0.938 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 21700 N4900 lbf | Ce - Dynamic Radial Rating N/A 34600 N7800 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
| 5206W | d - Bore N/A 30 mm | D - Outer Diameter N/A 62 mm2.4409 in | C - Ring Width N/A 23.83 mm0.938 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 27000 N6100 lbf | Ce - Dynamic Radial Rating N/A 39000 N8800 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|