CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Design Units

N/A Metric

d - Bore

N/A 15 mm

Ball Type

N/A STEEL

Cage Type

N/A Snap In

Manufacturing Part Number

N/A 5202KDD C4 Z5 FS50000

Dimensions

D - Outer Diameter

N/A 35 mm1.378 in

C - Ring Width

N/A 15.88 mm0.625 in

Contact Angle

N/A 20 º

Basic Load Ratings

C0 - Static Radial Rating

N/A 7100 N1600 lbf
Ce - Dynamic Radial Rating1 N/A 13500 N3050 lbf

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius2 N/A 0.6 mm0.024 in
r - Outer Ring "To Clear" Radius3 N/A 0.6 mm0.024 in

da - Inner Ring Backing Diameter

N/A 18.290 mm0.720 in

Da - Outer Ring Backing Diameter

N/A 29.600 mm1.165 in
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.