CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Design Units

N/A Metric

d - Bore

N/A 25 mm

Ball Type

N/A STEEL

Cage Type

N/A Molded

Dimensions

D - Outer Diameter

N/A 52 mm2.0472 in

C - Ring Width

N/A 22.22 mm0.8750 in

Contact Angle

N/A 20 º

Basic Load Ratings

C0 - Static Radial Rating

N/A 15100 N3400 lbf
Ce - Dynamic Radial Rating1 N/A 24800 N5600 lbf

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius2 N/A 1 mm0.039 in
r - Outer Ring "To Clear" Radius3 N/A 1 mm0.039 in

da - Inner Ring Backing Diameter

N/A 29.970 mm1.180 in

Da - Outer Ring Backing Diameter

N/A 45.590 mm1.795 in
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.