CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Design Units

N/A Metric

d - Bore

N/A 95 mm

Ball Type

N/A STEEL

Cage Type

N/A 2 Pice Alternate Finger

Dimensions

D - Outer Diameter

N/A 170 mm6.6929 in

C - Ring Width

N/A 55.58 mm2.188 in

Contact Angle

N/A 30 º

Basic Load Ratings

C0 - Static Radial Rating

N/A 235000 N53000 lbf
Ce - Dynamic Radial Rating1 N/A 244000 N55000 lbf

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius2 N/A 2 mm0.079 in
r - Outer Ring "To Clear" Radius3 N/A 2 mm0.079 in

da - Inner Ring Backing Diameter

N/A 109.093 mm4.295 in

Da - Outer Ring Backing Diameter

N/A 155.956 mm6.140 in
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.