CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Design Units

N/A Metric

d - Bore

N/A 110 mm

Ball Type

N/A STEEL

Cage Type

N/A Stayrod

Manufacturing Part Number

N/A 5222C3

Dimensions

D - Outer Diameter

N/A 200 mm7.874 in

C - Ring Width

N/A 69.85 mm2.75 in

Contact Angle

N/A 30 º

Basic Load Ratings

C0 - Static Radial Rating

N/A 339000 N76500 lbf
Ce - Dynamic Radial Rating1 N/A 326000 N73500 lbf

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius2 N/A 2 mm0.079 in
r - Outer Ring "To Clear" Radius3 N/A 2 mm0.079 in

da - Inner Ring Backing Diameter

N/A 127 mm5.0000 in

Da - Outer Ring Backing Diameter

N/A 185.674 mm7.310 in
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.