CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Design Units

N/A Metric

d - Bore

N/A 50 mm

Ball Type

N/A STEEL

Cage Type

N/A Snap In

Manufacturing Part Number

N/A 5310W C2

Dimensions

D - Outer Diameter

N/A 110 mm4.3307 in

C - Ring Width

N/A 44.45 mm1.7500 in

Contact Angle

N/A 30 º

Basic Load Ratings

C0 - Static Radial Rating

N/A 97000 N22000 lbf
Ce - Dynamic Radial Rating1 N/A 126000 N28500 lbf

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius2 N/A 2 mm0.079 in
r - Outer Ring "To Clear" Radius3 N/A 2 mm0.079 in

da - Inner Ring Backing Diameter

N/A 61.722 mm2.430 in

Da - Outer Ring Backing Diameter

N/A 99.873 mm3.932 in
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.