CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Design Units

N/A Metric

d - Bore

N/A 30 mm

Ball Type

N/A STEEL

Cage Type

N/A Machined

Dimensions

D - Outer Diameter

N/A 90 mm3.543 in

C - Ring Width

N/A 39.688 mm1.5625 in

Contact Angle

N/A 30 º

Basic Load Ratings

C0 - Static Radial Rating

N/A 59600 N13400 lbf
Ce - Dynamic Radial Rating1 N/A 89000 N20000 lbf

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius2 N/A 1.499 mm0.059 in
r - Outer Ring "To Clear" Radius3 N/A 1.499 mm0.059 in

da - Inner Ring Backing Diameter

N/A 41.402 mm1.630 in

Da - Outer Ring Backing Diameter

N/A 78.613 mm3.095 in
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.