CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Design Units

N/A Metric

d - Bore

N/A 40 mm

Ball Type

N/A STEEL

Cage Type

N/A Finger

Dimensions

D - Outer Diameter

N/A 110 mm4.3300 in

C - Ring Width

N/A 49.2125 mm1.9375 in

Contact Angle

N/A 30 º

Basic Load Ratings

C0 - Static Radial Rating

N/A 106700 N24000 lbf
Ce - Dynamic Radial Rating1 N/A 149000 N33500 lbf

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius2 N/A 2.007 mm0.079 in
r - Outer Ring "To Clear" Radius3 N/A 2.007 mm0.079 in

da - Inner Ring Backing Diameter

N/A 52.832 mm2.080 in

Da - Outer Ring Backing Diameter

N/A 96.901 mm3.815 in
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.