CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Design Units

N/A Metric

d - Bore

N/A 50 mm

Ball Type

N/A STEEL

Cage Type

N/A 2 Pice Alternate Finger

Dimensions

D - Outer Diameter

N/A 130 mm5.118 in

C - Ring Width

N/A 58.7375 mm2.3125 in

Contact Angle

N/A 30 º

Basic Load Ratings

C0 - Static Radial Rating

N/A 144600 N32500 lbf
Ce - Dynamic Radial Rating1 N/A 191300 N43000 lbf

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius2 N/A 2.108 mm0.083 in
r - Outer Ring "To Clear" Radius3 N/A 0.083 mm0.083 in

da - Inner Ring Backing Diameter

N/A 65.151 mm2.565 in

Da - Outer Ring Backing Diameter

N/A 114.681 mm4.515 in
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.