CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Design Units

N/A Metric

d - Bore

N/A 60 mm

Ball Type

N/A STEEL

Cage Type

N/A Machined

Manufacturing Part Number

N/A 5412WBRC1

Dimensions

D - Outer Diameter

N/A 150 mm5.9050 in

C - Ring Width

N/A 66.675 mm2.6250 in

Contact Angle

N/A 20 º

Basic Load Ratings

C0 - Static Radial Rating

N/A 195700 N44000 lbf
Ce - Dynamic Radial Rating1 N/A 244700 N55000 lbf

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius2 N/A 2.108 mm0.083 in
r - Outer Ring "To Clear" Radius3 N/A 0.083 mm0.083 in

da - Inner Ring Backing Diameter

N/A 76.581 mm3.015 in

Da - Outer Ring Backing Diameter

N/A 134.112 mm5.280 in
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.