CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Design Units

N/A Metric

d - Bore

N/A 65 mm

Ball Type

N/A STEEL

Cage Type

N/A 2 Pice Stayrod

Dimensions

D - Outer Diameter

N/A 160 mm6.299 in

C - Ring Width

N/A 71.4375 mm2.8125 in

Contact Angle

N/A 30 º

Basic Load Ratings

C0 - Static Radial Rating

N/A 226900 N51000 lbf
Ce - Dynamic Radial Rating1 N/A 260200 N58500 lbf

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius2 N/A 2.108 mm0.083 in
r - Outer Ring "To Clear" Radius3 N/A 2.108 mm0.083 in

da - Inner Ring Backing Diameter

N/A 82.931 mm3.265 in

Da - Outer Ring Backing Diameter

N/A 143.891 mm5.665 in
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.