CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Design Units

N/A Metric

d - Bore

N/A 70 mm

Ball Type

N/A STEEL

Cage Type

N/A Machined

Dimensions

D - Outer Diameter

N/A 180 mm7.0860 in

C - Ring Width

N/A 79.375 mm3-1/8 in

Contact Angle

N/A 20 º

Basic Load Ratings

C0 - Static Radial Rating

N/A 244700 N55000 lbf
Ce - Dynamic Radial Rating1 N/A 291400 N65500 lbf

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius2 N/A 2.997 mm0.118 in
r - Outer Ring "To Clear" Radius3 N/A 2.997 mm0.118 in

da - Inner Ring Backing Diameter

N/A 88.90 mm3.5000 in

Da - Outer Ring Backing Diameter

N/A 160.909 mm6.335 in
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.