CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Design Units

N/A Metric

d - Bore

N/A 75 mm

Ball Type

N/A STEEL

Cage Type

N/A Machined

Dimensions

D - Outer Diameter

N/A 190 mm7.480 in

C - Ring Width

N/A 82.55 mm3.2500 in

Contact Angle

N/A 20 º

Basic Load Ratings

C0 - Static Radial Rating

N/A 298000 N67000 lbf
Ce - Dynamic Radial Rating1 N/A 327000 N73500 lbf

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius2 N/A 2.997 mm0.118 in
r - Outer Ring "To Clear" Radius3 N/A 2.997 mm0.118 in

da - Inner Ring Backing Diameter

N/A 94.361 mm3.715 in

Da - Outer Ring Backing Diameter

N/A 169.799 mm6.685 in
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.