CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Design Units

N/A Metric

d - Bore

N/A 90 mm

Ball Type

N/A STEEL

Cage Type

N/A Machined

Dimensions

D - Outer Diameter

N/A 225 mm8.858 in

C - Ring Width

N/A 98.425 mm3.8750 in

Contact Angle

N/A 20 º

Basic Load Ratings

C0 - Static Radial Rating

N/A 413700 N93000 lbf
Ce - Dynamic Radial Rating1 N/A 400300 N90000 lbf

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius2 N/A 3.988 mm0.157 in
r - Outer Ring "To Clear" Radius3 N/A 3.988 mm0.157 in

da - Inner Ring Backing Diameter

N/A 113.538 mm4.470 in

Da - Outer Ring Backing Diameter

N/A 201.930 mm7.950 in
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.