CAD (0)
▾
Unit of Measure
Specifications
Design Units |
N/A Metric |
d - Bore |
N/A 25 mm |
Features |
N/A Open |
Ball Type |
N/A STEEL |
Cage Type |
N/A Pressed |
Cage Material |
N/A Steel |
Dimensions
D - Outer Diameter |
N/A 2.0472 in52 mm |
C - Ring Width |
N/A 0.8110 in20.6 mm |
Contact Angle |
N/A 30 º |
- 1 Maximum housing fillet radius that bearing corners will clear.
- 2 Maximum shaft fillet radius that bearing corners will clear.