CAD (0)
  • Cart is empty
1 - 25 of 174 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

d - Bore (mm)

Features

D - Outer Diameter (in)

D - Outer Diameter (mm)

C - Ring Width (in)

C - Ring Width (mm)

C1 ISO - Dynamic Radial Rating (lbf)

C1 ISO - Dynamic Radial Rating (N)

Cage Material

Part Number

d - Bore

Features

D - Outer Diameter

C - Ring Width

Contact Angle

C0 - Static Radial Rating

C1 ISO - Dynamic Radial Rating

Cage Material

CAD

N/A 12 mm N/A Open N/A 1.2598 in32 mm N/A 0.6260 in15.9 mm N/A 30 º N/A 1169 lbf5200 N N/A 2113 lbf9400 N N/A Nylon N/A
N/A 12 mm N/A Shields N/A 1.2598 in32 mm N/A 0.6260 in15.9 mm N/A 30 º N/A 1169 lbf5200 N N/A 2113 lbf9400 N N/A Nylon N/A
N/A 12 mm N/A Contact Seals N/A 1.2598 in32 mm N/A 0.6260 in15.9 mm N/A 30 º N/A 1169 lbf5200 N N/A 2113 lbf9400 N N/A Nylon N/A
N/A 12 mm N/A Contact Seals N/A 1.2598 in32 mm N/A 0.6260 in15.9 mm N/A 30 º N/A 1169 lbf5200 N N/A 2113 lbf9400 N N/A Polyamide N/A
N/A 15 mm N/A Open N/A 1.378 in35 mm N/A 0.6260 in15.9 mm N/A 30 º N/A 1544 lbf6870 N N/A 2551 lbf11350 N N/A Nylon N/A
N/A 15 mm N/A Shields N/A 1.378 in35 mm N/A 0.6260 in15.9 mm N/A 30 º N/A 1544 lbf6870 N N/A 2551 lbf11350 N N/A Nylon N/A
N/A 15 mm N/A Contact Seals N/A 1.378 in35 mm N/A 0.6260 in15.9 mm N/A 30 º N/A 1544 lbf6870 N N/A 2551 lbf11350 N N/A Nylon N/A
N/A 15 mm N/A Open N/A 1.378 in35 mm N/A 0.6260 in15.9 mm N/A 30 º N/A 1544 lbf6870 N N/A 2551 lbf11350 N N/A Polyamide N/A
N/A 15 mm N/A Shields N/A 1.378 in35 mm N/A 0.6260 in15.9 mm N/A 30 º N/A 1544 lbf6870 N N/A 2551 lbf11350 N N/A Polyamide N/A
N/A 15 mm N/A Contact Seals N/A 1.378 in35 mm N/A 0.6260 in15.9 mm N/A 30 º N/A 1544 lbf6870 N N/A 2551 lbf11350 N N/A Polyamide N/A
N/A 15 mm N/A Open N/A 1.6535 in42 mm N/A 0.7480 in19 mm N/A 30 º N/A 1955 lbf8700 N N/A 3192 lbf14200 N N/A Nylon N/A
N/A 15 mm N/A Contact Seals N/A 1.6535 in42 mm N/A 0.7480 in19 mm N/A 30 º N/A 1955 lbf8700 N N/A 3192 lbf14200 N N/A Nylon N/A
N/A 15 mm N/A Open N/A 1.6535 in42 mm N/A 0.7480 in19 mm N/A 30 º N/A 1955 lbf8700 N N/A 3192 lbf14200 N N/A Polyamide N/A
N/A 15 mm N/A Contact Seals N/A 1.6535 in42 mm N/A 0.7480 in19 mm N/A 30 º N/A 1955 lbf8700 N N/A 3192 lbf14200 N N/A Polyamide N/A
N/A 17 mm N/A Open N/A 1.5748 in40 mm N/A 0.6890 in17.5 mm N/A 30 º N/A 1890 lbf8410 N N/A 2866 lbf12750 N N/A Nylon N/A
N/A 17 mm N/A Shields N/A 1.5748 in40 mm N/A 0.6890 in17.5 mm N/A 30 º N/A 1890 lbf8410 N N/A 2866 lbf12750 N N/A Nylon N/A
N/A 17 mm N/A Contact Seals N/A 1.5748 in40 mm N/A 0.6890 in17.5 mm N/A 30 º N/A 1890 lbf8410 N N/A 2866 lbf12750 N N/A Nylon N/A
N/A 17 mm N/A Open N/A 1.5748 in40 mm N/A 0.6890 in17.5 mm N/A 30 º N/A 1890 lbf8410 N N/A 2866 lbf12750 N N/A Polyamide N/A
N/A 17 mm N/A Shields N/A 1.5748 in40 mm N/A 0.6890 in17.5 mm N/A 30 º N/A 1890 lbf8410 N N/A 2866 lbf12750 N N/A Polyamide N/A
N/A 17 mm N/A Contact Seals N/A 1.5748 in40 mm N/A 0.6890 in17.5 mm N/A 30 º N/A 1890 lbf8410 N N/A 2866 lbf12750 N N/A Polyamide N/A
N/A 17 mm N/A Open N/A 1.8504 in47 mm N/A 0.8740 in22.2 mm N/A 30 º N/A 2248 lbf10000 N N/A 3551 lbf15800 N N/A Nylon N/A
N/A 17 mm N/A Contact Seals N/A 1.8504 in47 mm N/A 0.8740 in22.2 mm N/A 30 º N/A 2248 lbf10000 N N/A 3551 lbf15800 N N/A Nylon N/A
N/A 17 mm N/A Open N/A 1.8504 in47 mm N/A 0.8740 in22.2 mm N/A 30 º N/A 2248 lbf10000 N N/A 3551 lbf15800 N N/A Polyamide N/A
N/A 17 mm N/A Contact Seals N/A 1.8504 in47 mm N/A 0.8740 in22.2 mm N/A 30 º N/A 2248 lbf10000 N N/A 3551 lbf15800 N N/A Polyamide N/A
N/A 20 mm N/A Open N/A 1.8504 in47 mm N/A 0.8110 in20.6 mm N/A 30 º N/A 2338 lbf10400 N N/A 3439 lbf15300 N N/A Nylon N/A
1 - 25 of 174 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »