CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Lubricant

N/A Industrial Grade Solid Lube

Design Units

N/A Metric

d - Bore

N/A 35 mm

Features

N/A Contact Seals

Ball Type

N/A STEEL

Cage Type

N/A Pressed

Cage Material

N/A Steel

Dimensions

D - Outer Diameter

N/A 2.8346 in72 mm

C - Ring Width

N/A 1.063 in27 mm

Contact Angle

N/A 30 º

Basic Load Ratings

C0 - Static Radial Rating

N/A 5327 lbf23700 N

C1 ISO - Dynamic Radial Rating

N/A 6855 lbf30500 N

Factors

Solid Lube Speed

N/A 2800 rpm

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius1 N/A 0.043 in1.1 mm
r - Outer Ring "To Clear" Radius2 N/A 0.043 in1.1 mm

da - Inner Ring Backing Diameter

N/A 1.654 in42 mm

Da - Outer Ring Backing Diameter

N/A 2.5590 in65.00 mm
  • 1 Maximum housing fillet radius that bearing corners will clear.
  • 2 Maximum shaft fillet radius that bearing corners will clear.