CAD (0)
  • Cart is empty

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Design Units

N/A Metric

d - Bore

N/A 65 mm

Features

N/A Open

Ball Type

N/A STEEL

Cage Type

N/A Pressed

Cage Material

N/A Steel

Dimensions

D - Outer Diameter

N/A 5.5118 in140 mm

C - Ring Width

N/A 2.3110 in58.7 mm

Contact Angle

N/A 30 º

Basic Load Ratings

C0 - Static Radial Rating

N/A 23285 lbf103600 N

C1 ISO - Dynamic Radial Rating

N/A 29129 lbf129600 N

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius1 N/A 0.083 in2.1 mm
r - Outer Ring "To Clear" Radius2 N/A 0.083 in2.1 mm

da - Inner Ring Backing Diameter

N/A 3.0310 in77 mm

Da - Outer Ring Backing Diameter

N/A 5.0390 in128.00 mm
  • 1 Maximum housing fillet radius that bearing corners will clear.
  • 2 Maximum shaft fillet radius that bearing corners will clear.